Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
  • Frame sizes from 5.51 in. to 12.13 in.
  • Output power from 1/2 HP to 3 HP
  • Rated torque from 81 lb-in to 11,187 lb-in
  • F Class Insulation, Inverter Duty Rated (208/230/460 VAC gear motors)
  • ie3 Premium Efficiency (1HP-3HP Gearmotors)
  • IP65 Rated models available
276 - 300 of 504 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

Item #

Mount

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Shaft Arrangement

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Degree of Protection

Web Price

Return Policy

Add To Cart / Contact Sales
- Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 80 :1 - Right Shaft - 1-5/8 in. - Terminal Box - 2452 lb-in  277.04 N·m   - 22.50 - IP44 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 100 :1 - Right Shaft - 1-5/8 in. - Terminal Box - 3062 lb-in  345.96 N·m   - 18 - IP44 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 120 :1 - Right Shaft - 1-5/8 in. - Terminal Box - 3673 lb-in  414.99 N·m   - 15 - IP44 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 160 :1 - Right Shaft - 1-5/8 in. - Terminal Box - 4903 lb-in  553.96 N·m   - 11.25 - IP44 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 200 :1 - Right Shaft - 1-5/8 in. - Terminal Box - 6125 lb-in  692.03 N·m   - 9 - IP44 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 240 :1 - Right Shaft - 1-5/8 in. - Terminal Box - 6762 lb-in  764 N·m   - 7.50 - IP44 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 5 :1 - Double Shaft - 1-1/4 in. - Terminal Box - 159 lb-in  17.96 N·m   - 360 - IP44 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 10 :1 - Double Shaft - 1-1/4 in. - Terminal Box - 319 lb-in  36.04 N·m   - 180 - IP44 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 15 :1 - Double Shaft - 1-1/4 in. - Terminal Box - 478 lb-in  54.01 N·m   - 120 - IP44 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 20 :1 - Double Shaft - 1-1/4 in. - Terminal Box - 637 lb-in  71.97 N·m   - 90 - IP44 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 25 :1 - Double Shaft - 1-1/4 in. - Terminal Box - 788 lb-in  89.03 N·m   - 72 - IP44 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 30 :1 - Double Shaft - 1-1/4 in. - Terminal Box - 947 lb-in  107 N·m   - 60 - IP44 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 40 :1 - Double Shaft - 1-1/4 in. - Terminal Box - 1266 lb-in  143.04 N·m   - 45 - IP44 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Double Shaft - 1-1/4 in. - Terminal Box - 1584 lb-in  178.97 N·m   - 36 - IP44 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 60 :1 - Double Shaft - 1-1/4 in. - Terminal Box - 1903 lb-in  215.01 N·m   - 30 - IP44 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 80 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 2452 lb-in  277.04 N·m   - 22.50 - IP44 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 100 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 3062 lb-in  345.96 N·m   - 18 - IP44 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 120 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 3673 lb-in  414.99 N·m   - 15 - IP44 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 160 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 4903 lb-in  553.96 N·m   - 11.25 - IP44 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 200 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 6125 lb-in  692.03 N·m   - 9 - IP44 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 240 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 6762 lb-in  764 N·m   - 7.50 - IP44 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 5 :1 - Left Shaft - 1-5/8 in. - Terminal Box - 319 lb-in  36.04 N·m   - 360 - IP44 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 10 :1 - Left Shaft - 1-5/8 in. - Terminal Box - 637 lb-in  71.97 N·m   - 180 - IP44 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 15 :1 - Left Shaft - 1-5/8 in. - Terminal Box - 947 lb-in  107 N·m   - 120 - IP44 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 20 :1 - Left Shaft - 1-5/8 in. - Terminal Box - 1266 lb-in  143.04 N·m   - 90 - IP44 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
276 - 300 of 504 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved