The BX Series brushless speed control system offers high performance and simple operation from a compact driver and motor. Combined with the optional OPX-1A control module, the BX Series can also provide excellent position control and torque control capabilities.
  • AC input
  • Frame sizes from 2.36 in to 4.33 in
  • Output power from 1/25 HP (30 W) to 1/2 HP (400 W)
  • Rated torque from 0.88 lb-in to 610 lb-in
  • Variable speed ranges from 0.015 ~ 15 r/min to 3 ~ 3000 r/min
26 - 50 of 288 | Results Per Page | View |
 1 2 3 4 5 »  

Item #

Item Name

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Electromagnetic Brake

Variable Speed Range (r/min)

Rated Torque (lb-in)

List Price

Add To Cart / Contact Sales
- Brushless Speed Control System - 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 10 :1 - Equipped - 3 ~ 300 - 8.4 - Add To Cart
Request Quote
- Brushless Speed Control System - 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 15 :1 - Equipped - 2 ~ 200 - 12.50 - Add To Cart
Request Quote
- Brushless Speed Control System - 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 20 :1 - Equipped - 1.5 ~ 150 - 16.80 - Add To Cart
Request Quote
- Brushless Speed Control System - 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 30 :1 - Equipped - 1 ~ 100 - 23 - Add To Cart
Request Quote
- Brushless Speed Control System - 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 50 :1 - Equipped - 0.6 ~ 60 - 39 - Add To Cart
Request Quote
- Brushless Speed Control System - 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 100 :1 - Equipped - 0.3 ~ 30 - 53 - Add To Cart
Request Quote
- Brushless Speed Control System - 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 200 :1 - Equipped - 0.15 ~ 15 - 53 - Add To Cart
Request Quote
- Brushless Speed Control System - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 5 :1 - Not Equipped - 6 ~ 600 - 8.4 - Add To Cart
Request Quote
- Brushless Speed Control System - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 10 :1 - Not Equipped - 3 ~ 300 - 16.80 - Add To Cart
Request Quote
- Brushless Speed Control System - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 15 :1 - Not Equipped - 2 ~ 200 - 24 - Add To Cart
Request Quote
- Brushless Speed Control System - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 20 :1 - Not Equipped - 1.5 ~ 150 - 33 - Add To Cart
Request Quote
- Brushless Speed Control System - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 30 :1 - Not Equipped - 1 ~ 100 - 47 - Add To Cart
Request Quote
- Brushless Speed Control System - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 50 :1 - Not Equipped - 0.6 ~ 60 - 79 - Add To Cart
Request Quote
- Brushless Speed Control System - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 100 :1 - Not Equipped - 0.3 ~ 30 - 141 - Add To Cart
Request Quote
- Brushless Speed Control System - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 200 :1 - Not Equipped - 0.15 ~ 15 - 141 - Add To Cart
Request Quote
- Brushless Speed Control System - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 5 :1 - Equipped - 6 ~ 600 - 8.4 - Add To Cart
Request Quote
- Brushless Speed Control System - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 10 :1 - Equipped - 3 ~ 300 - 16.80 - Add To Cart
Request Quote
- Brushless Speed Control System - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 15 :1 - Equipped - 2 ~ 200 - 24 - Add To Cart
Request Quote
- Brushless Speed Control System - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 20 :1 - Equipped - 1.5 ~ 150 - 33 - Add To Cart
Request Quote
- Brushless Speed Control System - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 30 :1 - Equipped - 1 ~ 100 - 47 - Add To Cart
Request Quote
- Brushless Speed Control System - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 50 :1 - Equipped - 0.6 ~ 60 - 79 - Add To Cart
Request Quote
- Brushless Speed Control System - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 100 :1 - Equipped - 0.3 ~ 30 - 141 - Add To Cart
Request Quote
- Brushless Speed Control System - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 200 :1 - Equipped - 0.15 ~ 15 - 141 - Add To Cart
Request Quote
- Brushless Speed Control System - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 5 :1 - Not Equipped - 6 ~ 600 - 8.4 - Add To Cart
Request Quote
- Brushless Speed Control System - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 10 :1 - Not Equipped - 3 ~ 300 - 16.80 - Add To Cart
Request Quote
26 - 50 of 288 | Results Per Page | View |
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved