The high-torque PKP series, bipolar 2 phase stepper motors provide high torque, low vibration and noise with a 1.8º or 0.9º basic step angle.
Items |
PKP213D05A 0.79 in. (20 mm) PKP Series 2-Phase Bipolar Stepper Motor Web Price $78.00
|
PKP213D05B 0.79 in. (20 mm) PKP Series 2-Phase Bipolar Stepper Motor Web Price $80.00
|
PKP214D06A 0.79 in. (20 mm) PKP Series 2-Phase Bipolar Stepper Motor Web Price $87.00
|
PKP214D06B 0.79 in. (20 mm) PKP Series 2-Phase Bipolar Stepper Motor Web Price $89.00
|
PKP223D15A2 1.10 in. (28 mm) PKP Series 2-Phase Bipolar Stepper Motor Web Price $61.00
|
|||||
Basic Step Angle | - 1.8º | |||||||||
Motor Connection Type | - Lead Wire | - Lead Wire | - Lead Wire | - Lead Wire | - Connector | |||||
Connection Type | - Bipolar | |||||||||
Type | - Standard | |||||||||
Frame Size | - 0.79 in20 mm | - 0.79 in20 mm | - 0.79 in20 mm | - 0.79 in20 mm | - 1.1 in28 mm | |||||
Motor Length | - 1.18 in.30 mm | - 1.18 in.30 mm | - 1.57 in.40 mm | - 1.57 in.40 mm | - 1.26 in.32 mm | |||||
Holding Torque |
- 2.8 oz-in0.02 N·m | - 2.8 oz-in0.02 N·m | - 5.1 oz-in0.036 N·m | - 5.1 oz-in0.036 N·m | - 13.4 oz-in0.095 N·m | |||||
Current per Phase (A/phase) | - 0.5 | - 0.5 | - 0.6 | - 0.6 | - 1.5 | |||||
Voltage (VDC) | - 4.25 | - 4.25 | - 3.9 | - 3.9 | - 1.77 | |||||
Resistance (Ω/phase) | - 8.5 | - 8.5 | - 6.5 | - 6.5 | - 1.18 | |||||
Inductance (mH/phase) | - 4.1 | - 4.1 | - 3.5 | - 3.5 | - 0.96 | |||||
Shaft/Gear Type | - Round Shaft with Flat (No Gearhead) | |||||||||
Gear Ratio (X:1) | - | |||||||||
Output Shaft Diameter | - 4 mm | - 4 mm | - 4 mm | - 4 mm | - 5 mm | |||||
Backlash | - | |||||||||
Lost Motion | - | |||||||||
Shaft | - Single | - Double | - Single | - Double | - Single | |||||
Encoder | - Not Equipped | |||||||||
Encoder Output | - | |||||||||
Output Type | - | |||||||||
Lead Wires | - 4 | |||||||||
Rotor Inertia | - 0.0088 oz-in²1.6x10-7 kg·m² | - 0.0088 oz-in²1.6x10-7 kg·m² | - 0.0159 oz-in²2.9x10-7 kg·m² | - 0.0159 oz-in²2.9x10-7 kg·m² | - 0.049 oz-in²9x10-7 kg·m² | |||||
Radial Load | - 0 in. from Shaft End = 2.7 lb0.2 in. from Shaft End = 3.3 lb0 mm from Shaft End = 12 N5 mm from Shaft End = 15 N | - 0 in. from Shaft End = 2.7 lb0.2 in. from Shaft End = 3.3 lb0 mm from Shaft End = 12 N5 mm from Shaft End = 15 N | - 0 in. from Shaft End = 2.7 lb0.2 in. from Shaft End = 3.3 lb0 mm from Shaft End = 12 N5 mm from Shaft End = 15 N | - 0 in. from Shaft End = 2.7 lb0.2 in. from Shaft End = 3.3 lb0 mm from Shaft End = 12 N5 mm from Shaft End = 15 N | - 0 in. from Shaft End = 5.6 lb0.2 in. from Shaft End = 7.6 lb0.39 in. from Shaft End = 11.7 lb0 mm from Shaft End = 25 N5 mm from Shaft End = 34 N10 mm from Shaft End = 52 N | |||||
Axial Load | - 0.67 lb3 N | - 0.67 lb3 N | - 0.67 lb3 N | - 0.67 lb3 N | - 1.1 lb5 N | |||||
Brake Type | - | |||||||||
Brake Power Supply | - | |||||||||
Excitation Current | - | |||||||||
Static Friction Torque | - | |||||||||
|