• Stepper Motor

    αSTEP

    The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.
    • 0.79 in. (20 mm) Frame Size
    • Battery-Free, Mechanical Absolute Encoder
    • DC Input
    • Max. Holding Torque
      • Round Shaft Type = 2.8 ~ 5.1 oz-in (0.02 ~ 0.036 N·m)

  • Stepper Motor

    αSTEP

    The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.

    • 1.10 in. (28 mm) Frame Size
    • Battery-Free, Mechanical Absolute Encoder
    • DC Input
    • Max. Holding Torque
      • Round Shaft Type = 13.4 ~ 26 oz-in (0.095 ~ 0.19 N·m)

  • Stepper Motor

    αSTEP

    The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.

    • 1.38 in. (35 mm) Frame Size
    • Battery-Free, Mechanical Absolute Encoder
    • DC Input Input
    • Max. Holding Torque
      • Geared Type =  9.74 lb-in (1.1 N·m)

  • Stepper Motor

    αSTEP

    The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.

    • 1.65 in. (42 mm) Frame Size
    • Battery-Free, Mechanical Absolute Encoder
    • AC or DC Input Input
    • 3 motor only shaft types: Round, Flat and Key
    • Geared Type Available
    • Electromagnetic Brake Type Available
    • Max. Holding Torque
      • Round Shaft Type = 109 oz-in (0.77 N·m)
      • Geared Type = 44 lb-in (5 N·m)

  • Stepper Motor

    αSTEP

    The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.

    • 2.36 in. (60 mm) Frame Size
    • Battery-Free, Mechanical Absolute Encoder
    • AC or DC Input Input
    • 3 motor only shaft types: Round, Flat and Key
    • Geared Type Available
    • Electromagnetic Brake Type Available
    • Max. Holding Torque
      • Round Shaft Type = 280 oz-in (2 N·m)
      • Geared Type = 88 lb-in (10 N·m)

  • Stepper Motor

    αSTEP

    The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.

    • 2.36 in. (60 mm) Frame Size
    • Battery-Free, Mechanical Absolute Encoder
    • AC Input
    • 3 motor only shaft types: Round, Flat and Key
    • Geared Type Available
    • Electromagnetic Brake Type Available
    • Max. Holding Torque
      • Round Shaft Type = 280 ~ 460 oz-in (2 ~ 4 N·m)
      • Geared Type = 460 lb-in (52 N·m)


 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved