The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.
- 2.36 in. (60 mm) Frame Size
- Battery-Free, Mechanical Absolute Encoder
- AC Input
- 3 motor only shaft types: Round, Flat and Key
- Geared Type Available
- Electromagnetic Brake Type Available