AZX Series servo motors are equipped with a battery-free absolute sensor. They are suitable for positioning applications with a large amount of travel, since they achieve high torque in the high speed range. This driver is EtherNet/IP-compatible. The host control device and driver can be connected with one EtherNet/IP communication cable, reducing wiring.
- Built-in Protective Functions
- Monitoring Functions
- Single-Phase/Three-Phase 200-240 VAC
- For use with AC Input AZX Series Motors
EtherNet/IP™ is a trademark of ODVA.