Items |
![]() BMU230A-A 30 W (1/25 HP) Brushless DC Motor Speed Control System Web Price Request Quote
|
![]() BMU230AP-A 30 W (1/25 HP) Brushless DC Motor Speed Control System Web Price Request Quote
|
![]() BMU230C-A 30 W (1/25 HP) Brushless DC Motor Speed Control System Web Price Request Quote
|
![]() BMU230CP-A 30 W (1/25 HP) Brushless DC Motor Speed Control System Web Price Request Quote
|
![]() BMU230A-5 30 W (1/25 HP) Brushless DC Motor Speed Control System Web Price Request Quote
|
|||||
Motor Frame Size |
- 2.36 in.60 mm | |||||||||
Output Power | - 30 W (1/25 HP) | |||||||||
Power Supply | - Single-Phase 100-120 VAC | - Single-Phase 100-120 VAC | - Single-Phase / Three-Phase 200-240 VAC | - Single-Phase / Three-Phase 200-240 VAC | - Single-Phase 100-120 VAC | |||||
Shaft/Gear Type | - Round Shaft (No Gearhead) | - Round Shaft (No Gearhead) | - Round Shaft (No Gearhead) | - Round Shaft (No Gearhead) | - Parallel Shaft Gearhead | |||||
Gear Ratio (X:1) | - | - | - | - | - 5 :1 | |||||
Output Shaft Diameter | - 8 mm | - 8 mm | - 8 mm | - 8 mm | - 10 mm | |||||
Degree of Protection (Motor) | - IP40 | - IP65 | - IP40 | - IP65 | - IP40 | |||||
Rated Torque | - 0.85 lb-in0.10 N·m | - 0.85 lb-in0.10 N·m | - 0.85 lb-in0.10 N·m | - 0.85 lb-in0.10 N·m | - 3.90 lb-in0.45 N·m | |||||
Variable Speed Range (r/min) | - 80 ~ 4000 | - 80 ~ 4000 | - 80 ~ 4000 | - 80 ~ 4000 | - 16 ~ 800 | |||||
Permissible Load Inertia | - 9.80 oz-in²1.80 kg·m² | - 9.80 oz-in²1.80 kg·m² | - 9.80 oz-in²1.80 kg·m² | - 9.80 oz-in²1.80 kg·m² | - 66 oz-in²12 kg·m² | |||||
Permissible Radial Load |
-
0.39 in. from Shaft End = 18 0.79 in. from Shaft End = 22 lb10 mm from Shaft End = 80 20 mm from Shaft End = 100 N |
-
0.39 in. from Shaft End = 18 0.79 in. from Shaft End = 22 lb10 mm from Shaft End = 80 20 mm from Shaft End = 100 N |
-
0.39 in. from Shaft End = 18 0.79 in. from Shaft End = 22 lb10 mm from Shaft End = 80 20 mm from Shaft End = 100 N |
-
0.39 in. from Shaft End = 18 0.79 in. from Shaft End = 22 lb10 mm from Shaft End = 80 20 mm from Shaft End = 100 N |
-
0.39 in. from Shaft End = 22 0.79 in. from Shaft End = 33 lb10 mm from Shaft End = 100 20 mm from Shaft End = 150 N |
|||||
Permissible Axial Load | - | - | - | - | - 9 lb40 N | |||||
Permissible Axial Load | - Half of motor mass or less | - Half of motor mass or less | - Half of motor mass or less | - Half of motor mass or less | - | |||||
Speed Control Method (Select one of the following) |
- Digital Setting using the dial | |||||||||
Number of Speed Settings |
- 4 | |||||||||
Max. Extension Length (m) |
- 10.50 | |||||||||
|