Unit of Measure
Items
dgm60-arak-img.jpg

2.36 in. (60 mm) DGII Series Hollow Rotary Actuator (Single Shaft) (DC Input)
Web Price $1,066.00

dgm60-arak-img.jpg

2.36 in. (60 mm) DGII Series Hollow Rotary Actuator (Double Shaft) (DC Input)
Web Price $1,068.00

dgm85r-arac-img.jpg

3.35 in. (85 mm) DGII Series Hollow Rotary Actuator (Single Shaft) (AC Input)
Web Price $1,887.00

dgm85r-arac-img.jpg

3.35 in. (85 mm) DGII Series Hollow Rotary Actuator (Double Shaft) (AC Input)
Web Price $1,890.00

dgm130r-arac-img.jpg

5.12 in. (130 mm) DGII Series Hollow Rotary Actuator (Single Shaft) (AC Input)
Web Price $2,149.00
Frame Size - 2.36 in60 mm - 2.36 in60 mm - 3.35 in85 mm - 3.35 in85 mm - 5.12 in130 mm
Shaft - Single - Double - Single - Double - Single
Electromagnetic Brake - Not Equipped
Output Table Supporting Bearing - Deep-Groove Ball Bearing - Deep-Groove Ball Bearing - Cross-Roller Bearing - Cross-Roller Bearing - Cross-Roller Bearing
Permissible Torque - 7.9 lb-in0.9 N·m - 7.9 lb-in0.9 N·m - 24 lb-in2.80 N·m - 24 lb-in2.80 N·m - 106 lb-in12 N·m
Inertia - 4324x10-7 kg·m²24 oz-in² - 4324x10-7 kg·m²24 oz-in² - 22092x10-7 kg·m²121 oz-in² - 22092x10-7 kg·m²121 oz-in² - 150620x10-7 kg·m²820 oz-in²
Permissible Speed Range (r/min) - 200
Gear Ratio (X:1) - 18 :1
Max. Holding Torque - 3.9 lb-in0.45 N·m - 3.9 lb-in0.45 N·m - 15.90 lb-in1.8 N·m - 15.90 lb-in1.8 N·m - 106 lb-in12 N·m
Angular Transmission Accuracy - 4 sec (0.067º) - 4 sec (0.067º) - 4 sec (0.067º) - 4 sec (0.067º) - 3 sec (0.05º)
Permissible Thrust Load - 100 N22 lb - 100 N22 lb - 500 N112 lb - 500 N112 lb - 2000 N450 lb
Permissible Moment Load - 2 N·m17.7 lb-in - 2 N·m17.7 lb-in - 10 N·m88 lb-in - 10 N·m88 lb-in - 50 N·m440 lb-in
Runout of Output Table Surface - 0.030 mm0 in. - 0.030 mm0 in. - 0.02 mm0 in. - 0.02 mm0 in. - 0.02 mm0 in.
Runout of Output Table Inner (Outer) Diameter - 0.030 mm0 in. - 0.030 mm0 in. - 0.02 mm0 in. - 0.02 mm0 in. - 0.02 mm0 in.
Parallelism of Output Table - 0.050 mm0 in. - 0.050 mm0 in. - 0.03 mm0 in. - 0.03 mm0 in. - 0.03 mm0 in.
Degree of Protection
- [Actuator] IP40 (IP20 for motor connector) [Driver] IP20 - [Actuator] IP20 [Driver] IP20 - [Actuator] IP40 (IP20 for motor connector) [Driver] IP20 - [Actuator] IP20 [Driver] IP20 - [Actuator] IP40 (IP20 for motor connector) [Driver] IP20
Dimensions -  
-  
-  
-  
-  
Power Supply - DC Input - DC Input - AC Input - AC Input - AC Input

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved