αSTEP

The αSTEP ARD stored data stepper motor driver substantially reduces heat generation from the stepper motor through the use of high-efficiency technology. In addition to implementing the closed loop control based on Oriental Motor's original αSTEP technology, the ARD drivers also achieves up to 40% less power consumption, low vibration, improved angle accuracy and is capable of driving large inertia loads. There is no hunting or gain tuning.

  • Built-in Protective Functions
  • Single-Phase 100-115 or 200-240 VAC
  • For use with AR Series Motors
Unit of Measure
Items
Stepper Motor Driver

αSTEP AR Series Driver with Built-in Controller (Stored Data) (Single-Phase 100-120 VAC)
Web Price Request Quote

Stepper Motor Driver

αSTEP AR Series Driver with Built-in Controller (Stored Data) (Single-Phase 200-240 VAC)
Web Price Request Quote
Driver Type - Closed Loop, Built-in Controller (Stored Data)
Power Supply - Single-Phase 100-120 VAC - Single-Phase 200-240 VAC

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved