The αSTEP ARD stored data stepper motor driver substantially reduces heat generation from the stepper motor through the use of high-efficiency technology. In addition to implementing the closed loop control based on Oriental Motor's original αSTEP technology, the ARD drivers also achieves up to 40% less power consumption, low vibration, improved angle accuracy and is capable of driving large inertia loads. There is no hunting or gain tuning.
Item # |
Driver Type |
Power Supply |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|
ARD-AD | Driver Type - Closed Loop, Built-in Controller (Stored Data) | Power Supply - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
ARD-CD | Driver Type - Closed Loop, Built-in Controller (Stored Data) | Power Supply - Single-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |