Comparison : |
Item # BLMR460SHK-GFV / GFV4G5 / BLVD-KRD, 60 W (1/12 HP) BLV Series R Type Brushless DC Motor Speed Control System (Parallel Shaft Gearhead 5:1) (24 - 48 VDC) Item # BLMR460SHK-GFV / GFV4G10 / BLVD-KRD, 60 W (1/12 HP) BLV Series R Type Brushless DC Motor Speed Control System (Parallel Shaft Gearhead 10:1) (24 - 48 VDC) Item # BLMR460SHK-GFV / GFV4G15 / BLVD-KRD, 60 W (1/12 HP) BLV Series R Type Brushless DC Motor Speed Control System (Parallel Shaft Gearhead 15:1) (24 - 48 VDC) Item # BLMR460SHK-GFV / GFV4G20 / BLVD-KRD, 60 W (1/12 HP) BLV Series R Type Brushless DC Motor Speed Control System (Parallel Shaft Gearhead 20:1) (24 - 48 VDC) Item # BLMR460SHK-GFV / GFV4G30 / BLVD-KRD, 60 W (1/12 HP) BLV Series R Type Brushless DC Motor Speed Control System (Parallel Shaft Gearhead 30:1) (24 - 48 VDC)
|