Driver (*required)
Lead Time1 | - {Contact your local sales office for more information.} |
Driver Type |
- PROFINET Compatible |
Power Supply |
- Single-Phase/Three-Phase 200-240 VAC |
Interface - Control Input |
- 6 points, Photocoupler |
Interface - Pulse Output |
- 2 points, Line driver |
Interface - Control Output |
- 6 points, Photocoupler/Open collector |
Interface - Power Shut Down Signal Input |
- 2 points, Photocoupler |
Interface - Power Shut Down Monitor Output |
- 1 point, Photocoupler/Open collector |
Interface - Field Network |
- PROFINET |
Number of Positioning Data Sets |
- 256 Points |
Remote I/O Input |
- 16 Points |
Remote I/O Output |
- 16 Points |
Setting Tool |
- Support Software MEXE02 |
Coordinates Management Method |
- Battery-Free Absolute System |
Safety Standards |
- UL CE |
Degree of Protection |
- IP10 |
Insulation Resistance (Driver) |
-
When a 500 VDC megger is applied to the following locations, resistance is 100MΩ or higher. Between the PE terminal and main power supply terminal Between the encoder connector and main power supply terminal Between the I/O signal terminal and main power supply terminal. |
Dielectric Strength (Driver) |
-
Sufficient to withstand the following for 1 minute Between the protective earth terminal and main power supply 1.5 kVAC 50/60 HZ Between the encoder connector and the main power supply terminal 1.8 kVAC 50/60 Hz Between the I/O signal terminal and main power supply terminal 1.8 kVAC 50/60 Hz |
Ambient Temperature Range |
- 0ºC ~ +55ºC (+32ºF ~ +131ºF) (nonfreezing) [If the AZXM960 is used at single-phase 200-240 VAC, then 0∼+50˚C (0∼+122˚F)] |
Ambient Humidity |
- 85% max. (noncondensing) |
Operating Atmosphere |
- No corrosive gases or dust. The product should not be exposed to water,oil or other liquids. |
Communication Protocol |
- PROFINET IO Ver.2.43 |
Vendor ID |
- 0x33E: ORIENTAL MOTOR |
Transmission Rate |
- 100 Mbps (Autonegotiation) |
Communication Method |
- Full duplex/Half duplex (Autonegotiation) |
Cable Specifications |
- Shielded Twisted-Pair (STP) Cable Stroke/Cross, Category 5e min. Recommended |
Communication Connector |
- RJ45×2 (Shield-compatible) |
Conformance Class |
- B |
Supported Protocols |
- DCP, LLDP, SNMP, MRP |
RT/IRT |
- RT |
NetLoad Class |
- I |
Number of Occupied Bytes - Output (Scanner > Driver) |
- 40 bytes |
Number of Occupied Bytes - Input (Driver > Scanner) |
- 56 bytes |
Network Topologies |
- Star, Tree, Line, Ring |
|
|
|
|