ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Power Supply |
Electromagnetic Brake |
Max Thrust Force (N) |
Resolution (mm) |
Stroke (mm) |
Controller |
Controller Included |
List Price |
---|---|---|---|---|---|---|---|---|---|
EZHS6A-10MA | - Motorized Linear Slide with Controller | - Single-Phase 110-115 VAC | - Equipped | - 184 | - 0.01 | - 100 | - Absolute | - Yes | - |
EZHS6A-10MI | - Motorized Linear Slide with Controller | - Single-Phase 110-115 VAC | - Equipped | - 184 | - 0.01 | - 100 | - Incremental | - Yes | - |
EZHS6A-15 | - Motorized Linear Slide | - Single-Phase 110-115 VAC | - Not Equipped | - 184 | - 0.01 | - 150 | - | - No | - |
EZHS6A-15A | - Motorized Linear Slide with Controller | - Single-Phase 110-115 VAC | - Not Equipped | - 184 | - 0.01 | - 150 | - Absolute | - Yes | - |
EZHS6A-15I | - Motorized Linear Slide with Controller | - Single-Phase 110-115 VAC | - Not Equipped | - 184 | - 0.01 | - 150 | - Incremental | - Yes | - |
EZHS6A-15M | - Motorized Linear Slide | - Single-Phase 110-115 VAC | - Equipped | - 184 | - 0.01 | - 150 | - | - No | - |
EZHS6A-15MA | - Motorized Linear Slide with Controller | - Single-Phase 110-115 VAC | - Equipped | - 184 | - 0.01 | - 150 | - Absolute | - Yes | - |
EZHS6A-15MI | - Motorized Linear Slide with Controller | - Single-Phase 110-115 VAC | - Equipped | - 184 | - 0.01 | - 150 | - Incremental | - Yes | - |
EZHS6A-20 | - Motorized Linear Slide | - Single-Phase 110-115 VAC | - Not Equipped | - 184 | - 0.01 | - 200 | - | - No | - |
EZHS6A-20A | - Motorized Linear Slide with Controller | - Single-Phase 110-115 VAC | - Not Equipped | - 184 | - 0.01 | - 200 | - Absolute | - Yes | - |
EZHS6A-20I | - Motorized Linear Slide with Controller | - Single-Phase 110-115 VAC | - Not Equipped | - 184 | - 0.01 | - 200 | - Incremental | - Yes | - |
EZHS6A-20M | - Motorized Linear Slide | - Single-Phase 110-115 VAC | - Equipped | - 184 | - 0.01 | - 200 | - | - No | - |
EZHS6A-20MA | - Motorized Linear Slide with Controller | - Single-Phase 110-115 VAC | - Equipped | - 184 | - 0.01 | - 200 | - Absolute | - Yes | - |
EZHS6A-20MI | - Motorized Linear Slide with Controller | - Single-Phase 110-115 VAC | - Equipped | - 184 | - 0.01 | - 200 | - Incremental | - Yes | - |
EZHS6A-25 | - Motorized Linear Slide | - Single-Phase 110-115 VAC | - Not Equipped | - 184 | - 0.01 | - 250 | - | - No | - |
EZHS6A-25A | - Motorized Linear Slide with Controller | - Single-Phase 110-115 VAC | - Not Equipped | - 184 | - 0.01 | - 250 | - Absolute | - Yes | - |
EZHS6A-25I | - Motorized Linear Slide with Controller | - Single-Phase 110-115 VAC | - Not Equipped | - 184 | - 0.01 | - 250 | - Incremental | - Yes | - |
EZHS6A-25M | - Motorized Linear Slide | - Single-Phase 110-115 VAC | - Equipped | - 184 | - 0.01 | - 250 | - | - No | - |
EZHS6A-25MA | - Motorized Linear Slide with Controller | - Single-Phase 110-115 VAC | - Equipped | - 184 | - 0.01 | - 250 | - Absolute | - Yes | - |
EZHS6A-25MI | - Motorized Linear Slide with Controller | - Single-Phase 110-115 VAC | - Equipped | - 184 | - 0.01 | - 250 | - Incremental | - Yes | - |
EZHS6A-30 | - Motorized Linear Slide | - Single-Phase 110-115 VAC | - Not Equipped | - 184 | - 0.01 | - 300 | - | - No | - |
EZHS6A-30A | - Motorized Linear Slide with Controller | - Single-Phase 110-115 VAC | - Not Equipped | - 184 | - 0.01 | - 300 | - Absolute | - Yes | - |
EZHS6A-30I | - Motorized Linear Slide with Controller | - Single-Phase 110-115 VAC | - Not Equipped | - 184 | - 0.01 | - 300 | - Incremental | - Yes | - |
EZHS6A-30M | - Motorized Linear Slide | - Single-Phase 110-115 VAC | - Equipped | - 184 | - 0.01 | - 300 | - | - No | - |
EZHS6A-30MA | - Motorized Linear Slide with Controller | - Single-Phase 110-115 VAC | - Equipped | - 184 | - 0.01 | - 300 | - Absolute | - Yes | - |