Item # |
Item Name |
Power Supply |
Electromagnetic Brake |
Max Thrust Force (N) |
Resolution (mm) |
Stroke (mm) |
Controller |
Controller Included |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
EZHS3A-05 | - Motorized Linear Slide | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 30 | Resolution (mm) - 0.01 | Stroke (mm) - 50 | Controller - | Controller Included - No | List Price - |
Add To Cart
Request Quote |
EZHS3A-05A | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 30 | Resolution (mm) - 0.01 | Stroke (mm) - 50 | Controller - Absolute | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZHS3A-05I | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 30 | Resolution (mm) - 0.01 | Stroke (mm) - 50 | Controller - Incremental | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZHS3A-05M | - Motorized Linear Slide | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 30 | Resolution (mm) - 0.01 | Stroke (mm) - 50 | Controller - | Controller Included - No | List Price - |
Add To Cart
Request Quote |
EZHS3A-05MA | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 30 | Resolution (mm) - 0.01 | Stroke (mm) - 50 | Controller - Absolute | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZHS3A-05MI | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 30 | Resolution (mm) - 0.01 | Stroke (mm) - 50 | Controller - Incremental | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZHS3A-10 | - Motorized Linear Slide | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 30 | Resolution (mm) - 0.01 | Stroke (mm) - 100 | Controller - | Controller Included - No | List Price - |
Add To Cart
Request Quote |
EZHS3A-10A | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 30 | Resolution (mm) - 0.01 | Stroke (mm) - 100 | Controller - Absolute | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZHS3A-10I | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 30 | Resolution (mm) - 0.01 | Stroke (mm) - 100 | Controller - Incremental | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZHS3A-10M | - Motorized Linear Slide | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 30 | Resolution (mm) - 0.01 | Stroke (mm) - 100 | Controller - | Controller Included - No | List Price - |
Add To Cart
Request Quote |
EZHS3A-10MA | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 30 | Resolution (mm) - 0.01 | Stroke (mm) - 100 | Controller - Absolute | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZHS3A-10MI | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 30 | Resolution (mm) - 0.01 | Stroke (mm) - 100 | Controller - Incremental | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZHS3A-15 | - Motorized Linear Slide | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 30 | Resolution (mm) - 0.01 | Stroke (mm) - 150 | Controller - | Controller Included - No | List Price - |
Add To Cart
Request Quote |
EZHS3A-15A | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 30 | Resolution (mm) - 0.01 | Stroke (mm) - 150 | Controller - Absolute | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZHS3A-15I | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 30 | Resolution (mm) - 0.01 | Stroke (mm) - 150 | Controller - Incremental | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZHS3A-15M | - Motorized Linear Slide | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 30 | Resolution (mm) - 0.01 | Stroke (mm) - 150 | Controller - | Controller Included - No | List Price - |
Add To Cart
Request Quote |
EZHS3A-15MA | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 30 | Resolution (mm) - 0.01 | Stroke (mm) - 150 | Controller - Absolute | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZHS3A-15MI | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 30 | Resolution (mm) - 0.01 | Stroke (mm) - 150 | Controller - Incremental | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZHS3A-20 | - Motorized Linear Slide | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 30 | Resolution (mm) - 0.01 | Stroke (mm) - 200 | Controller - | Controller Included - No | List Price - |
Add To Cart
Request Quote |
EZHS3A-20A | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 30 | Resolution (mm) - 0.01 | Stroke (mm) - 200 | Controller - Absolute | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZHS3A-20I | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 30 | Resolution (mm) - 0.01 | Stroke (mm) - 200 | Controller - Incremental | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZHS3A-20M | - Motorized Linear Slide | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 30 | Resolution (mm) - 0.01 | Stroke (mm) - 200 | Controller - | Controller Included - No | List Price - |
Add To Cart
Request Quote |
EZHS3A-20MA | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 30 | Resolution (mm) - 0.01 | Stroke (mm) - 200 | Controller - Absolute | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZHS3A-20MI | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 30 | Resolution (mm) - 0.01 | Stroke (mm) - 200 | Controller - Incremental | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZHS3A-25 | - Motorized Linear Slide | Power Supply - Single-Phase 110-115 VAC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 30 | Resolution (mm) - 0.01 | Stroke (mm) - 250 | Controller - | Controller Included - No | List Price - |
Add To Cart
Request Quote |