Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
ezs_top.jpg
With EZ Limo you can have motion in minutes. EZ Limo has been designed to provide advanced functionality and sophisticated motion control in an easy-to-use product. With EZ Limo you save the time and expense of designing and manufacturing a linear motion system.
Unit of Measure
« 11 12 13 

Item #

Item Name

Power Supply

Electromagnetic Brake

Max Thrust Force (N)

Resolution (mm)

Stroke (mm)

Controller

Controller Included

List Price

EZS4-20MCA - Motorized Linear Slide with Controller - 24 VDC - Equipped - 45 - 0.015 - 200 - Absolute - Yes -
EZS4-20MCI - Motorized Linear Slide with Controller - 24 VDC - Equipped - 45 - 0.015 - 200 - Incremental - Yes -
EZS4-25 - Motorized Linear Slide - 24 VDC - Not Equipped - 45 - 0.015 - 250 - - No -
EZS4-25CA - Motorized Linear Slide with Controller - 24 VDC - Not Equipped - 45 - 0.015 - 250 - Absolute - Yes -
EZS4-25CI - Motorized Linear Slide with Controller - 24 VDC - Not Equipped - 45 - 0.015 - 250 - Incremental - Yes -
EZS4-25M - Motorized Linear Slide - 24 VDC - Equipped - 45 - 0.015 - 250 - - No -
EZS4-25MCA - Motorized Linear Slide with Controller - 24 VDC - Equipped - 45 - 0.015 - 250 - Absolute - Yes -
EZS4-25MCI - Motorized Linear Slide with Controller - 24 VDC - Equipped - 45 - 0.015 - 250 - Incremental - Yes -
EZS4-30 - Motorized Linear Slide - 24 VDC - Not Equipped - 45 - 0.015 - 300 - - No -
EZS4-30CA - Motorized Linear Slide with Controller - 24 VDC - Not Equipped - 45 - 0.015 - 300 - Absolute - Yes -
EZS4-30CI - Motorized Linear Slide with Controller - 24 VDC - Not Equipped - 45 - 0.015 - 300 - Incremental - Yes -
EZS4-30M - Motorized Linear Slide - 24 VDC - Equipped - 45 - 0.015 - 300 - - No -
EZS4-30MCA - Motorized Linear Slide with Controller - 24 VDC - Equipped - 45 - 0.015 - 300 - Absolute - Yes -
EZS4-30MCI - Motorized Linear Slide with Controller - 24 VDC - Equipped - 45 - 0.015 - 300 - Incremental - Yes -
EZS4-40 - Motorized Linear Slide - 24 VDC - Not Equipped - 45 - 0.015 - 400 - - No -
EZS4-40CA - Motorized Linear Slide with Controller - 24 VDC - Not Equipped - 45 - 0.015 - 400 - Absolute - Yes -
EZS4-40CI - Motorized Linear Slide with Controller - 24 VDC - Not Equipped - 45 - 0.015 - 400 - Incremental - Yes -
EZS4-40M - Motorized Linear Slide - 24 VDC - Equipped - 45 - 0.015 - 400 - - No -
EZS4-40MCA - Motorized Linear Slide with Controller - 24 VDC - Equipped - 45 - 0.015 - 400 - Absolute - Yes -
EZS4-40MCI - Motorized Linear Slide with Controller - 24 VDC - Equipped - 45 - 0.015 - 400 - Incremental - Yes -
EZS4-50 - Motorized Linear Slide - 24 VDC - Not Equipped - 45 - 0.015 - 500 - - No -
EZS4-50CA - Motorized Linear Slide with Controller - 24 VDC - Not Equipped - 45 - 0.015 - 500 - Absolute - Yes -
EZS4-50CI - Motorized Linear Slide with Controller - 24 VDC - Not Equipped - 45 - 0.015 - 500 - Incremental - Yes -
EZS4-50M - Motorized Linear Slide - 24 VDC - Equipped - 45 - 0.015 - 500 - - No -
EZS4-50MCA - Motorized Linear Slide with Controller - 24 VDC - Equipped - 45 - 0.015 - 500 - Absolute - Yes -
Unit of Measure
« 11 12 13