ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Power Supply |
Electromagnetic Brake |
Max Thrust Force (N) |
Resolution (mm) |
Stroke (mm) |
Controller |
Controller Included |
List Price |
---|---|---|---|---|---|---|---|---|---|
EZS4-50MCI | - Motorized Linear Slide with Controller | - 24 VDC | - Equipped | - 45 | - 0.015 | - 500 | - Incremental | - Yes | - |
EZS6-10 | - Motorized Linear Slide | - 24 VDC | - Not Equipped | - 100 | - 0.015 | - 100 | - | - No | - |
EZS6-10CA | - Motorized Linear Slide with Controller | - 24 VDC | - Not Equipped | - 100 | - 0.015 | - 100 | - Absolute | - Yes | - |
EZS6-10CI | - Motorized Linear Slide with Controller | - 24 VDC | - Not Equipped | - 100 | - 0.015 | - 100 | - Incremental | - Yes | - |
EZS6-10M | - Motorized Linear Slide | - 24 VDC | - Equipped | - 100 | - 0.015 | - 100 | - | - No | - |
EZS6-10MCA | - Motorized Linear Slide with Controller | - 24 VDC | - Equipped | - 100 | - 0.015 | - 100 | - Absolute | - Yes | - |
EZS6-10MCI | - Motorized Linear Slide with Controller | - 24 VDC | - Equipped | - 100 | - 0.015 | - 100 | - Incremental | - Yes | - |
EZS6-15 | - Motorized Linear Slide | - 24 VDC | - Not Equipped | - 100 | - 0.015 | - 150 | - | - No | - |
EZS6-15CA | - Motorized Linear Slide with Controller | - 24 VDC | - Not Equipped | - 100 | - 0.015 | - 150 | - Absolute | - Yes | - |
EZS6-15CI | - Motorized Linear Slide with Controller | - 24 VDC | - Not Equipped | - 100 | - 0.015 | - 150 | - Incremental | - Yes | - |
EZS6-15M | - Motorized Linear Slide | - 24 VDC | - Equipped | - 100 | - 0.015 | - 150 | - | - No | - |
EZS6-15MCA | - Motorized Linear Slide with Controller | - 24 VDC | - Equipped | - 100 | - 0.015 | - 150 | - Absolute | - Yes | - |
EZS6-15MCI | - Motorized Linear Slide with Controller | - 24 VDC | - Equipped | - 100 | - 0.015 | - 150 | - Incremental | - Yes | - |
EZS6-20 | - Motorized Linear Slide | - 24 VDC | - Not Equipped | - 100 | - 0.015 | - 200 | - | - No | - |
EZS6-20CA | - Motorized Linear Slide with Controller | - 24 VDC | - Not Equipped | - 100 | - 0.015 | - 200 | - Absolute | - Yes | - |
EZS6-20CI | - Motorized Linear Slide with Controller | - 24 VDC | - Not Equipped | - 100 | - 0.015 | - 200 | - Incremental | - Yes | - |
EZS6-20M | - Motorized Linear Slide | - 24 VDC | - Equipped | - 100 | - 0.015 | - 200 | - | - No | - |
EZS6-20MCA | - Motorized Linear Slide with Controller | - 24 VDC | - Equipped | - 100 | - 0.015 | - 200 | - Absolute | - Yes | - |
EZS6-20MCI | - Motorized Linear Slide with Controller | - 24 VDC | - Equipped | - 100 | - 0.015 | - 200 | - Incremental | - Yes | - |
EZS6-25 | - Motorized Linear Slide | - 24 VDC | - Not Equipped | - 100 | - 0.015 | - 250 | - | - No | - |
EZS6-25CA | - Motorized Linear Slide with Controller | - 24 VDC | - Not Equipped | - 100 | - 0.015 | - 250 | - Absolute | - Yes | - |
EZS6-25CI | - Motorized Linear Slide with Controller | - 24 VDC | - Not Equipped | - 100 | - 0.015 | - 250 | - Incremental | - Yes | - |
EZS6-25M | - Motorized Linear Slide | - 24 VDC | - Equipped | - 100 | - 0.015 | - 250 | - | - No | - |
EZS6-25MCA | - Motorized Linear Slide with Controller | - 24 VDC | - Equipped | - 100 | - 0.015 | - 250 | - Absolute | - Yes | - |
EZS6-25MCI | - Motorized Linear Slide with Controller | - 24 VDC | - Equipped | - 100 | - 0.015 | - 250 | - Incremental | - Yes | - |