ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Power Supply |
Type |
Web Price |
CAD |
---|---|---|---|---|---|
BLHD100K | - Brushless DC Driver | - 24 VDC | - | $189.00 | - |
USP206-1U2 | - AC Speed Controller | - Single-Phase 100-115 VAC | - | $117.00 | - |
USP206-2E2 | - AC Speed Controller | - Single-Phase 200-230 VAC | - | $117.00 | - |
USP315-1U2 | - AC Speed Controller | - Single-Phase 100-115 VAC | - | $117.00 | - |
USP315-2E2 | - AC Speed Controller | - Single-Phase 200-230 VAC | - | $119.00 | - |
USP425-1U2 | - AC Speed Controller | - Single-Phase 100-115 VAC | - | $117.00 | - |
USP425-2E2 | - AC Speed Controller | - Single-Phase 200-230 VAC | - | $119.00 | - |
USP540-1U2 | - AC Speed Controller | - Single-Phase 100-115 VAC | - | $117.00 | - |
USP540-2E2 | - AC Speed Controller | - Single-Phase 200-230 VAC | - | $119.00 | - |
USP560-1U2 | - AC Speed Controller | - Single-Phase 100-115 VAC | - | $120.00 | - |
USP560-2E2 | - AC Speed Controller | - Single-Phase 200-230 VAC | - | $122.00 | - |
USP590-1U2 | - AC Speed Controller | - Single-Phase 100-115 VAC | - | $120.00 | - |
USP590-2E2 | - AC Speed Controller | - Single-Phase 200-230 VAC | - | $122.00 | - |
TMP-1 | - Power Controller for Torque Motors | - Single-Phase 100/110/115 VAC ±10% 50/60 Hz Single-Phase 200/220/230 VAC ±10% 50/60 Hz | - | $149.00 | - |
MSC-1 | - AC Speed Controller | - Single-Phase 110/115 VAC Single-Phase 220/230 VAC | - | $107.00 | - |
BLED3AM-R | - Brushless DC Motor Driver | - Single-Phase 100-120 VAC | - | $312.00 | - |
BLED3CM-R | - Brushless DC Motor Driver | - Single-Phase 200-240 VAC | - | $312.00 | - |
BLED6AM-R | - Brushless DC Motor Driver | - Single-Phase 100-120 VAC | - | $312.00 | - |
BLED6CM-R | - Brushless DC Motor Driver | - Single-Phase 200-240 VAC | - | $312.00 | - |
BLED12AM-R | - Brushless DC Motor Driver | - Single-Phase 100-120 VAC | - | $330.00 | - |
BLED12CM-R | - Brushless DC Motor Driver | - Single-Phase 200-240 VAC | - | $330.00 | - |
BMUD30-A2 | - Brushless DC Motor Driver (Single-Phase 100-120 VAC) | - Single-Phase 100-120 VAC | - | $185.00 | - |
BMUD30-C2 | - Brushless DC Motor Driver (Single-Phase, Three-Phase 200-240 VAC) | - Single-Phase, Three-Phase 200-240 VAC | - | $185.00 | - |
BMUD60-A2 | - Brushless DC Motor Driver (Single-Phase 100-120 VAC) | - Single-Phase 100-120 VAC | - | $190.00 | - |
BMUD60-C2 | - Brushless DC Motor Driver (Single-Phase, Three-Phase 200-240 VAC) | - Single-Phase, Three-Phase 200-240 VAC | - | $190.00 | - |