Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Brushless DC Motor
Brushless DC Motors
Unit of Measure
« 16 17 18 19 20 

Item #

Output Power

Power Input

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Brake Type

Variable Speed Range (r/min)

Web Price

Type

CAD

BLM450HK-AC - 50 W (1/15 HP) - DC - Round Shaft with Flat (No Gearhead) - - 10 mm - IP65 - 1.69 lb-in - - 80 ~ 3000 $185.00 - Connector -
BLM230HPM-GFV / GFV2G5S - 30 W (1/25 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 5 :1 - 10 mm - IP66 - 4.7 lb-in - Power off activated type. Automatically controlled by the driver. - 16 ~ 800 $535.00 - Connector -
BLM230HPM-GFV / GFV2G10S - 30 W (1/25 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 10 :1 - 10 mm - IP66 - 9.7 lb-in - Power off activated type. Automatically controlled by the driver. - 8 ~ 400 $535.00 - Connector -
BLM230HPM-GFV / GFV2G15S - 30 W (1/25 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 15 :1 - 10 mm - IP66 - 14.1 lb-in - Power off activated type. Automatically controlled by the driver. - 5.3 ~ 267 $535.00 - Connector -
BLM230HPM-GFV / GFV2G20S - 30 W (1/25 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 20 :1 - 10 mm - IP66 - 19.4 lb-in - Power off activated type. Automatically controlled by the driver. - 4 ~ 200 $535.00 - Connector -
BLM230HPM-GFV / GFV2G30S - 30 W (1/25 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 30 :1 - 10 mm - IP66 - 27 lb-in - Power off activated type. Automatically controlled by the driver. - 2.7 ~ 133 $544.00 - Connector -
BLM230HPM-GFV / GFV2G50S - 30 W (1/25 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 50 :1 - 10 mm - IP66 - 46 lb-in - Power off activated type. Automatically controlled by the driver. - 1.6 ~ 80 $544.00 - Connector -
BLM230HPM-GFV / GFV2G100S - 30 W (1/25 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 100 :1 - 10 mm - IP66 - 53 lb-in - Power off activated type. Automatically controlled by the driver. - 0.8 ~ 40 $544.00 - Connector -
BLM230HPM-GFV / GFS2G5FR - 30 W (1/25 HP) - AC - Hollow Shaft Flat Gearhead - 5 :1 - 12 mm - IP66 - 3.5 lb-in - Power off activated type. Automatically controlled by the driver. - 16 ~ 800 $606.00 - Connector -
BLM230HPM-GFV / GFS2G10FR - 30 W (1/25 HP) - AC - Hollow Shaft Flat Gearhead - 10 :1 - 12 mm - IP66 - 7.5 lb-in - Power off activated type. Automatically controlled by the driver. - 8 ~ 400 $606.00 - Connector -
BLM230HPM-GFV / GFS2G15FR - 30 W (1/25 HP) - AC - Hollow Shaft Flat Gearhead - 15 :1 - 12 mm - IP66 - 11.5 lb-in - Power off activated type. Automatically controlled by the driver. - 5.3 ~ 267 $606.00 - Connector -
BLM230HPM-GFV / GFS2G20FR - 30 W (1/25 HP) - AC - Hollow Shaft Flat Gearhead - 20 :1 - 12 mm - IP66 - 15 lb-in - Power off activated type. Automatically controlled by the driver. - 4 ~ 200 $606.00 - Connector -
BLM230HPM-GFV / GFS2G30FR - 30 W (1/25 HP) - AC - Hollow Shaft Flat Gearhead - 30 :1 - 12 mm - IP66 - 23 lb-in - Power off activated type. Automatically controlled by the driver. - 2.7 ~ 133 $621.00 - Connector -
BLM230HPM-GFV / GFS2G50FR - 30 W (1/25 HP) - AC - Hollow Shaft Flat Gearhead - 50 :1 - 12 mm - IP66 - 38 lb-in - Power off activated type. Automatically controlled by the driver. - 1.6 ~ 80 $621.00 - Connector -
BLM230HPM-GFV / GFS2G100FR - 30 W (1/25 HP) - AC - Hollow Shaft Flat Gearhead - 100 :1 - 12 mm - IP66 - 75 lb-in - Power off activated type. Automatically controlled by the driver. - 0.8 ~ 40 $621.00 - Connector -
BLM230HPM-GFV / GFS2G200FR - 30 W (1/25 HP) - AC - Hollow Shaft Flat Gearhead - 200 :1 - 12 mm - IP66 - 150 lb-in - Power off activated type. Automatically controlled by the driver. - 0.4 ~ 20 $634.00 - Connector -
BLM230HPM-ACS - 30 W (1/25 HP) - AC - Round Shaft with Flat (No Gearhead) - - 8 mm - IP66 - 0.85 lb-in - Power off activated type. Automatically controlled by the driver. - 80 ~ 4000 $428.00 - Connector -
BLM230HPM-AS - 30 W (1/25 HP) - AC - Round Shaft (No Gearhead) - - 8 mm - IP66 - 0.85 lb-in - Power off activated type. Automatically controlled by the driver. - 80 ~ 4000 $421.00 - Connector -
BLM460SHPM-GFV / GFV4G5S - 60 W (1/12 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 5 :1 - 15 mm - IP66 - 7.9 lb-in - Power off activated type. Automatically controlled by the driver. - 16 ~ 800 $562.00 - Connector -
BLM460SHPM-GFV / GFV4G10S - 60 W (1/12 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 10 :1 - 15 mm - IP66 - 15.9 lb-in - Power off activated type. Automatically controlled by the driver. - 8 ~ 400 $562.00 - Connector -
BLM460SHPM-GFV / GFV4G15S - 60 W (1/12 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 15 :1 - 15 mm - IP66 - 23 lb-in - Power off activated type. Automatically controlled by the driver. - 5.3 ~ 267 $562.00 - Connector -
BLM460SHPM-GFV / GFV4G20S - 60 W (1/12 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 20 :1 - 15 mm - IP66 - 31 lb-in - Power off activated type. Automatically controlled by the driver. - 4 ~ 200 $562.00 - Connector -
BLM460SHPM-GFV / GFV4G30S - 60 W (1/12 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 30 :1 - 15 mm - IP66 - 46 lb-in - Power off activated type. Automatically controlled by the driver. - 2.7 ~ 133 $571.00 - Connector -
BLM460SHPM-GFV / GFV4G50S - 60 W (1/12 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 50 :1 - 15 mm - IP66 - 76 lb-in - Power off activated type. Automatically controlled by the driver. - 1.6 ~ 80 $571.00 - Connector -
BLM460SHPM-GFV / GFV4G100S - 60 W (1/12 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 100 :1 - 15 mm - IP66 - 141 lb-in - Power off activated type. Automatically controlled by the driver. - 0.8 ~ 40 $571.00 - Connector -
Unit of Measure
« 16 17 18 19 20