Item # |
Frame Size |
Permissible Torque |
Permissible Speed (r/min) |
Power Supply |
Shaft |
Electromagnetic Brake |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|
DG60-ARAK2-3 | Frame Size - 2.36 in60 mm | Permissible Torque - 7.9 lb-in0.9 N·m | Permissible Speed (r/min) - 200 | Power Supply - 24 VDC | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
DG60-ARBK2-3 | Frame Size - 2.36 in60 mm | Permissible Torque - 7.9 lb-in0.9 N·m | Permissible Speed (r/min) - 200 | Power Supply - 24 VDC | Shaft - Double | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
DG85R-ARAA2-3 | Frame Size - 3.35 in85 mm | Permissible Torque - 24 lb-in2.80 N·m | Permissible Speed (r/min) - 200 | Power Supply - Single-Phase 100-115 VAC | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
DG85R-ARAC2-3 | Frame Size - 3.35 in85 mm | Permissible Torque - 24 lb-in2.80 N·m | Permissible Speed (r/min) - 200 | Power Supply - Single-Phase 200-230 VAC | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
DG85R-ARAS2-3 | Frame Size - 3.35 in85 mm | Permissible Torque - 24 lb-in2.80 N·m | Permissible Speed (r/min) - 200 | Power Supply - Three-Phase 200-230 VAC | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
DG85R-ARBA2-3 | Frame Size - 3.35 in85 mm | Permissible Torque - 24 lb-in2.80 N·m | Permissible Speed (r/min) - 200 | Power Supply - Single-Phase 100-115 VAC | Shaft - Double | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
DG85R-ARBC2-3 | Frame Size - 3.35 in85 mm | Permissible Torque - 24 lb-in2.80 N·m | Permissible Speed (r/min) - 200 | Power Supply - Single-Phase 200-230 VAC | Shaft - Double | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
DG85R-ARBS2-3 | Frame Size - 3.35 in85 mm | Permissible Torque - 24 lb-in2.80 N·m | Permissible Speed (r/min) - 200 | Power Supply - Three-Phase 200-230 VAC | Shaft - Double | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
DG130R-ARAA2-3 | Frame Size - 5.12 in130 mm | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 200 | Power Supply - Single-Phase 100-115 VAC | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
DG130R-ARAC2-3 | Frame Size - 5.12 in130 mm | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 200 | Power Supply - Single-Phase 200-230 VAC | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
DG130R-ARAS2-3 | Frame Size - 5.12 in130 mm | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 200 | Power Supply - Three-Phase 200-230 VAC | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
DG130R-ARBA2-3 | Frame Size - 5.12 in130 mm | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 200 | Power Supply - Single-Phase 100-115 VAC | Shaft - Double | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
DG130R-ARBC2-3 | Frame Size - 5.12 in130 mm | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 200 | Power Supply - Single-Phase 200-230 VAC | Shaft - Double | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
DG130R-ARBS2-3 | Frame Size - 5.12 in130 mm | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 200 | Power Supply - Three-Phase 200-230 VAC | Shaft - Double | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
DG130R-ARMA2-3 | Frame Size - 5.12 in130 mm | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 200 | Power Supply - Single-Phase 100-115 VAC | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
DG130R-ARMC2-3 | Frame Size - 5.12 in130 mm | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 200 | Power Supply - Single-Phase 200-230 VAC | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
DG130R-ARMS2-3 | Frame Size - 5.12 in130 mm | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 200 | Power Supply - Three-Phase 200-230 VAC | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
DG200R-ARAA2-3 | Frame Size - 7.87 in200 mm | Permissible Torque - 440 lb-in50 N·m | Permissible Speed (r/min) - 110 | Power Supply - Single-Phase 100-115 VAC | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
DG200R-ARAC2-3 | Frame Size - 7.87 in200 mm | Permissible Torque - 440 lb-in50 N·m | Permissible Speed (r/min) - 110 | Power Supply - Single-Phase 200-230 VAC | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
DG200R-ARAS2-3 | Frame Size - 7.87 in200 mm | Permissible Torque - 440 lb-in50 N·m | Permissible Speed (r/min) - 110 | Power Supply - Three-Phase 200-230 VAC | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
DG200R-ARBA2-3 | Frame Size - 7.87 in200 mm | Permissible Torque - 440 lb-in50 N·m | Permissible Speed (r/min) - 110 | Power Supply - Single-Phase 100-115 VAC | Shaft - Double | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
DG200R-ARBC2-3 | Frame Size - 7.87 in200 mm | Permissible Torque - 440 lb-in50 N·m | Permissible Speed (r/min) - 110 | Power Supply - Single-Phase 200-230 VAC | Shaft - Double | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
DG200R-ARBS2-3 | Frame Size - 7.87 in200 mm | Permissible Torque - 440 lb-in50 N·m | Permissible Speed (r/min) - 110 | Power Supply - Three-Phase 200-230 VAC | Shaft - Double | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
DG200R-ARMA2-3 | Frame Size - 7.87 in200 mm | Permissible Torque - 440 lb-in50 N·m | Permissible Speed (r/min) - 110 | Power Supply - Single-Phase 100-115 VAC | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
DG200R-ARMC2-3 | Frame Size - 7.87 in200 mm | Permissible Torque - 440 lb-in50 N·m | Permissible Speed (r/min) - 110 | Power Supply - Single-Phase 200-230 VAC | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |