Item # |
Item Name |
Module Dimensions |
Power Supply |
Degree of Protection |
Air Flow Direction |
Max. Air Flow |
Max. Static Pressure |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|
FMZ23BI-E | - Filter Panel IP43 (6.18 in. x 6.69 in.) | Module Dimensions - 6.18 in. (W) x 6.69 in. (H) 157 mm (W) x 170 mm (H) | Power Supply - | Degree of Protection - IP43 | Air Flow Direction - | Max. Air Flow - | Max. Static Pressure - | List Price - |
Add To Cart
Request Quote |
FMZ23BI-F | - Filter Panel IP43 (5.08 x 5.28) | Module Dimensions - 5.08 in. (W) x 5.28 in. (H) 129 mm (W) x 134 mm (H) | Power Supply - | Degree of Protection - IP43 | Air Flow Direction - | Max. Air Flow - | Max. Static Pressure - | List Price - |
Add To Cart
Request Quote |
FMZ23CI-D | - Filter Panel IP55 (8.23 in. x 8.90 in.) | Module Dimensions - 8.23 in. (W) x 8.90 in. (H) 209 mm (W) x 226 mm (H) | Power Supply - | Degree of Protection - IP55 | Air Flow Direction - | Max. Air Flow - | Max. Static Pressure - | List Price - |
Add To Cart
Request Quote |
FMZ23CI-E | - Filter Panel IP55 (6.18 in. x 6.69 in.) | Module Dimensions - 6.18 in. (W) x 6.69 in. (H) 157 mm (W) x 170 mm (H) | Power Supply - | Degree of Protection - IP55 | Air Flow Direction - | Max. Air Flow - | Max. Static Pressure - | List Price - |
Add To Cart
Request Quote |
FMZ23CI-F | - Filter Panel IP55 (5.08 x 5.28) | Module Dimensions - 5.08 in. (W) x 5.28 in. (H) 129 mm (W) x 134 mm (H) | Power Supply - | Degree of Protection - IP55 | Air Flow Direction - | Max. Air Flow - | Max. Static Pressure - | List Price - |
Add To Cart
Request Quote |