Pinion Shaft AC and Brushless Motors for use with gearheads (sold separately).
26 - 50 of 279 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Type

Web Price

Add To Cart / Contact Sales
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire $179.00 Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire $187.00 Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Terminal Box $227.00 Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire $187.00 Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Terminal Box $227.00 Add To Cart
Request Quote
- Induction Motor - 1.65 in42 mm - 3 W (1/250 HP) - Single-Phase 110/115 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire $105.00 Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Pinion Shaft (Gearhead required - sold separately) - Conduit Box $186.00 Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Conduit Box $191.00 Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Conduit Box $182.00 Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Pinion Shaft (Gearhead required - sold separately) - Conduit Box $208.00 Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Conduit Box $217.00 Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Conduit Box $204.00 Add To Cart
Request Quote
- Induction Motor - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Pinion Shaft (Gearhead required - sold separately) - Conduit Box $131.00 Add To Cart
Request Quote
- Induction Motor - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Conduit Box $135.00 Add To Cart
Request Quote
- Induction Motor - 3.15 in80 mm - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Conduit Box $135.00 Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Pinion Shaft (Gearhead required - sold separately) - Conduit Box $153.00 Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Conduit Box $157.00 Add To Cart
Request Quote
- Induction Motor - 3.54 in90 mm - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Conduit Box $157.00 Add To Cart
Request Quote
- Induction Motor - 2.76 in70 mm - 15 W (1/50 HP) - Three-Phase 200/220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire $98.00 Add To Cart
Request Quote
- Induction Motor - 4.09 in104 mm - 200 W (1/4 HP) - Single-Phase 220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Cable $207.00 Add To Cart
Request Quote
- Induction Motor - 4.09 in104 mm - 200 W (1/4 HP) - Single-Phase 110/115 VAC - Pinion Shaft (Gearhead required - sold separately) - Cable $199.00 Add To Cart
Request Quote
- Induction Motor - 4.09 in104 mm - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Terminal Box $244.00 Add To Cart
Request Quote
- Induction Motor - 4.09 in104 mm - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Cable $207.00 Add To Cart
Request Quote
- Reversible Motor - 1.65 in42 mm - 1 W (1/750 HP) - Single-Phase 110/115 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire $105.00 Add To Cart
Request Quote
- Reversible Motor - 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire $96.00 Add To Cart
Request Quote
26 - 50 of 279 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved