Pinion Shaft AC and Brushless Motors for use with gearheads (sold separately).
101 - 125 of 279 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Type

Web Price

Add To Cart / Contact Sales
- AC Speed Control System - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 100-120 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire / Cable $260.00 Add To Cart
Request Quote
- AC Speed Control System - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 200-240 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire / Cable $267.00 Add To Cart
Request Quote
- AC Speed Control System - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 100-120 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire / Cable $286.00 Add To Cart
Request Quote
- AC Speed Control System - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 200-240 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire / Cable $292.00 Add To Cart
Request Quote
- AC Speed Control System - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire / Cable $404.00 Add To Cart
Request Quote
- AC Speed Control System - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 200-240 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire / Cable $414.00 Add To Cart
Request Quote
- AC Speed Control System - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 100-120 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire / Cable $470.00 Add To Cart
Request Quote
- AC Speed Control System - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 200-240 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire / Cable $479.00 Add To Cart
Request Quote
- Low-Speed Synchronous Motor - 2.22 in56.4 mm - - Single-Phase 100-115 VAC - Pinion Shaft (Gearhead required - sold separately) - $119.00 Add To Cart
Request Quote
- Low-Speed Synchronous Motor - 3.35 in85 mm - - Single-Phase 100-115 VAC - Pinion Shaft (Gearhead required - sold separately) - $205.00 Add To Cart
Request Quote
- AC Speed Control Motor - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Pinion Shaft (Gearhead required - sold separately) - $275.00 Add To Cart
Request Quote
- AC Speed Control Motor - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - $283.00 Add To Cart
Request Quote
- AC Speed Control Motor - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Pinion Shaft (Gearhead required - sold separately) - $286.00 Add To Cart
Request Quote
- AC Speed Control Motor - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - $292.00 Add To Cart
Request Quote
- Brushless DC Motor - 2.36 in60 mm - 30 W (1/25 HP) - - Pinion Shaft (Gearhead required - sold separately) - $200.00 Add To Cart
Request Quote
- Brushless DC Motor - 3.15 in80 mm - 50 W (1/15 HP) - - Pinion Shaft (Gearhead required - sold separately) - $216.00 Add To Cart
Request Quote
- Brushless DC Motor - 3.54 in90 mm - 100 W (1/8 HP) - - Pinion Shaft (Gearhead required - sold separately) - $259.00 Add To Cart
Request Quote
- AC Speed Control Motor - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Pinion Shaft (Gearhead required - sold separately) - $284.00 Add To Cart
Request Quote
- AC Speed Control Motor - 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - $289.00 Add To Cart
Request Quote
- AC Speed Control Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Pinion Shaft (Gearhead required - sold separately) - $350.00 Add To Cart
Request Quote
- AC Speed Control Motor - 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - $358.00 Add To Cart
Request Quote
- AC Speed Control Motor - 2.36 in60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Pinion Shaft (Gearhead required - sold separately) - $112.00 Add To Cart
Request Quote
- AC Speed Control Motor - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Pinion Shaft (Gearhead required - sold separately) - $121.00 Add To Cart
Request Quote
- AC Speed Control Motor - 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Pinion Shaft (Gearhead required - sold separately) - $131.00 Add To Cart
Request Quote
- AC Speed Control Motor - 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Pinion Shaft (Gearhead required - sold separately) - $157.00 Add To Cart
Request Quote
101 - 125 of 279 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved