These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC). Order online or request a quote.
Item # |
Frame Size |
Power Supply |
Type |
Function |
Connection Type |
Fan Speed Type |
Speed (r/min) |
Max. Air Flow |
Max. Static Pressure |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| MDS825-24 | Frame Size - 3.15 in80 mm | Power Supply - 24 VDC | Type - S Type (Standard) | Function - None | Connection Type - Lead Wire | Fan Speed Type - Standard Speed | Speed (r/min) - 3400 | Max. Air Flow - 42.4 CFM1.2 m³/min | Max. Static Pressure - 0.192 inH2O48 Pa | Request Quote |
Add To Cart
Request Quote |
| MDS925-24 | Frame Size - 3.62 in92 mm | Power Supply - 24 VDC | Type - S Type (Standard) | Function - None | Connection Type - Lead Wire | Fan Speed Type - Standard Speed | Speed (r/min) - 3800 | Max. Air Flow - 59 CFM1.67 m³/min | Max. Static Pressure - 0.243 inH2O60.6 Pa | Request Quote |
Add To Cart
Request Quote |
| MDS1225Y-24 | Frame Size - 4.69 in119 mm | Power Supply - 24 VDC | Type - S Type (Standard) | Function - None | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 3150 | Max. Air Flow - 99.9 CFM2.83 m³/min | Max. Static Pressure - 0.309 inH2O77 Pa | Request Quote |
Add To Cart
Request Quote |
| MDA420-24L | Frame Size - 1.65 in40 mm | Power Supply - 24 VDC | Type - A Type (with Alarm) | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 8000 | Max. Air Flow - 7.4 CFM0.21 m³/min | Max. Static Pressure - 0.319 inH2O79.5 Pa | $33.00 |
Add To Cart
Request Quote |
| MDA515-24L | Frame Size - 2.05 in52 mm | Power Supply - 24 VDC | Type - A Type (with Alarm) | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 6300 | Max. Air Flow - 14.1 CFM0.4 m³/min | Max. Static Pressure - 0.237 inH2O59 Pa | $34.00 |
Add To Cart
Request Quote |
| MDA825-24L | Frame Size - 3.15 in80 mm | Power Supply - 24 VDC | Type - A Type (with Alarm) | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 3400 | Max. Air Flow - 42.4 CFM1.2 m³/min | Max. Static Pressure - 0.192 inH2O48 Pa | $33.00 |
Add To Cart
Request Quote |
| MDA925-24L | Frame Size - 3.62 in92 mm | Power Supply - 24 VDC | Type - A Type (with Alarm) | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 3800 | Max. Air Flow - 59 CFM1.67 m³/min | Max. Static Pressure - 0.243 inH2O60.6 Pa | $36.00 |
Add To Cart
Request Quote |
| MDA1225-24L | Frame Size - 4.69 in119 mm | Power Supply - 24 VDC | Type - A Type (with Alarm) | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 3150 | Max. Air Flow - 99.9 CFM2.83 m³/min | Max. Static Pressure - 0.309 inH2O77 Pa | $57.00 |
Add To Cart
Request Quote |
| MDE825Y-24L | Frame Size - 3.15 in80 mm | Power Supply - 24 VDC | Type - E Type (Long Life) | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 3700 | Max. Air Flow - 36.4 CFM1.03 m³/min | Max. Static Pressure - 0.176 inH2O44 Pa | $86.00 |
Add To Cart
Request Quote |
| MDE925Y-24L | Frame Size - 3.62 in92 mm | Power Supply - 24 VDC | Type - E Type (Long Life) | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 3150 | Max. Air Flow - 48.7 CFM1.38 m³/min | Max. Static Pressure - 0.167 inH2O41.6 Pa | $86.00 |
Add To Cart
Request Quote |
| MDE1238Y-24L | Frame Size - 4.69 in119 mm | Power Supply - 24 VDC | Type - E Type (Long Life) | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 3700 | Max. Air Flow - 137.7 CFM3.9 m³/min | Max. Static Pressure - 0.472 inH2O117.8 Pa | $135.00 |
Add To Cart
Request Quote |
| MDV1225-24S | Frame Size - 4.72 in120 mm | Power Supply - 24 VDC | Type - V Type (Variable Speed) | Function - Pulse Sensor | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 5100 [100% PWM Duty] | Max. Air Flow - 170.5 CFM4.83 m³/min | Max. Static Pressure - 0.898 inH2O224 Pa | $85.00 |
Add To Cart
Request Quote |
| MDA1238-24L | Frame Size - 4.72 in120 mm | Power Supply - 24 VDC | Type - A Type (with Alarm) | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 3600 | Max. Air Flow - 137 CFM3.88 m³/min | Max. Static Pressure - 0.54 inH2O135 Pa | $59.00 |
Add To Cart
Request Quote |
| MDA1451-24L | Frame Size - 5.51 in140 mm | Power Supply - 24 VDC | Type - A Type (with Alarm) | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Speed (r/min) - 3150 | Max. Air Flow - 205 CFM5.80 m³/min | Max. Static Pressure - 0.52 inH2O130 Pa | $98.00 |
Add To Cart
Request Quote |