This category has 1,080 items. Only the first 1000 records are returned.
Item # |
Drive Method |
Power Input |
Electromagnetic Brake |
Motor Location |
Table Orientation |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
EZSM3D030AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.67 lb43 N | Stroke - 11.81 in.300 mm | $1,120.00 | CAD - |
Add To Cart
Request Quote |
EZSM3D035AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.67 lb43 N | Stroke - 13.78 in.350 mm | $1,157.00 | CAD - |
Add To Cart
Request Quote |
EZSM3D040AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.67 lb43 N | Stroke - 15.75 in.400 mm | $1,157.00 | CAD - |
Add To Cart
Request Quote |
EZSM3D045AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.67 lb43 N | Stroke - 17.72 in.450 mm | $1,196.00 | CAD - |
Add To Cart
Request Quote |
EZSM3D050AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.67 lb43 N | Stroke - 19.69 in.500 mm | $1,196.00 | CAD - |
Add To Cart
Request Quote |
EZSM3D055AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.67 lb43 N | Stroke - 21.65 in.550 mm | $1,233.00 | CAD - |
Add To Cart
Request Quote |
EZSM3D060AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.67 lb43 N | Stroke - 23.62 in.600 mm | $1,233.00 | CAD - |
Add To Cart
Request Quote |
EZSM3D065AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.67 lb43 N | Stroke - 25.59 in.650 mm | $1,271.00 | CAD - |
Add To Cart
Request Quote |
EZSM3D070AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.67 lb43 N | Stroke - 27.56 in.700 mm | $1,271.00 | CAD - |
Add To Cart
Request Quote |
EZSM3D005AZAK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.67 lb43 N | Stroke - 1.97 in.50 mm | $1,045.00 | CAD - |
Add To Cart
Request Quote |
EZSM3D010AZAK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.67 lb43 N | Stroke - 3.94 in.100 mm | $1,045.00 | CAD - |
Add To Cart
Request Quote |
EZSM3D015AZAK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.67 lb43 N | Stroke - 5.91 in.150 mm | $1,082.00 | CAD - |
Add To Cart
Request Quote |
EZSM3D020AZAK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.67 lb43 N | Stroke - 7.87 in.200 mm | $1,082.00 | CAD - |
Add To Cart
Request Quote |
EZSM3D025AZAK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.67 lb43 N | Stroke - 9.84 in.250 mm | $1,120.00 | CAD - |
Add To Cart
Request Quote |
EZSM3D030AZAK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.67 lb43 N | Stroke - 11.81 in.300 mm | $1,120.00 | CAD - |
Add To Cart
Request Quote |
EZSM3D035AZAK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.67 lb43 N | Stroke - 13.78 in.350 mm | $1,157.00 | CAD - |
Add To Cart
Request Quote |
EZSM3D040AZAK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.67 lb43 N | Stroke - 15.75 in.400 mm | $1,157.00 | CAD - |
Add To Cart
Request Quote |
EZSM3D045AZAK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.67 lb43 N | Stroke - 17.72 in.450 mm | $1,196.00 | CAD - |
Add To Cart
Request Quote |
EZSM3D050AZAK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.67 lb43 N | Stroke - 19.69 in.500 mm | $1,196.00 | CAD - |
Add To Cart
Request Quote |
EZSM3D055AZAK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.67 lb43 N | Stroke - 21.65 in.550 mm | $1,233.00 | CAD - |
Add To Cart
Request Quote |
EZSM3D060AZAK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.67 lb43 N | Stroke - 23.62 in.600 mm | $1,233.00 | CAD - |
Add To Cart
Request Quote |
EZSM3D065AZAK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.67 lb43 N | Stroke - 25.59 in.650 mm | $1,271.00 | CAD - |
Add To Cart
Request Quote |
EZSM3D070AZAK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - | Thrust - 9.67 lb43 N | Stroke - 27.56 in.700 mm | $1,271.00 | CAD - |
Add To Cart
Request Quote |
EZSM3D005AZMC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - 7.72 lb3.5 kg | Thrust - 9.67 lb43 N | Stroke - 1.97 in.50 mm | $1,308.00 | CAD - |
Add To Cart
Request Quote |
EZSM3D010AZMC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 16.53 lb7.5 kg | Max. Vertical Transportable Mass - 7.72 lb3.5 kg | Thrust - 9.67 lb43 N | Stroke - 3.94 in.100 mm | $1,308.00 | CAD - |
Add To Cart
Request Quote |