The AlphaStep EAC Series electric linear actuators are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations.
  • Straight Type (No Guide)
  • Stroke Lengths from 50 mm up to 300 mm
  • Electromagnetic Brake available
51 - 72 of 72 | Results Per Page | View |
1 2 3 
Clear Filter

Power Supply

  • 24/48 VDC
  • Single-Phase 100-120 VAC
  • Single-Phase / Three-Phase 200-240 VAC

Electromagnetic Brake

  • Equipped
  • Not Equipped

Lead (mm)

  • 6
  • 12

Stroke (mm)

  • 50
  • 100
  • 150
  • 200
  • 250
  • 300

Item #

Power Supply

Guide

Electromagnetic Brake

Motor Location

Lead

Stroke

Push Force

Max. Speed

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Web Price

Add To Cart / Contact Sales
Sort by
- 24/48 VDC - Not Equipped - Not Equipped - Straight Type - 6 mm - 150 mm - ~500 N   - 300 mm/s - ~60 kg   - Request Quote Add To Cart
Request Quote
- 24/48 VDC - Not Equipped - Not Equipped - Straight Type - 6 mm - 200 mm - ~500 N   - 300 mm/s - ~60 kg   - Request Quote Add To Cart
Request Quote
- 24/48 VDC - Not Equipped - Not Equipped - Straight Type - 6 mm - 250 mm - ~500 N   - 300 mm/s - ~60 kg   - Request Quote Add To Cart
Request Quote
- 24/48 VDC - Not Equipped - Not Equipped - Straight Type - 6 mm - 300 mm - ~500 N   - 300 mm/s - ~60 kg   - Request Quote Add To Cart
Request Quote
- Single-Phase 100-120 VAC - Not Equipped - Equipped - Straight Type - 6 mm - 50 mm - ~500 N   - 300 mm/s - ~60 kg   - ~30 kg   Request Quote Add To Cart
Request Quote
- Single-Phase 100-120 VAC - Not Equipped - Equipped - Straight Type - 6 mm - 100 mm - ~500 N   - 300 mm/s - ~60 kg   - ~30 kg   Request Quote Add To Cart
Request Quote
- Single-Phase 100-120 VAC - Not Equipped - Equipped - Straight Type - 6 mm - 150 mm - ~500 N   - 300 mm/s - ~60 kg   - ~30 kg   Request Quote Add To Cart
Request Quote
- Single-Phase 100-120 VAC - Not Equipped - Equipped - Straight Type - 6 mm - 200 mm - ~500 N   - 300 mm/s - ~60 kg   - ~30 kg   Request Quote Add To Cart
Request Quote
- Single-Phase 100-120 VAC - Not Equipped - Equipped - Straight Type - 6 mm - 250 mm - ~500 N   - 300 mm/s - ~60 kg   - ~30 kg   Request Quote Add To Cart
Request Quote
- Single-Phase 100-120 VAC - Not Equipped - Equipped - Straight Type - 6 mm - 300 mm - ~500 N   - 300 mm/s - ~60 kg   - ~30 kg   Request Quote Add To Cart
Request Quote
- Single-Phase / Three-Phase 200-240 VAC - Not Equipped - Equipped - Straight Type - 6 mm - 50 mm - ~500 N   - 300 mm/s - ~60 kg   - ~30 kg   Request Quote Add To Cart
Request Quote
- Single-Phase / Three-Phase 200-240 VAC - Not Equipped - Equipped - Straight Type - 6 mm - 100 mm - ~500 N   - 300 mm/s - ~60 kg   - ~30 kg   Request Quote Add To Cart
Request Quote
- Single-Phase / Three-Phase 200-240 VAC - Not Equipped - Equipped - Straight Type - 6 mm - 150 mm - ~500 N   - 300 mm/s - ~60 kg   - ~30 kg   Request Quote Add To Cart
Request Quote
- Single-Phase / Three-Phase 200-240 VAC - Not Equipped - Equipped - Straight Type - 6 mm - 200 mm - ~500 N   - 300 mm/s - ~60 kg   - ~30 kg   Request Quote Add To Cart
Request Quote
- Single-Phase / Three-Phase 200-240 VAC - Not Equipped - Equipped - Straight Type - 6 mm - 250 mm - ~500 N   - 300 mm/s - ~60 kg   - ~30 kg   Request Quote Add To Cart
Request Quote
- Single-Phase / Three-Phase 200-240 VAC - Not Equipped - Equipped - Straight Type - 6 mm - 300 mm - ~500 N   - 300 mm/s - ~60 kg   - ~30 kg   Request Quote Add To Cart
Request Quote
- 24/48 VDC - Not Equipped - Equipped - Straight Type - 6 mm - 50 mm - ~500 N   - 300 mm/s - ~60 kg   - ~30 kg   Request Quote Add To Cart
Request Quote
- 24/48 VDC - Not Equipped - Equipped - Straight Type - 6 mm - 100 mm - ~500 N   - 300 mm/s - ~60 kg   - ~30 kg   Request Quote Add To Cart
Request Quote
- 24/48 VDC - Not Equipped - Equipped - Straight Type - 6 mm - 150 mm - ~500 N   - 300 mm/s - ~60 kg   - ~30 kg   Request Quote Add To Cart
Request Quote
- 24/48 VDC - Not Equipped - Equipped - Straight Type - 6 mm - 200 mm - ~500 N   - 300 mm/s - ~60 kg   - ~30 kg   Request Quote Add To Cart
Request Quote
- 24/48 VDC - Not Equipped - Equipped - Straight Type - 6 mm - 250 mm - ~500 N   - 300 mm/s - ~60 kg   - ~30 kg   Request Quote Add To Cart
Request Quote
- 24/48 VDC - Not Equipped - Equipped - Straight Type - 6 mm - 300 mm - ~500 N   - 300 mm/s - ~60 kg   - ~30 kg   Request Quote Add To Cart
Request Quote
51 - 72 of 72 | Results Per Page | View |
1 2 3 

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved