The DGII Series uses a highly rigid hollow rotary table with a efficient and energy saving AR series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads. Pulse input type driver.
Item # |
Frame Size |
Permissible Torque |
Permissible Speed (r/min) |
Power Supply |
Shaft |
Electromagnetic Brake |
Web Price |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| DG60-ARAK2-3 | Frame Size N/A 2.36 in60 mm | Permissible Torque N/A 7.9 lb-in0.9 N·m | Permissible Speed (r/min) N/A 200 | Power Supply N/A 24 VDC | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | QUOTE |
Add To Cart
Request Quote |
| DG60-ARBK2-3 | Frame Size N/A 2.36 in60 mm | Permissible Torque N/A 7.9 lb-in0.9 N·m | Permissible Speed (r/min) N/A 200 | Power Supply N/A 24 VDC | Shaft N/A Double | Electromagnetic Brake N/A Not Equipped | QUOTE |
Add To Cart
Request Quote |
| DG85R-ARAA2-3 | Frame Size N/A 3.35 in85 mm | Permissible Torque N/A 24 lb-in2.80 N·m | Permissible Speed (r/min) N/A 200 | Power Supply N/A Single-Phase 100-115 VAC | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | QUOTE |
Add To Cart
Request Quote |
| DG85R-ARAC2-3 | Frame Size N/A 3.35 in85 mm | Permissible Torque N/A 24 lb-in2.80 N·m | Permissible Speed (r/min) N/A 200 | Power Supply N/A Single-Phase 200-230 VAC | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | QUOTE |
Add To Cart
Request Quote |
| DG85R-ARAS2-3 | Frame Size N/A 3.35 in85 mm | Permissible Torque N/A 24 lb-in2.80 N·m | Permissible Speed (r/min) N/A 200 | Power Supply N/A Three-Phase 200-230 VAC | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | QUOTE |
Add To Cart
Request Quote |
| DG85R-ARBA2-3 | Frame Size N/A 3.35 in85 mm | Permissible Torque N/A 24 lb-in2.80 N·m | Permissible Speed (r/min) N/A 200 | Power Supply N/A Single-Phase 100-115 VAC | Shaft N/A Double | Electromagnetic Brake N/A Not Equipped | QUOTE |
Add To Cart
Request Quote |
| DG85R-ARBC2-3 | Frame Size N/A 3.35 in85 mm | Permissible Torque N/A 24 lb-in2.80 N·m | Permissible Speed (r/min) N/A 200 | Power Supply N/A Single-Phase 200-230 VAC | Shaft N/A Double | Electromagnetic Brake N/A Not Equipped | QUOTE |
Add To Cart
Request Quote |
| DG85R-ARBS2-3 | Frame Size N/A 3.35 in85 mm | Permissible Torque N/A 24 lb-in2.80 N·m | Permissible Speed (r/min) N/A 200 | Power Supply N/A Three-Phase 200-230 VAC | Shaft N/A Double | Electromagnetic Brake N/A Not Equipped | QUOTE |
Add To Cart
Request Quote |
| DG130R-ARAA2-3 | Frame Size N/A 5.12 in130 mm | Permissible Torque N/A 106 lb-in12 N·m | Permissible Speed (r/min) N/A 200 | Power Supply N/A Single-Phase 100-115 VAC | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | QUOTE |
Add To Cart
Request Quote |
| DG130R-ARAC2-3 | Frame Size N/A 5.12 in130 mm | Permissible Torque N/A 106 lb-in12 N·m | Permissible Speed (r/min) N/A 200 | Power Supply N/A Single-Phase 200-230 VAC | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | QUOTE |
Add To Cart
Request Quote |
| DG130R-ARAS2-3 | Frame Size N/A 5.12 in130 mm | Permissible Torque N/A 106 lb-in12 N·m | Permissible Speed (r/min) N/A 200 | Power Supply N/A Three-Phase 200-230 VAC | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | QUOTE |
Add To Cart
Request Quote |
| DG130R-ARBA2-3 | Frame Size N/A 5.12 in130 mm | Permissible Torque N/A 106 lb-in12 N·m | Permissible Speed (r/min) N/A 200 | Power Supply N/A Single-Phase 100-115 VAC | Shaft N/A Double | Electromagnetic Brake N/A Not Equipped | QUOTE |
Add To Cart
Request Quote |
| DG130R-ARBC2-3 | Frame Size N/A 5.12 in130 mm | Permissible Torque N/A 106 lb-in12 N·m | Permissible Speed (r/min) N/A 200 | Power Supply N/A Single-Phase 200-230 VAC | Shaft N/A Double | Electromagnetic Brake N/A Not Equipped | QUOTE |
Add To Cart
Request Quote |
| DG130R-ARBS2-3 | Frame Size N/A 5.12 in130 mm | Permissible Torque N/A 106 lb-in12 N·m | Permissible Speed (r/min) N/A 200 | Power Supply N/A Three-Phase 200-230 VAC | Shaft N/A Double | Electromagnetic Brake N/A Not Equipped | QUOTE |
Add To Cart
Request Quote |
| DG130R-ARMA2-3 | Frame Size N/A 5.12 in130 mm | Permissible Torque N/A 106 lb-in12 N·m | Permissible Speed (r/min) N/A 200 | Power Supply N/A Single-Phase 100-115 VAC | Shaft N/A Single | Electromagnetic Brake N/A Equipped | QUOTE |
Add To Cart
Request Quote |
| DG130R-ARMC2-3 | Frame Size N/A 5.12 in130 mm | Permissible Torque N/A 106 lb-in12 N·m | Permissible Speed (r/min) N/A 200 | Power Supply N/A Single-Phase 200-230 VAC | Shaft N/A Single | Electromagnetic Brake N/A Equipped | QUOTE |
Add To Cart
Request Quote |
| DG130R-ARMS2-3 | Frame Size N/A 5.12 in130 mm | Permissible Torque N/A 106 lb-in12 N·m | Permissible Speed (r/min) N/A 200 | Power Supply N/A Three-Phase 200-230 VAC | Shaft N/A Single | Electromagnetic Brake N/A Equipped | QUOTE |
Add To Cart
Request Quote |
| DG200R-ARAA2-3 | Frame Size N/A 7.87 in200 mm | Permissible Torque N/A 440 lb-in50 N·m | Permissible Speed (r/min) N/A 110 | Power Supply N/A Single-Phase 100-115 VAC | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | QUOTE |
Add To Cart
Request Quote |
| DG200R-ARAC2-3 | Frame Size N/A 7.87 in200 mm | Permissible Torque N/A 440 lb-in50 N·m | Permissible Speed (r/min) N/A 110 | Power Supply N/A Single-Phase 200-230 VAC | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | QUOTE |
Add To Cart
Request Quote |
| DG200R-ARAS2-3 | Frame Size N/A 7.87 in200 mm | Permissible Torque N/A 440 lb-in50 N·m | Permissible Speed (r/min) N/A 110 | Power Supply N/A Three-Phase 200-230 VAC | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | QUOTE |
Add To Cart
Request Quote |
| DG200R-ARBA2-3 | Frame Size N/A 7.87 in200 mm | Permissible Torque N/A 440 lb-in50 N·m | Permissible Speed (r/min) N/A 110 | Power Supply N/A Single-Phase 100-115 VAC | Shaft N/A Double | Electromagnetic Brake N/A Not Equipped | QUOTE |
Add To Cart
Request Quote |
| DG200R-ARBC2-3 | Frame Size N/A 7.87 in200 mm | Permissible Torque N/A 440 lb-in50 N·m | Permissible Speed (r/min) N/A 110 | Power Supply N/A Single-Phase 200-230 VAC | Shaft N/A Double | Electromagnetic Brake N/A Not Equipped | QUOTE |
Add To Cart
Request Quote |
| DG200R-ARBS2-3 | Frame Size N/A 7.87 in200 mm | Permissible Torque N/A 440 lb-in50 N·m | Permissible Speed (r/min) N/A 110 | Power Supply N/A Three-Phase 200-230 VAC | Shaft N/A Double | Electromagnetic Brake N/A Not Equipped | QUOTE |
Add To Cart
Request Quote |
| DG200R-ARMA2-3 | Frame Size N/A 7.87 in200 mm | Permissible Torque N/A 440 lb-in50 N·m | Permissible Speed (r/min) N/A 110 | Power Supply N/A Single-Phase 100-115 VAC | Shaft N/A Single | Electromagnetic Brake N/A Equipped | QUOTE |
Add To Cart
Request Quote |
| DG200R-ARMC2-3 | Frame Size N/A 7.87 in200 mm | Permissible Torque N/A 440 lb-in50 N·m | Permissible Speed (r/min) N/A 110 | Power Supply N/A Single-Phase 200-230 VAC | Shaft N/A Single | Electromagnetic Brake N/A Equipped | QUOTE |
Add To Cart
Request Quote |