The DGII Series uses a highly rigid hollow rotary table with an absolute encoder AZ series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads. Pulse input type driver.
Item # |
Frame Size |
Power Supply |
Electromagnetic Brake |
Permissible Torque |
Permissible Speed (r/min) |
Web Price |
Input Current |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| DG85R-AZAA | Frame Size N/A 3.35 in85 mm | Power Supply N/A Single-Phase 100-120 VAC | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 39.80 lb-in4.5 N·m | Permissible Speed (r/min) N/A 1200º/second (200 r/min) | QUOTE | Input Current N/A 2.7 A |
Add To Cart
Request Quote |
| DG85R-AZAC | Frame Size N/A 3.35 in85 mm | Power Supply N/A Single-Phase / Three-Phase 200-240 VAC | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 39.80 lb-in4.5 N·m | Permissible Speed (r/min) N/A 1200º/second (200 r/min) | QUOTE | Input Current N/A Single-Phase = 1.7 AThree-Phase = 1.0 A |
Add To Cart
Request Quote |
| DG85R-AZMA | Frame Size N/A 3.35 in85 mm | Power Supply N/A Single-Phase 100-120 VAC | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 39.80 lb-in4.5 N·m | Permissible Speed (r/min) N/A 1200º/second (200 r/min) | QUOTE | Input Current N/A 2.7 A |
Add To Cart
Request Quote |
| DG85R-AZMC | Frame Size N/A 3.35 in85 mm | Power Supply N/A Single-Phase / Three-Phase 200-240 VAC | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 39.80 lb-in4.5 N·m | Permissible Speed (r/min) N/A 1200º/second (200 r/min) | QUOTE | Input Current N/A Single-Phase = 1.7 AThree-Phase = 1.0 A |
Add To Cart
Request Quote |
| DG130R-AZAA | Frame Size N/A 5.12 in130 mm | Power Supply N/A Single-Phase 100-120 VAC | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 106.20 lb-in12 N·m | Permissible Speed (r/min) N/A 1200º/second (200 r/min) | QUOTE | Input Current N/A 3.8 A |
Add To Cart
Request Quote |
| DG130R-AZAC | Frame Size N/A 5.12 in130 mm | Power Supply N/A Single-Phase / Three-Phase 200-240 VAC | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 106.20 lb-in12 N·m | Permissible Speed (r/min) N/A 1200º/second (200 r/min) | QUOTE | Input Current N/A Single-Phase = 2.3 AThree-Phase = 1.4 A |
Add To Cart
Request Quote |
| DG130R-AZMA | Frame Size N/A 5.12 in130 mm | Power Supply N/A Single-Phase 100-120 VAC | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 106.20 lb-in12 N·m | Permissible Speed (r/min) N/A 1200º/second (200 r/min) | QUOTE | Input Current N/A 3.8 A |
Add To Cart
Request Quote |
| DG130R-AZMC | Frame Size N/A 5.12 in130 mm | Power Supply N/A Single-Phase / Three-Phase 200-240 VAC | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 106.20 lb-in12 N·m | Permissible Speed (r/min) N/A 1200º/second (200 r/min) | QUOTE | Input Current N/A Single-Phase = 2.3 AThree-Phase = 1.4 A |
Add To Cart
Request Quote |
| DG200R-AZAA | Frame Size N/A 7.87 in200 mm | Power Supply N/A Single-Phase 100-120 VAC | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 442.54 lb-in50 N·m | Permissible Speed (r/min) N/A 660º/second (110 r/min) | QUOTE | Input Current N/A 6.4 A |
Add To Cart
Request Quote |
| DG200R-AZAC | Frame Size N/A 7.87 in200 mm | Power Supply N/A Single-Phase / Three-Phase 200-240 VAC | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 442.54 lb-in50 N·m | Permissible Speed (r/min) N/A 660º/second (110 r/min) | QUOTE | Input Current N/A Single-Phase = 3.9 AThree-Phase = 2.3 A |
Add To Cart
Request Quote |
| DG200R-AZMA | Frame Size N/A 7.87 in200 mm | Power Supply N/A Single-Phase 100-120 VAC | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 442.54 lb-in50 N·m | Permissible Speed (r/min) N/A 660º/second (110 r/min) | QUOTE | Input Current N/A 6.4 A |
Add To Cart
Request Quote |
| DG200R-AZMC | Frame Size N/A 7.87 in200 mm | Power Supply N/A Single-Phase / Three-Phase 200-240 VAC | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 442.54 lb-in50 N·m | Permissible Speed (r/min) N/A 660º/second (110 r/min) | QUOTE | Input Current N/A Single-Phase = 3.9 AThree-Phase = 2.3 A |
Add To Cart
Request Quote |