The new DG Series uses the highly efficient and energy saving AR Series as the motor of the hollow rotary actuator. Pulse input type driver.
![]()
Item # |
Frame Size |
Power Supply |
Shaft |
Electromagnetic Brake |
Permissible Torque |
Permissible Speed (r/min) |
Web Price |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| DG60-ARAK2 | Frame Size N/A 2.36 in60 mm | Power Supply N/A 24 VDC | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 7.9 lb-in0.9 N·m | Permissible Speed (r/min) N/A 200 | QUOTE |
Add To Cart
Request Quote |
| DG60-ARBK2 | Frame Size N/A 2.36 in60 mm | Power Supply N/A 24 VDC | Shaft N/A Double | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 7.9 lb-in0.9 N·m | Permissible Speed (r/min) N/A 200 | QUOTE |
Add To Cart
Request Quote |
| DG85R-ARAA2 | Frame Size N/A 3.35 in85 mm | Power Supply N/A Single-Phase 100-115 VAC | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 24 lb-in2.80 N·m | Permissible Speed (r/min) N/A 200 | QUOTE |
Add To Cart
Request Quote |
| DG85R-ARAC2 | Frame Size N/A 3.35 in85 mm | Power Supply N/A Single-Phase 200-230 VAC | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 24 lb-in2.80 N·m | Permissible Speed (r/min) N/A 200 | QUOTE |
Add To Cart
Request Quote |
| DG85R-ARAS2 | Frame Size N/A 3.35 in85 mm | Power Supply N/A Three-Phase 200-230 VAC | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 24 lb-in2.80 N·m | Permissible Speed (r/min) N/A 200 | QUOTE |
Add To Cart
Request Quote |
| DG85R-ARBA2 | Frame Size N/A 3.35 in85 mm | Power Supply N/A Single-Phase 100-115 VAC | Shaft N/A Double | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 24 lb-in2.80 N·m | Permissible Speed (r/min) N/A 200 | QUOTE |
Add To Cart
Request Quote |
| DG85R-ARBC2 | Frame Size N/A 3.35 in85 mm | Power Supply N/A Single-Phase 200-230 VAC | Shaft N/A Double | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 24 lb-in2.80 N·m | Permissible Speed (r/min) N/A 200 | QUOTE |
Add To Cart
Request Quote |
| DG85R-ARBS2 | Frame Size N/A 3.35 in85 mm | Power Supply N/A Three-Phase 200-230 VAC | Shaft N/A Double | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 24 lb-in2.80 N·m | Permissible Speed (r/min) N/A 200 | QUOTE |
Add To Cart
Request Quote |
| DG130R-ARAA2 | Frame Size N/A 5.12 in130 mm | Power Supply N/A Single-Phase 100-115 VAC | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 106 lb-in12 N·m | Permissible Speed (r/min) N/A 200 | QUOTE |
Add To Cart
Request Quote |
| DG130R-ARAC2 | Frame Size N/A 5.12 in130 mm | Power Supply N/A Single-Phase 200-230 VAC | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 106 lb-in12 N·m | Permissible Speed (r/min) N/A 200 | QUOTE |
Add To Cart
Request Quote |
| DG130R-ARAS2 | Frame Size N/A 5.12 in130 mm | Power Supply N/A Three-Phase 200-230 VAC | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 106 lb-in12 N·m | Permissible Speed (r/min) N/A 200 | QUOTE |
Add To Cart
Request Quote |
| DG130R-ARBA2 | Frame Size N/A 5.12 in130 mm | Power Supply N/A Single-Phase 100-115 VAC | Shaft N/A Double | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 106 lb-in12 N·m | Permissible Speed (r/min) N/A 200 | QUOTE |
Add To Cart
Request Quote |
| DG130R-ARBC2 | Frame Size N/A 5.12 in130 mm | Power Supply N/A Single-Phase 200-230 VAC | Shaft N/A Double | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 106 lb-in12 N·m | Permissible Speed (r/min) N/A 200 | QUOTE |
Add To Cart
Request Quote |
| DG130R-ARBS2 | Frame Size N/A 5.12 in130 mm | Power Supply N/A Three-Phase 200-230 VAC | Shaft N/A Double | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 106 lb-in12 N·m | Permissible Speed (r/min) N/A 200 | QUOTE |
Add To Cart
Request Quote |
| DG130R-ARMA2 | Frame Size N/A 5.12 in130 mm | Power Supply N/A Single-Phase 100-115 VAC | Shaft N/A Single | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 106 lb-in12 N·m | Permissible Speed (r/min) N/A 200 | QUOTE |
Add To Cart
Request Quote |
| DG130R-ARMC2 | Frame Size N/A 5.12 in130 mm | Power Supply N/A Single-Phase 200-230 VAC | Shaft N/A Single | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 106 lb-in12 N·m | Permissible Speed (r/min) N/A 200 | QUOTE |
Add To Cart
Request Quote |
| DG130R-ARMS2 | Frame Size N/A 5.12 in130 mm | Power Supply N/A Three-Phase 200-230 VAC | Shaft N/A Single | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 106 lb-in12 N·m | Permissible Speed (r/min) N/A 200 | QUOTE |
Add To Cart
Request Quote |
| DG200R-ARAA2 | Frame Size N/A 7.87 in200 mm | Power Supply N/A Single-Phase 100-115 VAC | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 440 lb-in50 N·m | Permissible Speed (r/min) N/A 110 | QUOTE |
Add To Cart
Request Quote |
| DG200R-ARAC2 | Frame Size N/A 7.87 in200 mm | Power Supply N/A Single-Phase 200-230 VAC | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 440 lb-in50 N·m | Permissible Speed (r/min) N/A 110 | QUOTE |
Add To Cart
Request Quote |
| DG200R-ARAS2 | Frame Size N/A 7.87 in200 mm | Power Supply N/A Three-Phase 200-230 VAC | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 440 lb-in50 N·m | Permissible Speed (r/min) N/A 110 | QUOTE |
Add To Cart
Request Quote |
| DG200R-ARBA2 | Frame Size N/A 7.87 in200 mm | Power Supply N/A Single-Phase 100-115 VAC | Shaft N/A Double | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 440 lb-in50 N·m | Permissible Speed (r/min) N/A 110 | QUOTE |
Add To Cart
Request Quote |
| DG200R-ARBC2 | Frame Size N/A 7.87 in200 mm | Power Supply N/A Single-Phase 200-230 VAC | Shaft N/A Double | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 440 lb-in50 N·m | Permissible Speed (r/min) N/A 110 | QUOTE |
Add To Cart
Request Quote |
| DG200R-ARBS2 | Frame Size N/A 7.87 in200 mm | Power Supply N/A Three-Phase 200-230 VAC | Shaft N/A Double | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 440 lb-in50 N·m | Permissible Speed (r/min) N/A 110 | QUOTE |
Add To Cart
Request Quote |
| DG200R-ARMA2 | Frame Size N/A 7.87 in200 mm | Power Supply N/A Single-Phase 100-115 VAC | Shaft N/A Single | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 440 lb-in50 N·m | Permissible Speed (r/min) N/A 110 | QUOTE |
Add To Cart
Request Quote |
| DG200R-ARMC2 | Frame Size N/A 7.87 in200 mm | Power Supply N/A Single-Phase 200-230 VAC | Shaft N/A Single | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 440 lb-in50 N·m | Permissible Speed (r/min) N/A 110 | QUOTE |
Add To Cart
Request Quote |