Item # |
Motor Frame Size |
Output Power |
Maximum Input Current |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Electromagnetic Brake |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLMR460SHK-GFV / GFV4G5 / BLVD-KRD | Motor Frame Size N/A 3.15 in.80 mm | Output Power N/A 60 W (1/12 HP) | Maximum Input Current N/A 5.5 A | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 15 mm | Rated Torque N/A 8 lb-in0.86 N·m | Electromagnetic Brake N/A Not Equipped | Variable Speed Range (r/min) N/A 0.2 ~ 800 | $921.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| BLMR460SHK-GFV / GFV4G10 / BLVD-KRD | Motor Frame Size N/A 3.15 in.80 mm | Output Power N/A 60 W (1/12 HP) | Maximum Input Current N/A 5.5 A | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 15 mm | Rated Torque N/A 15 lb-in1.7 N·m | Electromagnetic Brake N/A Not Equipped | Variable Speed Range (r/min) N/A 0.1 ~ 400 | $921.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| BLMR460SHK-GFV / GFV4G15 / BLVD-KRD | Motor Frame Size N/A 3.15 in.80 mm | Output Power N/A 60 W (1/12 HP) | Maximum Input Current N/A 5.5 A | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 15 mm | Rated Torque N/A 23 lb-in2.6 N·m | Electromagnetic Brake N/A Not Equipped | Variable Speed Range (r/min) N/A 0.067 ~ 267 | $921.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| BLMR460SHK-GFV / GFV4G20 / BLVD-KRD | Motor Frame Size N/A 3.15 in.80 mm | Output Power N/A 60 W (1/12 HP) | Maximum Input Current N/A 5.5 A | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 15 mm | Rated Torque N/A 30 lb-in3.4 N·m | Electromagnetic Brake N/A Not Equipped | Variable Speed Range (r/min) N/A 0.05 ~ 200 | $921.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| BLMR460SHK-GFV / GFV4G30 / BLVD-KRD | Motor Frame Size N/A 3.15 in.80 mm | Output Power N/A 60 W (1/12 HP) | Maximum Input Current N/A 5.5 A | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 15 mm | Rated Torque N/A 43 lb-in4.9 N·m | Electromagnetic Brake N/A Not Equipped | Variable Speed Range (r/min) N/A 0.033 ~ 133 | $930.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| BLMR460SHK-GFV / GFV4G50 / BLVD-KRD | Motor Frame Size N/A 3.15 in.80 mm | Output Power N/A 60 W (1/12 HP) | Maximum Input Current N/A 5.5 A | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 15 mm | Rated Torque N/A 73 lb-in8.2 N·m | Electromagnetic Brake N/A Not Equipped | Variable Speed Range (r/min) N/A 0.02 ~ 80 | $930.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| BLMR460SHK-GFV / GFV4G100 / BLVD-KRD | Motor Frame Size N/A 3.15 in.80 mm | Output Power N/A 60 W (1/12 HP) | Maximum Input Current N/A 5.5 A | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 15 mm | Rated Torque N/A 142 lb-in16 N·m | Electromagnetic Brake N/A Not Equipped | Variable Speed Range (r/min) N/A 0.01 ~ 40 | $930.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| BLMR460SHK-GFV / GFS4G5FR / BLVD-KRD | Motor Frame Size N/A 3.15 in.80 mm | Output Power N/A 60 W (1/12 HP) | Maximum Input Current N/A 5.5 A | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 15 mm | Rated Torque N/A 7 lb-in0.81 N·m | Electromagnetic Brake N/A Not Equipped | Variable Speed Range (r/min) N/A 0.2 ~ 800 | $1,059.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| BLMR460SHK-GFV / GFS4G10FR / BLVD-KRD | Motor Frame Size N/A 3.15 in.80 mm | Output Power N/A 60 W (1/12 HP) | Maximum Input Current N/A 5.5 A | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 15 mm | Rated Torque N/A 14 lb-in1.6 N·m | Electromagnetic Brake N/A Not Equipped | Variable Speed Range (r/min) N/A 0.1 ~ 400 | $1,059.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| BLMR460SHK-GFV / GFS4G15FR / BLVD-KRD | Motor Frame Size N/A 3.15 in.80 mm | Output Power N/A 60 W (1/12 HP) | Maximum Input Current N/A 5.5 A | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 15 mm | Rated Torque N/A 21 lb-in2.4 N·m | Electromagnetic Brake N/A Not Equipped | Variable Speed Range (r/min) N/A 0.067 ~ 267 | $1,059.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| BLMR460SHK-GFV / GFS4G20FR / BLVD-KRD | Motor Frame Size N/A 3.15 in.80 mm | Output Power N/A 60 W (1/12 HP) | Maximum Input Current N/A 5.5 A | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 15 mm | Rated Torque N/A 28 lb-in3.2 N·m | Electromagnetic Brake N/A Not Equipped | Variable Speed Range (r/min) N/A 0.05 ~ 200 | $1,059.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| BLMR460SHK-GFV / GFS4G30FR / BLVD-KRD | Motor Frame Size N/A 3.15 in.80 mm | Output Power N/A 60 W (1/12 HP) | Maximum Input Current N/A 5.5 A | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 15 mm | Rated Torque N/A 43 lb-in4.9 N·m | Electromagnetic Brake N/A Not Equipped | Variable Speed Range (r/min) N/A 0.033 ~ 133 | $1,074.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| BLMR460SHK-GFV / GFS4G50FR / BLVD-KRD | Motor Frame Size N/A 3.15 in.80 mm | Output Power N/A 60 W (1/12 HP) | Maximum Input Current N/A 5.5 A | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 15 mm | Rated Torque N/A 72 lb-in8.1 N·m | Electromagnetic Brake N/A Not Equipped | Variable Speed Range (r/min) N/A 0.02 ~ 80 | $1,074.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| BLMR460SHK-GFV / GFS4G100FR / BLVD-KRD | Motor Frame Size N/A 3.15 in.80 mm | Output Power N/A 60 W (1/12 HP) | Maximum Input Current N/A 5.5 A | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 15 mm | Rated Torque N/A 143 lb-in16.2 N·m | Electromagnetic Brake N/A Not Equipped | Variable Speed Range (r/min) N/A 0.01 ~ 40 | $1,074.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| BLMR460SHK-GFV / GFS4G200FR / BLVD-KRD | Motor Frame Size N/A 3.15 in.80 mm | Output Power N/A 60 W (1/12 HP) | Maximum Input Current N/A 5.5 A | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 200 :1 | Output Shaft Diameter N/A 15 mm | Rated Torque N/A 288 lb-in32.5 N·m | Electromagnetic Brake N/A Not Equipped | Variable Speed Range (r/min) N/A 0.005 ~ 20 | $1,086.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| BLMR260HK-5CS / BLVD-KRD | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 60 W (1/12 HP) | Maximum Input Current N/A 5.5 A | Shaft/Gear Type N/A Spur Gear (Centered Shaft) | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 10 mm | Rated Torque N/A 8 lb-in0.86 N·m | Electromagnetic Brake N/A Not Equipped | Variable Speed Range (r/min) N/A 0.2 ~ 800 | $943.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| BLMR260HK-10CS / BLVD-KRD | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 60 W (1/12 HP) | Maximum Input Current N/A 5.5 A | Shaft/Gear Type N/A Spur Gear (Centered Shaft) | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 10 mm | Rated Torque N/A 15 lb-in1.7 N·m | Electromagnetic Brake N/A Not Equipped | Variable Speed Range (r/min) N/A 0.1 ~ 400 | $943.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| BLMR260HK-15CS / BLVD-KRD | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 60 W (1/12 HP) | Maximum Input Current N/A 5.5 A | Shaft/Gear Type N/A Spur Gear (Centered Shaft) | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 10 mm | Rated Torque N/A 23 lb-in2.6 N·m | Electromagnetic Brake N/A Not Equipped | Variable Speed Range (r/min) N/A 0.067 ~ 267 | $943.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| BLMR260HK-20CS / BLVD-KRD | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 60 W (1/12 HP) | Maximum Input Current N/A 5.5 A | Shaft/Gear Type N/A Spur Gear (Centered Shaft) | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 10 mm | Rated Torque N/A 30 lb-in3.4 N·m | Electromagnetic Brake N/A Not Equipped | Variable Speed Range (r/min) N/A 0.05 ~ 200 | $943.00 |
CAD
N/A
|
Add To Cart
Request Quote |
| BLMR260HK-A / BLVD-KRD | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 60 W (1/12 HP) | Maximum Input Current N/A 5.5 A | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Output Shaft Diameter N/A 8 mm | Rated Torque N/A 2 lb-in0.191 N·m | Electromagnetic Brake N/A Not Equipped | Variable Speed Range (r/min) N/A 1 ~ 4000 | $776.00 |
CAD
N/A
|
Add To Cart
Request Quote |