COMPANY HEADER
The BLV Series R Type brushless DC motor (BLDC motor) speed control system offers the design of motor and driver significantly reduced in size and weight, yet high-power, and contributes to the battery driven automation.
  • 60 W (1/12 HP)
  • 24 - 48 VDC
  • Battery-operated
  • Compact and Lightweight
  • Low speed operation from 1 r/min
  • Communication through Modbus (RTU) and CANopen
  • Permissible Torque
    • Parallel Shaft Gear = 8 ~ 142 lb-in (0.86 ~ 16 N·m)
    • Spur Gear (CS) = 8 ~ 30 lb-in (0.86 ~ 3.4 N·m)
    • Hollow Shaft Flat Gear = 7 ~ 288 lb-in (0.81 ~ 32.5 N·m)
    • Round Shaft (no gear) = 32 oz-in (0.191 N·m)
1 - 20 of 20 | Results Per Page | View | Unit of Measure
1 

Item #

Motor Frame Size

Output Power

Maximum Input Current

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Electromagnetic Brake

Variable Speed Range (r/min)

Web Price

CAD

Add To Cart/Request Quote
N/A 3.15 in.80 mm N/A 60 W (1/12 HP) N/A 5.5 A N/A Parallel Shaft Gearhead N/A 5 :1 N/A 15 mm N/A 8 lb-in0.86 N·m N/A Not Equipped N/A 0.2 ~ 800 $921.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in.80 mm N/A 60 W (1/12 HP) N/A 5.5 A N/A Parallel Shaft Gearhead N/A 10 :1 N/A 15 mm N/A 15 lb-in1.7 N·m N/A Not Equipped N/A 0.1 ~ 400 $921.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in.80 mm N/A 60 W (1/12 HP) N/A 5.5 A N/A Parallel Shaft Gearhead N/A 15 :1 N/A 15 mm N/A 23 lb-in2.6 N·m N/A Not Equipped N/A 0.067 ~ 267 $921.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in.80 mm N/A 60 W (1/12 HP) N/A 5.5 A N/A Parallel Shaft Gearhead N/A 20 :1 N/A 15 mm N/A 30 lb-in3.4 N·m N/A Not Equipped N/A 0.05 ~ 200 $921.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in.80 mm N/A 60 W (1/12 HP) N/A 5.5 A N/A Parallel Shaft Gearhead N/A 30 :1 N/A 15 mm N/A 43 lb-in4.9 N·m N/A Not Equipped N/A 0.033 ~ 133 $930.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in.80 mm N/A 60 W (1/12 HP) N/A 5.5 A N/A Parallel Shaft Gearhead N/A 50 :1 N/A 15 mm N/A 73 lb-in8.2 N·m N/A Not Equipped N/A 0.02 ~ 80 $930.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in.80 mm N/A 60 W (1/12 HP) N/A 5.5 A N/A Parallel Shaft Gearhead N/A 100 :1 N/A 15 mm N/A 142 lb-in16 N·m N/A Not Equipped N/A 0.01 ~ 40 $930.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in.80 mm N/A 60 W (1/12 HP) N/A 5.5 A N/A Hollow Shaft Flat Gearhead N/A 5 :1 N/A 15 mm N/A 7 lb-in0.81 N·m N/A Not Equipped N/A 0.2 ~ 800 $1,059.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in.80 mm N/A 60 W (1/12 HP) N/A 5.5 A N/A Hollow Shaft Flat Gearhead N/A 10 :1 N/A 15 mm N/A 14 lb-in1.6 N·m N/A Not Equipped N/A 0.1 ~ 400 $1,059.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in.80 mm N/A 60 W (1/12 HP) N/A 5.5 A N/A Hollow Shaft Flat Gearhead N/A 15 :1 N/A 15 mm N/A 21 lb-in2.4 N·m N/A Not Equipped N/A 0.067 ~ 267 $1,059.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in.80 mm N/A 60 W (1/12 HP) N/A 5.5 A N/A Hollow Shaft Flat Gearhead N/A 20 :1 N/A 15 mm N/A 28 lb-in3.2 N·m N/A Not Equipped N/A 0.05 ~ 200 $1,059.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in.80 mm N/A 60 W (1/12 HP) N/A 5.5 A N/A Hollow Shaft Flat Gearhead N/A 30 :1 N/A 15 mm N/A 43 lb-in4.9 N·m N/A Not Equipped N/A 0.033 ~ 133 $1,074.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in.80 mm N/A 60 W (1/12 HP) N/A 5.5 A N/A Hollow Shaft Flat Gearhead N/A 50 :1 N/A 15 mm N/A 72 lb-in8.1 N·m N/A Not Equipped N/A 0.02 ~ 80 $1,074.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in.80 mm N/A 60 W (1/12 HP) N/A 5.5 A N/A Hollow Shaft Flat Gearhead N/A 100 :1 N/A 15 mm N/A 143 lb-in16.2 N·m N/A Not Equipped N/A 0.01 ~ 40 $1,074.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in.80 mm N/A 60 W (1/12 HP) N/A 5.5 A N/A Hollow Shaft Flat Gearhead N/A 200 :1 N/A 15 mm N/A 288 lb-in32.5 N·m N/A Not Equipped N/A 0.005 ~ 20 $1,086.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in.60 mm N/A 60 W (1/12 HP) N/A 5.5 A N/A Spur Gear (Centered Shaft) N/A 5 :1 N/A 10 mm N/A 8 lb-in0.86 N·m N/A Not Equipped N/A 0.2 ~ 800 $943.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in.60 mm N/A 60 W (1/12 HP) N/A 5.5 A N/A Spur Gear (Centered Shaft) N/A 10 :1 N/A 10 mm N/A 15 lb-in1.7 N·m N/A Not Equipped N/A 0.1 ~ 400 $943.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in.60 mm N/A 60 W (1/12 HP) N/A 5.5 A N/A Spur Gear (Centered Shaft) N/A 15 :1 N/A 10 mm N/A 23 lb-in2.6 N·m N/A Not Equipped N/A 0.067 ~ 267 $943.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in.60 mm N/A 60 W (1/12 HP) N/A 5.5 A N/A Spur Gear (Centered Shaft) N/A 20 :1 N/A 10 mm N/A 30 lb-in3.4 N·m N/A Not Equipped N/A 0.05 ~ 200 $943.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in.60 mm N/A 60 W (1/12 HP) N/A 5.5 A N/A Round Shaft (No Gearhead) N/A N/A 8 mm N/A 2 lb-in0.191 N·m N/A Not Equipped N/A 1 ~ 4000 $776.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
1 - 20 of 20 | Results Per Page | View | Unit of Measure
1