COMPANY HEADER

αSTEP

The DGII Series Horizontal Motor Mount uses a highly rigid hollow rotary table with an absolute encoder AZ series closed loop motor allowing for highly accurate positioning of larger inertia loads.

  • Easy Home Setting and Return-to-Home without need for sensors
  • Low vibration
  • High response
  • No hunting
  • No gain tuning
  • Motor and Driver Cables required*
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Item #

Frame Size

Power Supply

Gear Ratio (X:1)

Motor Location

Cable Direction

Electromagnetic Brake

Permissible Torque

Permissible Speed (r/min)

Web Price

CAD

Add To Cart/Request Quote
N/A 3.35 in85 mm N/A DC Input N/A 36 :1 N/A Horizontal Mount N/A Down N/A Not Equipped N/A 79 lb-in9 N·m N/A 600º/second (100 r/min) $2,280.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.35 in85 mm N/A DC Input N/A 36 :1 N/A Horizontal Mount N/A Left N/A Not Equipped N/A 79 lb-in9 N·m N/A 600º/second (100 r/min) $2,280.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.35 in85 mm N/A DC Input N/A 36 :1 N/A Horizontal Mount N/A Right N/A Not Equipped N/A 79 lb-in9 N·m N/A 600º/second (100 r/min) $2,280.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.35 in85 mm N/A DC Input N/A 36 :1 N/A Horizontal Mount N/A Up N/A Not Equipped N/A 79 lb-in9 N·m N/A 600º/second (100 r/min) $2,280.00 N/A CAD Icon (for items table) Add To Cart
Request Quote
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1