Item # |
Outer Diameter |
Length |
Normal Torque |
Shaft Hole Diameter d1 |
Shaft Hole Diameter d2 |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|
![]() | |||||||
MCL551520 | Outer Diameter - 2.17 in55 mm | Length - 2.99 in76 mm | Normal Torque - 530 lb-in60 N·m | Shaft Hole Diameter d1 - 0.59 in15 mm | Shaft Hole Diameter d2 - 0.79 in20 mm | $135.00 |
Add To Cart
Request Quote |
MCL551525 | Outer Diameter - 2.17 in55 mm | Length - 2.99 in76 mm | Normal Torque - 530 lb-in60 N·m | Shaft Hole Diameter d1 - 0.59 in15 mm | Shaft Hole Diameter d2 - 0.98 in25 mm | $135.00 |
Add To Cart
Request Quote |
MCL551618 | Outer Diameter - 2.17 in55 mm | Length - 2.99 in76 mm | Normal Torque - 530 lb-in60 N·m | Shaft Hole Diameter d1 - 0.63 in16 mm | Shaft Hole Diameter d2 - 0.71 in18 mm | $135.00 |
Add To Cart
Request Quote |
MCL551818 | Outer Diameter - 2.17 in55 mm | Length - 2.99 in76 mm | Normal Torque - 530 lb-in60 N·m | Shaft Hole Diameter d1 - 0.71 in18 mm | Shaft Hole Diameter d2 - 0.71 in18 mm | $135.00 |
Add To Cart
Request Quote |
MCL551820 | Outer Diameter - 2.17 in55 mm | Length - 2.99 in76 mm | Normal Torque - 530 lb-in60 N·m | Shaft Hole Diameter d1 - 0.71 in18 mm | Shaft Hole Diameter d2 - 0.79 in20 mm | $135.00 |
Add To Cart
Request Quote |
MCL551825 | Outer Diameter - 2.17 in55 mm | Length - 2.99 in76 mm | Normal Torque - 530 lb-in60 N·m | Shaft Hole Diameter d1 - 0.71 in18 mm | Shaft Hole Diameter d2 - 0.98 in25 mm | $135.00 |
Add To Cart
Request Quote |
MCL5515F08 | Outer Diameter - 2.17 in55 mm | Length - 2.99 in76 mm | Normal Torque - 530 lb-in60 N·m | Shaft Hole Diameter d1 - 0.59 in15 mm | Shaft Hole Diameter d2 - 0.50 in12.70 mm | $118.00 |
Add To Cart
Request Quote |
MCL5515F10 | Outer Diameter - 2.17 in55 mm | Length - 2.99 in76 mm | Normal Torque - 530 lb-in60 N·m | Shaft Hole Diameter d1 - 0.59 in15 mm | Shaft Hole Diameter d2 - 0.63 in15.88 mm | $118.00 |
Add To Cart
Request Quote |
MCL5515F12 | Outer Diameter - 2.17 in55 mm | Length - 2.99 in76 mm | Normal Torque - 530 lb-in60 N·m | Shaft Hole Diameter d1 - 0.59 in15 mm | Shaft Hole Diameter d2 - 0.75 in19.05 mm | $118.00 |
Add To Cart
Request Quote |
MCL55F10F10 | Outer Diameter - 2.17 in55 mm | Length - 2.99 in76 mm | Normal Torque - 530 lb-in60 N·m | Shaft Hole Diameter d1 - 0.63 in15.88 mm | Shaft Hole Diameter d2 - 0.63 in15.88 mm | $118.00 |
Add To Cart
Request Quote |
MCL5518F10 | Outer Diameter - 2.17 in55 mm | Length - 2.99 in76 mm | Normal Torque - 530 lb-in60 N·m | Shaft Hole Diameter d1 - 0.71 in18 mm | Shaft Hole Diameter d2 - 0.63 in15.88 mm | $118.00 |
Add To Cart
Request Quote |
MCL5518F12 | Outer Diameter - 2.17 in55 mm | Length - 2.99 in76 mm | Normal Torque - 530 lb-in60 N·m | Shaft Hole Diameter d1 - 0.71 in18 mm | Shaft Hole Diameter d2 - 0.75 in19.05 mm | $118.00 |
Add To Cart
Request Quote |
MCL6518F10 | Outer Diameter - 2.56 in65 mm | Length - 3.44 in87.50 mm | Normal Torque - 1410 lb-in160 N·m | Shaft Hole Diameter d1 - 0.71 in18 mm | Shaft Hole Diameter d2 - 0.63 in15.88 mm | $162.00 |
Add To Cart
Request Quote |
MCL6518F12 | Outer Diameter - 2.56 in65 mm | Length - 3.44 in87.50 mm | Normal Torque - 1410 lb-in160 N·m | Shaft Hole Diameter d1 - 0.71 in18 mm | Shaft Hole Diameter d2 - 0.75 in19.05 mm | $162.00 |
Add To Cart
Request Quote |
MCL652022 | Outer Diameter - 2.56 in65 mm | Length - 3.44 in87.50 mm | Normal Torque - 1410 lb-in160 N·m | Shaft Hole Diameter d1 - 0.79 in20 mm | Shaft Hole Diameter d2 - 0.87 in22 mm | $230.00 |
Add To Cart
Request Quote |
MCL652222 | Outer Diameter - 2.56 in65 mm | Length - 3.44 in87.50 mm | Normal Torque - 1410 lb-in160 N·m | Shaft Hole Diameter d1 - 0.87 in22 mm | Shaft Hole Diameter d2 - 0.87 in22 mm | $230.00 |
Add To Cart
Request Quote |
MCL652225 | Outer Diameter - 2.56 in65 mm | Length - 3.44 in87.50 mm | Normal Torque - 1410 lb-in160 N·m | Shaft Hole Diameter d1 - 0.87 in22 mm | Shaft Hole Diameter d2 - 0.98 in25 mm | $230.00 |
Add To Cart
Request Quote |
MCL651518 | Outer Diameter - 2.56 in65 mm | Length - 3.44 in87.50 mm | Normal Torque - 1410 lb-in160 N·m | Shaft Hole Diameter d1 - 0.59 in15 mm | Shaft Hole Diameter d2 - 0.71 in18 mm | $206.00 |
Add To Cart
Request Quote |
MCL651618 | Outer Diameter - 2.56 in65 mm | Length - 3.44 in87.50 mm | Normal Torque - 1410 lb-in160 N·m | Shaft Hole Diameter d1 - 0.63 in16 mm | Shaft Hole Diameter d2 - 0.71 in18 mm | $206.00 |
Add To Cart
Request Quote |
MCL651818 | Outer Diameter - 2.56 in65 mm | Length - 3.44 in87.50 mm | Normal Torque - 1410 lb-in160 N·m | Shaft Hole Diameter d1 - 0.71 in18 mm | Shaft Hole Diameter d2 - 0.71 in18 mm | $206.00 |
Add To Cart
Request Quote |
MCL651820 | Outer Diameter - 2.56 in65 mm | Length - 3.44 in87.50 mm | Normal Torque - 1410 lb-in160 N·m | Shaft Hole Diameter d1 - 0.71 in18 mm | Shaft Hole Diameter d2 - 0.79 in20 mm | $206.00 |
Add To Cart
Request Quote |
MCL651825 | Outer Diameter - 2.56 in65 mm | Length - 3.44 in87.50 mm | Normal Torque - 1410 lb-in160 N·m | Shaft Hole Diameter d1 - 0.71 in18 mm | Shaft Hole Diameter d2 - 0.98 in25 mm | $206.00 |
Add To Cart
Request Quote |
MJC-65CS-ERD-7_8-7_8 | Outer Diameter - 2.56 in65 mm | Length - 3.54 in90 mm | Normal Torque - 1410 lb-in160 N·m | Shaft Hole Diameter d1 - 0.88 in22.35 mm | Shaft Hole Diameter d2 - 0.88 in22.35 mm | $210.00 |
Add To Cart
Request Quote |
MJC-65CS-ERD-7_8-1 | Outer Diameter - 2.56 in65 mm | Length - 3.54 in90 mm | Normal Torque - 1410 lb-in160 N·m | Shaft Hole Diameter d1 - 0.88 in22.35 mm | Shaft Hole Diameter d2 - 1 in25.40 mm | $210.00 |
Add To Cart
Request Quote |
XGT2-15C-4-5 | Outer Diameter - 15 mm | Length - 23 mm | Normal Torque - 1.10 N·m | Shaft Hole Diameter d1 - 4 mm | Shaft Hole Diameter d2 - 5 mm | $81.00 |
Add To Cart
Request Quote |