Couplings come with shaft holes and have standarized combinations for different diameter shaft holes. Oil resistant and electrically insulated, aluminum alloy construction.
Item # |
Outer Diameter |
Length |
Normal Torque |
Shaft Hole Diameter d1 |
Shaft Hole Diameter d2 |
Web Price |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| MCL20F03F03 | Outer Diameter N/A 0.79 in20 mm | Length N/A 1.14 in29 mm | Normal Torque N/A 44 lb-in5 N·m | Shaft Hole Diameter d1 N/A 0.19 in4.76 mm | Shaft Hole Diameter d2 N/A 0.19 in4.76 mm | $44.00 |
Add To Cart
Request Quote |
| MCL20F03F04 | Outer Diameter N/A 0.79 in20 mm | Length N/A 1.14 in29 mm | Normal Torque N/A 44 lb-in5 N·m | Shaft Hole Diameter d1 N/A 0.19 in4.76 mm | Shaft Hole Diameter d2 N/A 0.25 in6.35 mm | $44.00 |
Add To Cart
Request Quote |
| MCL20F03F05 | Outer Diameter N/A 0.79 in20 mm | Length N/A 1.14 in29 mm | Normal Torque N/A 44 lb-in5 N·m | Shaft Hole Diameter d1 N/A 0.19 in4.76 mm | Shaft Hole Diameter d2 N/A 0.31 in7.94 mm | $44.00 |
Add To Cart
Request Quote |
| MCL2006F03 | Outer Diameter N/A 0.79 in20 mm | Length N/A 1.14 in29 mm | Normal Torque N/A 44 lb-in5 N·m | Shaft Hole Diameter d1 N/A 0.24 in6 mm | Shaft Hole Diameter d2 N/A 0.19 in4.76 mm | $44.00 |
Add To Cart
Request Quote |
| MCL2006F04 | Outer Diameter N/A 0.79 in20 mm | Length N/A 1.14 in29 mm | Normal Torque N/A 44 lb-in5 N·m | Shaft Hole Diameter d1 N/A 0.24 in6 mm | Shaft Hole Diameter d2 N/A 0.25 in6.35 mm | $44.00 |
Add To Cart
Request Quote |
| MCL2006F05 | Outer Diameter N/A 0.79 in20 mm | Length N/A 1.14 in29 mm | Normal Torque N/A 44 lb-in5 N·m | Shaft Hole Diameter d1 N/A 0.24 in6 mm | Shaft Hole Diameter d2 N/A 0.31 in7.94 mm | $44.00 |
Add To Cart
Request Quote |
| MCL20F04F04 | Outer Diameter N/A 0.79 in20 mm | Length N/A 1.14 in29 mm | Normal Torque N/A 44 lb-in5 N·m | Shaft Hole Diameter d1 N/A 0.25 in6.35 mm | Shaft Hole Diameter d2 N/A 0.25 in6.35 mm | $44.00 |
Add To Cart
Request Quote |
| MCL20F04F05 | Outer Diameter N/A 0.79 in20 mm | Length N/A 1.14 in29 mm | Normal Torque N/A 44 lb-in5 N·m | Shaft Hole Diameter d1 N/A 0.25 in6.35 mm | Shaft Hole Diameter d2 N/A 0.31 in7.94 mm | $44.00 |
Add To Cart
Request Quote |
| MCL20F05F05 | Outer Diameter N/A 0.79 in20 mm | Length N/A 1.14 in29 mm | Normal Torque N/A 44 lb-in5 N·m | Shaft Hole Diameter d1 N/A 0.31 in7.94 mm | Shaft Hole Diameter d2 N/A 0.31 in7.94 mm | $44.00 |
Add To Cart
Request Quote |
| MCL2008F04 | Outer Diameter N/A 0.79 in20 mm | Length N/A 1.14 in29 mm | Normal Torque N/A 44 lb-in5 N·m | Shaft Hole Diameter d1 N/A 0.32 in8 mm | Shaft Hole Diameter d2 N/A 0.25 in6.35 mm | $44.00 |
Add To Cart
Request Quote |
| MCL2008F05 | Outer Diameter N/A 0.79 in20 mm | Length N/A 1.14 in29 mm | Normal Torque N/A 44 lb-in5 N·m | Shaft Hole Diameter d1 N/A 0.32 in8 mm | Shaft Hole Diameter d2 N/A 0.31 in7.94 mm | $44.00 |
Add To Cart
Request Quote |
| MCL30F04F05 | Outer Diameter N/A 1.18 in30 mm | Length N/A 1.71 in43.50 mm | Normal Torque N/A 110 lb-in12.50 N·m | Shaft Hole Diameter d1 N/A 0.25 in6.35 mm | Shaft Hole Diameter d2 N/A 0.31 in7.94 mm | $62.00 |
Add To Cart
Request Quote |
| MCL30F05F05 | Outer Diameter N/A 1.18 in30 mm | Length N/A 1.71 in43.50 mm | Normal Torque N/A 110 lb-in12.50 N·m | Shaft Hole Diameter d1 N/A 0.31 in7.94 mm | Shaft Hole Diameter d2 N/A 0.31 in7.94 mm | $62.00 |
Add To Cart
Request Quote |
| MCL30F05F06 | Outer Diameter N/A 1.18 in30 mm | Length N/A 1.71 in43.50 mm | Normal Torque N/A 110 lb-in12.50 N·m | Shaft Hole Diameter d1 N/A 0.31 in7.94 mm | Shaft Hole Diameter d2 N/A 0.38 in9.53 mm | $62.00 |
Add To Cart
Request Quote |
| MCL3008F04 | Outer Diameter N/A 1.18 in30 mm | Length N/A 1.71 in43.50 mm | Normal Torque N/A 110 lb-in12.50 N·m | Shaft Hole Diameter d1 N/A 0.32 in8 mm | Shaft Hole Diameter d2 N/A 0.25 in6.35 mm | $62.00 |
Add To Cart
Request Quote |
| MCL3008F05 | Outer Diameter N/A 1.18 in30 mm | Length N/A 1.71 in43.50 mm | Normal Torque N/A 110 lb-in12.50 N·m | Shaft Hole Diameter d1 N/A 0.32 in8 mm | Shaft Hole Diameter d2 N/A 0.31 in7.94 mm | $62.00 |
Add To Cart
Request Quote |
| MCL3008F06 | Outer Diameter N/A 1.18 in30 mm | Length N/A 1.71 in43.50 mm | Normal Torque N/A 110 lb-in12.50 N·m | Shaft Hole Diameter d1 N/A 0.32 in8 mm | Shaft Hole Diameter d2 N/A 0.38 in9.53 mm | $62.00 |
Add To Cart
Request Quote |
| MCL30F06F06 | Outer Diameter N/A 1.18 in30 mm | Length N/A 1.71 in43.50 mm | Normal Torque N/A 110 lb-in12.50 N·m | Shaft Hole Diameter d1 N/A 0.38 in9.53 mm | Shaft Hole Diameter d2 N/A 0.38 in9.53 mm | $62.00 |
Add To Cart
Request Quote |
| MCL30F06F08 | Outer Diameter N/A 1.18 in30 mm | Length N/A 1.71 in43.50 mm | Normal Torque N/A 110 lb-in12.50 N·m | Shaft Hole Diameter d1 N/A 0.38 in9.53 mm | Shaft Hole Diameter d2 N/A 0.50 in12.70 mm | $62.00 |
Add To Cart
Request Quote |
| MCL3010F05 | Outer Diameter N/A 1.18 in30 mm | Length N/A 1.71 in43.50 mm | Normal Torque N/A 110 lb-in12.50 N·m | Shaft Hole Diameter d1 N/A 0.39 in10 mm | Shaft Hole Diameter d2 N/A 0.31 in7.94 mm | $62.00 |
Add To Cart
Request Quote |
| MCL3010F06 | Outer Diameter N/A 1.18 in30 mm | Length N/A 1.71 in43.50 mm | Normal Torque N/A 110 lb-in12.50 N·m | Shaft Hole Diameter d1 N/A 0.39 in10 mm | Shaft Hole Diameter d2 N/A 0.38 in9.53 mm | $62.00 |
Add To Cart
Request Quote |
| MCL3010F08 | Outer Diameter N/A 1.18 in30 mm | Length N/A 1.71 in43.50 mm | Normal Torque N/A 110 lb-in12.50 N·m | Shaft Hole Diameter d1 N/A 0.39 in10 mm | Shaft Hole Diameter d2 N/A 0.50 in12.70 mm | $62.00 |
Add To Cart
Request Quote |
| MCL3012F05 | Outer Diameter N/A 1.18 in30 mm | Length N/A 1.71 in43.50 mm | Normal Torque N/A 110 lb-in12.50 N·m | Shaft Hole Diameter d1 N/A 0.47 in12 mm | Shaft Hole Diameter d2 N/A 0.31 in7.94 mm | $62.00 |
Add To Cart
Request Quote |
| MCL3012F06 | Outer Diameter N/A 1.18 in30 mm | Length N/A 1.71 in43.50 mm | Normal Torque N/A 110 lb-in12.50 N·m | Shaft Hole Diameter d1 N/A 0.47 in12 mm | Shaft Hole Diameter d2 N/A 0.38 in9.53 mm | $62.00 |
Add To Cart
Request Quote |
| MCL3012F08 | Outer Diameter N/A 1.18 in30 mm | Length N/A 1.71 in43.50 mm | Normal Torque N/A 110 lb-in12.50 N·m | Shaft Hole Diameter d1 N/A 0.47 in12 mm | Shaft Hole Diameter d2 N/A 0.50 in12.70 mm | $62.00 |
Add To Cart
Request Quote |