Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
Flange Drive Adapter
Accessories & Peripherals
Permissible load has been increased by mounting with an offset parallel shaft gearhead. Direct mounting of the rotation mechanism to wheels or rotary tables has been simplified, which helps reduce design time.
- For use with BLV and BLH Series 100 W (/1/8 HP) Parallel Shaft Gear Motors
Item # |
Item Name |
Max Speed (rpm) |
Rotation Direction |
Permissible Radial Load |
Permissible Overhung Load |
Permissible Load Inertia |
Ambient Temperature |
Degree of Protection |
RoHS Compliant |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AGD580B | - Flange Drive Adapter | Max Speed (rpm) - 1000 | Rotation Direction - Same direction as gearhead | Permissible Radial Load - Up to 300 r/min: 337 lbOver 300 r/min: 225 lbOver 300 r/min: 1000 NUp to 300 r/min: 1500 N | Permissible Overhung Load - Up to 150 r/min: 225 lbOver 150 r/min: 112 lbOver 150 r/min: 500 NUp to 150 r/min: 1000 N | Permissible Load Inertia - 24 oz-in²4.38 x 10-4 kg·m² | Ambient Temperature - 0ºC ~ +50ºC (+32ºF ~ +122ºF) (nonfreezing) | Degree of Protection - IP40 | RoHS Compliant - | Request Quote |
CAD
-
|
Request Quote |