As informações abaixo estão em inglês

Permissible load has been increased by mounting with an offset parallel shaft gearhead. Direct mounting of the rotation mechanism to wheels or rotary tables has been simplified, which helps reduce design time.

  • For use with BLV and BLH Series 100 W (/1/8 HP) Parallel Shaft Gear Motors
1 - 1 of 1 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Max Speed (rpm)

Rotation Direction

Permissible Radial Load

Permissible Overhung Load

Permissible Load Inertia

Ambient Temperature

Degree of Protection

RoHS Compliant

Web Price

CAD

Add To Cart / Contact Sales
Sort by
- Flange Drive Adapter - 1000 - Same direction as gearhead - Up to 300 r/min: 337 lbOver 300 r/min: 225 lbOver 300 r/min: 1000 NUp to 300 r/min: 1500 N - Up to 150 r/min: 225 lbOver 150 r/min: 112 lbOver 150 r/min: 500 NUp to 150 r/min: 1000 N - 24 oz-in²4.38 x 10-4 kg·m² - 0ºC ~ +50ºC (+32ºF ~ +122ºF) (nonfreezing) - IP40 - Request Quote - CAD Icon (for items table) Request Quote
1 - 1 of 1 | Results Per Page | View | Unit of Measure
1 

 

©2017 - Oriental Motor do Brasil Ltda. - Todos os direitos reservados