COMPANY HEADER

This category has 1,088 items. Only the first 1000 records are returned.

AC Speed Control Motors

226 - 250 of 1000 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

Add To Cart/Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 18 :1 N/A 15 mm N/A Equipped N/A 11.5 lb-in29 lb-in1.3 N·m3.30 N·m N/A [Deceleration Control: ON]
16 ~ 77 [50 Hz]
16 ~ 88 [60 Hz]

[Deceleration Control: OFF]
5 ~ 77 [50 Hz]
5 ~ 88 [60 Hz]
QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 25 :1 N/A 15 mm N/A Equipped N/A 15.90 lb-in40 lb-in1.80 N·m4.60 N·m N/A [Deceleration Control: ON]
12 ~ 56 [50 Hz]
12 ~ 64 [60 Hz]

[Deceleration Control: OFF]
3.6 ~ 56 [50 Hz]
3.6 ~ 64 [60 Hz]
QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 30 :1 N/A 15 mm N/A Equipped N/A 18.5 lb-in46 lb-in2.1 N·m5.30 N·m N/A [Deceleration Control: ON]
10 ~ 46 [50 Hz]
10 ~ 53 [60 Hz]

[Deceleration Control: OFF]
3 ~ 46 [50 Hz]
3 ~ 53 [60 Hz]
QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 36 :1 N/A 15 mm N/A Equipped N/A 22 lb-in55 lb-in2.5 N·m6.30 N·m N/A [Deceleration Control: ON]
8.3 ~ 38 [50 Hz]
8.3 ~ 44 [60 Hz]

[Deceleration Control: OFF]
2.5 ~ 38 [50 Hz]
2.5 ~ 44 [60 Hz]
QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 50 :1 N/A 15 mm N/A Equipped N/A 30 lb-in77 lb-in3.40 N·m8.80 N·m N/A [Deceleration Control: ON]
6 ~ 28 [50 Hz]
6 ~ 32 [60 Hz]

[Deceleration Control: OFF]
1.8 ~ 28 [50 Hz]
1.8 ~ 32 [60 Hz]
QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 60 :1 N/A 15 mm N/A Equipped N/A 36 lb-in93 lb-in4.1 N·m10.60 N·m N/A [Deceleration Control: ON]
5 ~ 23 [50 Hz]
5 ~ 26 [60 Hz]

[Deceleration Control: OFF]
1.5 ~ 23 [50 Hz]
1.5 ~ 26 [60 Hz]
QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 75 :1 N/A 15 mm N/A Equipped N/A 46 lb-in116 lb-in5.20 N·m13.20 N·m N/A [Deceleration Control: ON]
4 ~ 18.6 [50 Hz]
4 ~ 21 [60 Hz]

[Deceleration Control: OFF]
1.2 ~ 18.6 [50 Hz]
1.2 ~ 21 [60 Hz]
QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 90 :1 N/A 15 mm N/A Equipped N/A 54 lb-in140 lb-in6.2 N·m15.90 N·m N/A [Deceleration Control: ON]
3.3 ~ 15.5 [50 Hz]
3.3 ~ 17.7 [60 Hz]

[Deceleration Control: OFF]
1 ~ 15.5 [50 Hz]
1 ~ 17.7 [60 Hz]
QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 100 :1 N/A 15 mm N/A Equipped N/A 61 lb-in141 lb-in6.90 N·m16 N·m N/A [Deceleration Control: ON]
3 ~ 14 [50 Hz]
3 ~ 16 [60 Hz]

[Deceleration Control: OFF]
0.9 ~ 14 [50 Hz]
0.9 ~ 16 [60 Hz]
QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 120 :1 N/A 15 mm N/A Equipped N/A 73 lb-in141 lb-in8.30 N·m16 N·m N/A [Deceleration Control: ON]
2.5 ~ 11.6 [50 Hz]
2.5 ~ 13.3 [60 Hz]

[Deceleration Control: OFF]
0.75 ~ 11.6 [50 Hz]
0.75 ~ 13.3 [60 Hz]
QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 150 :1 N/A 15 mm N/A Equipped N/A 85 lb-in141 lb-in9.70 N·m16 N·m N/A [Deceleration Control: ON]
2 ~ 9.3 [50 Hz]
2 ~ 10.6 [60 Hz]

[Deceleration Control: OFF]
0.6 ~ 9.3 [50 Hz]
0.6 ~ 10.6 [60 Hz]
QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 180 :1 N/A 15 mm N/A Equipped N/A 103 lb-in141 lb-in11.70 N·m16 N·m N/A [Deceleration Control: ON]
1.6 ~ 7.7 [50 Hz]
1.6 ~ 8.8 [60 Hz]

[Deceleration Control: OFF]
0.5 ~ 7.7 [50 Hz]
0.5 ~ 8.8 [60 Hz]
QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 250 :1 N/A 15 mm N/A Equipped N/A 141 lb-in16 N·m N/A [Deceleration Control: ON]
1.2 ~ 5.6 [50 Hz]
1.2 ~ 6.4 [60 Hz]

[Deceleration Control: OFF]
0.36 ~ 5.6 [50 Hz]
0.36 ~ 6.4 [60 Hz]
QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 300 :1 N/A 15 mm N/A Equipped N/A 141 lb-in16 N·m N/A [Deceleration Control: ON]
1 ~ 4.6 [50 Hz]
1 ~ 5.3 [60 Hz]

[Deceleration Control: OFF]
0.3 ~ 4.6 [50 Hz]
0.3 ~ 5.3 [60 Hz]
QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 360 :1 N/A 15 mm N/A Equipped N/A 141 lb-in16 N·m N/A [Deceleration Control: ON]
0.83 ~ 3.8 [50 Hz]
0.83 ~ 4.4 [60 Hz]

[Deceleration Control: OFF]
0.25 ~ 3.8 [50 Hz]
0.25 ~ 4.4 [60 Hz]
QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead N/A 10 :1 N/A 12 mm N/A Not Equipped N/A 8.8 lb-in1 N·m N/A 9 ~ 160 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead N/A 15 :1 N/A 12 mm N/A Not Equipped N/A 13.2 lb-in1.5 N·m N/A 6 ~ 106 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead N/A 20 :1 N/A 12 mm N/A Not Equipped N/A 18.5 lb-in2.1 N·m N/A 4.5 ~ 80 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead N/A 30 :1 N/A 12 mm N/A Not Equipped N/A 30 lb-in3.40 N·m N/A 3 ~ 53 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead N/A 50 :1 N/A 12 mm N/A Not Equipped N/A 49 lb-in5.6 N·m N/A 1.8 ~ 32 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead N/A 100 :1 N/A 12 mm N/A Not Equipped N/A 91 lb-in10.3 N·m N/A 0.9 ~ 16 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead N/A 200 :1 N/A 12 mm N/A Not Equipped N/A 181 lb-in20.5 N·m N/A 0.5 ~ 8 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead N/A 10 :1 N/A 12 mm N/A Equipped N/A 8.8 lb-in1 N·m N/A [Deceleration Control: ON]
30 ~ 160

[Deceleration Control: OFF]
9 ~ 160
QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead N/A 15 :1 N/A 12 mm N/A Equipped N/A 13.2 lb-in1.5 N·m N/A [Deceleration Control: ON]
20 ~ 106

[Deceleration Control: OFF]
6 ~ 106
QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3.15 in80 mm N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A Right-Angle Hollow Shaft (Stainless Steel) Gearhead N/A 20 :1 N/A 12 mm N/A Equipped N/A 18.5 lb-in2.1 N·m N/A [Deceleration Control: ON]
15 ~ 80

[Deceleration Control: OFF]
4.5 ~ 80
QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
226 - 250 of 1000 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »