COMPANY HEADER

The DSC Series features the a high strength Parallel Shaft geared motor, Electromagnetic Brake type for vertical operations with built-in deceleration functions or the standard round shaft AC motor, each with a matching AC Input Speed Controller. The DSC Series AC Speed Control packages provide easy installation and many performance advantages with high reliability. Unique to Oriental Motor, the DSC Series offers closed loop control. The display and digital setting features are build-in to this compact driver.

  • 6 W (1/125 HP)
  • 2.36 in. (60 mm) Frame Size
  • Imperial or Metric Output Shafts
  • Permissible Torque
    • Round Shaft = 7.1 oz-in (50 mN·m)
    • Parallel Shaft Gear = 2 ~ 53 lb-in (0.23 ~ 6 N·m)
  • Brake Types Available
1 - 25 of 160 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

Add To Cart/Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 5 :1 N/A 10 mm N/A Not Equipped N/A 2 lb-in0.23 N·m N/A 18 ~ 320 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 6 :1 N/A 10 mm N/A Not Equipped N/A 2.3 lb-in0.27 N·m N/A 15 ~ 266 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 7.5 :1 N/A 10 mm N/A Not Equipped N/A 3 lb-in0.34 N·m N/A 12 ~ 213 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 9 :1 N/A 10 mm N/A Not Equipped N/A 3.6 lb-in0.41 N·m N/A 10 ~ 177 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 12.5 :1 N/A 10 mm N/A Not Equipped N/A 4.90 lb-in0.56 N·m N/A 7.2 ~ 128 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 15 :1 N/A 10 mm N/A Not Equipped N/A 6 lb-in0.68 N·m N/A 6 ~ 106 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 18 :1 N/A 10 mm N/A Not Equipped N/A 7.1 lb-in0.81 N·m N/A 5 ~ 88 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 25 :1 N/A 10 mm N/A Not Equipped N/A 9.70 lb-in1.10 N·m N/A 3.6 ~ 64 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 30 :1 N/A 10 mm N/A Not Equipped N/A 11.5 lb-in1.3 N·m N/A 3 ~ 53 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 36 :1 N/A 10 mm N/A Not Equipped N/A 13.2 lb-in1.5 N·m N/A 2.5 ~ 44 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 50 :1 N/A 10 mm N/A Not Equipped N/A 19.40 lb-in2.20 N·m N/A 1.8 ~ 32 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 60 :1 N/A 10 mm N/A Not Equipped N/A 23 lb-in2.60 N·m N/A 1.5 ~ 26 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 75 :1 N/A 10 mm N/A Not Equipped N/A 28 lb-in3.2 N·m N/A 1.2 ~ 21 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 90 :1 N/A 10 mm N/A Not Equipped N/A 34 lb-in3.90 N·m N/A 1 ~ 17.7 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 100 :1 N/A 10 mm N/A Not Equipped N/A 38 lb-in4.30 N·m N/A 0.9 ~ 16 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 120 :1 N/A 10 mm N/A Not Equipped N/A 46 lb-in5.20 N·m N/A 0.75 ~ 13.3 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 150 :1 N/A 10 mm N/A Not Equipped N/A 53 lb-in6 N·m N/A 0.6 ~ 10.6 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 180 :1 N/A 10 mm N/A Not Equipped N/A 53 lb-in6 N·m N/A 0.5 ~ 8.8 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 250 :1 N/A 10 mm N/A Not Equipped N/A 53 lb-in6 N·m N/A 0.36 ~ 6.4 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 300 :1 N/A 10 mm N/A Not Equipped N/A 53 lb-in6 N·m N/A 0.3 ~ 5.3 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 360 :1 N/A 10 mm N/A Not Equipped N/A 53 lb-in6 N·m N/A 0.25 ~ 4.4 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 5 :1 N/A 10 mm N/A Not Equipped N/A 1.85 lb-in2 lb-in0.21 N·m0.23 N·m N/A 18 ~ 280 [50 Hz]
18 ~ 320 [60 Hz]
QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 6 :1 N/A 10 mm N/A Not Equipped N/A 2.2 lb-in2.3 lb-in0.25 N·m0.27 N·m N/A 15 ~ 233 [50 Hz]
15 ~ 266 [60 Hz]
QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 7.5 :1 N/A 10 mm N/A Not Equipped N/A 2.7 lb-in3 lb-in0.31 N·m0.34 N·m N/A 12 ~ 186 [50 Hz]
12 ~ 213 [60 Hz]
QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 9 :1 N/A 10 mm N/A Not Equipped N/A 3.2 lb-in3.6 lb-in0.37 N·m0.41 N·m N/A 10 ~ 155 [50 Hz]
10 ~ 177 [60 Hz]
QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
1 - 25 of 160 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »