The FPW series motors are watertight, dust-resistant geared induction motors which conform to the IEC standard IP67. They can be used where they are periodically splashed or washed with water.
  • High corrosion resistance from special paint coating and stainless steel shaft
  • Conform to safety standards and global power supply voltages
126 - 132 of 132 | Results Per Page | View |
« 6 

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Rated Torque (lb-in)

Rated Speed (rpm)

Permissible Load Inertia

List Price

Add To Cart / Contact Sales
- Watertight Induction Motor - 4.09 in. sq. - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - 18 :1 - 66 - 100 - 3500 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 4.09 in. sq. - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - 30 :1 - 110 - 60 - 9800 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 4.09 in. sq. - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - 36 :1 - 132 - 50 - 14200 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 4.09 in. sq. - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - 60 :1 - 200 - 30 - 27000 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 4.09 in. sq. - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - 90 :1 - 260 - 20 - 27000 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 4.09 in. sq. - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - 120 :1 - 260 - 15 - 27000 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 4.09 in. sq. - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - 180 :1 - 260 - 10 - 27000 oz-in2 - Add To Cart
Request Quote
126 - 132 of 132 | Results Per Page | View |
« 6 

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved