The FPW series motors are watertight, dust-resistant geared induction motors which conform to the IEC standard IP67. They can be used where they are periodically splashed or washed with water.
  • High corrosion resistance from special paint coating and stainless steel shaft
  • Conform to safety standards and global power supply voltages
26 - 50 of 132 | Results Per Page | View |
 1 2 3 4 5 »  

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Rated Torque (lb-in)

Rated Speed (rpm)

Permissible Load Inertia

List Price

Add To Cart / Contact Sales
Sort by
- Watertight Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 9 :1 - 13.2 [50 Hz] 7.6 [60 Hz] - 167 [50 Hz] 200 [60 Hz] - 137 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 9 :1 - 10.6 - 200 - 137 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 9 :1 - 16.8 - 200 - 330 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 9 :1 - 19.4 [50 Hz] 13.2 [60 Hz] - 167 [50 Hz] 200 [60 Hz] - 330 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 9 :1 - 16.8 - 200 - 330 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 9 :1 - 26 - 200 - 490 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 9 :1 - 19.4 [60 Hz] 27 [50 Hz] - 167 [50 Hz] 200 [60 Hz] - 490 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - 9 :1 - 24 - 200 - 490 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 4.09 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 9 :1 - 38 - 200 - 890 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 4.09 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 9 :1 - 45 [50 Hz] 38 [60 Hz] - 167 [50 Hz] 200 [60 Hz] - 890 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 4.09 in. sq. - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - 9 :1 - 37 - 200 - 890 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 15 :1 - 18.5 - 120 - 380 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 15 :1 - 22 [50 Hz] 13.2 [60 Hz] - 100 [50 Hz] 120 [60 Hz] - 380 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 15 :1 - 16.8 - 120 - 380 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 15 :1 - 28 - 120 - 920 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 15 :1 - 21 [60 Hz] 31 [50 Hz] - 100 [50 Hz] 120 [60 Hz] - 920 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 15 :1 - 28 - 120 - 920 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 15 :1 - 38 - 120 - 1360 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 15 :1 - 29 [60 Hz] 41 [50 Hz] - 100 [50 Hz] 120 [60 Hz] - 1360 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - 15 :1 - 37 - 120 - 1360 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 4.09 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 15 :1 - 56 - 120 - 2500 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 4.09 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 15 :1 - 68 [50 Hz] 58 [60 Hz] - 100 [50 Hz] 120 [60 Hz] - 2500 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 4.09 in. sq. - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - 15 :1 - 54 - 120 - 2500 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 18 :1 - 22 - 100 - 550 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 18 :1 - 26 [50 Hz] 15 [60 Hz] - 83 [50 Hz] 100 [60 Hz] - 550 oz-in2 - Add To Cart
Request Quote
26 - 50 of 132 | Results Per Page | View |
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved