COMPANY HEADER

The FPW series motors are watertight, dust-resistant geared induction motors which conform to the IEC standard IP67. They can be used where they are periodically splashed or washed with water.

  • High corrosion resistance from special paint coating and stainless steel shaft
  • Conform to safety standards and global power supply voltages
1 - 25 of 132 | Results Per Page | View |
 1 2 3 4 5 »  

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Rated Torque (lb-in)

Rated Speed (rpm)

Permissible Load Inertia

List Price

Add To Cart/Request Quote
N/A Watertight Induction Motor N/A 3.15 in. sq. N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A 3.6 :1 N/A 4.4 N/A 500 N/A 22 oz-in2 N/A Add To Cart
Request Quote
N/A Watertight Induction Motor N/A 3.15 in. sq. N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A 6 :1 N/A 7.3 N/A 300 N/A 61 oz-in2 N/A Add To Cart
Request Quote
N/A Watertight Induction Motor N/A 3.15 in. sq. N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A 9 :1 N/A 10.6 N/A 200 N/A 137 oz-in2 N/A Add To Cart
Request Quote
N/A Watertight Induction Motor N/A 3.15 in. sq. N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A 15 :1 N/A 18.5 N/A 120 N/A 380 oz-in2 N/A Add To Cart
Request Quote
N/A Watertight Induction Motor N/A 3.15 in. sq. N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A 18 :1 N/A 22 N/A 100 N/A 550 oz-in2 N/A Add To Cart
Request Quote
N/A Watertight Induction Motor N/A 3.15 in. sq. N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A 30 :1 N/A 32 N/A 60 N/A 1530 oz-in2 N/A Add To Cart
Request Quote
N/A Watertight Induction Motor N/A 3.15 in. sq. N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A 36 :1 N/A 39 N/A 50 N/A 2200 oz-in2 N/A Add To Cart
Request Quote
N/A Watertight Induction Motor N/A 3.15 in. sq. N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A 60 :1 N/A 59 N/A 30 N/A 4200 oz-in2 N/A Add To Cart
Request Quote
N/A Watertight Induction Motor N/A 3.15 in. sq. N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A 90 :1 N/A 70 N/A 20 N/A 4200 oz-in2 N/A Add To Cart
Request Quote
N/A Watertight Induction Motor N/A 3.15 in. sq. N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A 120 :1 N/A 70 N/A 15 N/A 4200 oz-in2 N/A Add To Cart
Request Quote
N/A Watertight Induction Motor N/A 3.15 in. sq. N/A 25 W (1/30 HP) N/A Single-Phase 110/115 VAC N/A 180 :1 N/A 70 N/A 10 N/A 4200 oz-in2 N/A Add To Cart
Request Quote
N/A Watertight Induction Motor N/A 3.15 in. sq. N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A 3.6 :1 N/A 5.3 [50 Hz] 3.0 [60 Hz] N/A 417 [50 Hz] 500 [60 Hz] N/A 22 oz-in2 N/A Add To Cart
Request Quote
N/A Watertight Induction Motor N/A 3.15 in. sq. N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A 6 :1 N/A 8.5 [50 Hz] 5.1 [60 Hz] N/A 250 [50 Hz] 300 [60 Hz] N/A 61 oz-in2 N/A Add To Cart
Request Quote
N/A Watertight Induction Motor N/A 3.15 in. sq. N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A 9 :1 N/A 13.2 [50 Hz] 7.6 [60 Hz] N/A 167 [50 Hz] 200 [60 Hz] N/A 137 oz-in2 N/A Add To Cart
Request Quote
N/A Watertight Induction Motor N/A 3.15 in. sq. N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A 15 :1 N/A 22 [50 Hz] 13.2 [60 Hz] N/A 100 [50 Hz] 120 [60 Hz] N/A 380 oz-in2 N/A Add To Cart
Request Quote
N/A Watertight Induction Motor N/A 3.15 in. sq. N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A 18 :1 N/A 26 [50 Hz] 15 [60 Hz] N/A 83 [50 Hz] 100 [60 Hz] N/A 550 oz-in2 N/A Add To Cart
Request Quote
N/A Watertight Induction Motor N/A 3.15 in. sq. N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A 30 :1 N/A 23 [60 Hz] 39 [50 Hz] N/A 50 [50 Hz] 60 [60 Hz] N/A 1530 oz-in2 N/A Add To Cart
Request Quote
N/A Watertight Induction Motor N/A 3.15 in. sq. N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A 36 :1 N/A 28 [60 Hz] 47 [50 Hz] N/A 42 [50 Hz] 50 [60 Hz] N/A 2200 oz-in2 N/A Add To Cart
Request Quote
N/A Watertight Induction Motor N/A 3.15 in. sq. N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A 60 :1 N/A 70 [50 Hz] 42 [60 Hz] N/A 25 [50 Hz] 30 [60 Hz] N/A 4200 oz-in2 N/A Add To Cart
Request Quote
N/A Watertight Induction Motor N/A 3.15 in. sq. N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A 90 :1 N/A 70 [50 Hz] 62 [60 Hz] N/A 20 [60 Hz] 17 [50 Hz] N/A 4200 oz-in2 N/A Add To Cart
Request Quote
N/A Watertight Induction Motor N/A 3.15 in. sq. N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A 120 :1 N/A 70 N/A 12.5 [50 Hz] 15 [60 Hz] N/A 4200 oz-in2 N/A Add To Cart
Request Quote
N/A Watertight Induction Motor N/A 3.15 in. sq. N/A 25 W (1/30 HP) N/A Single-Phase 220/230 VAC N/A 180 :1 N/A 70 N/A 8.3 [50 Hz] 10 [60 Hz] N/A 4200 oz-in2 N/A Add To Cart
Request Quote
N/A Watertight Induction Motor N/A 3.15 in. sq. N/A 25 W (1/30 HP) N/A Three-Phase 200/220/230 VAC N/A 3.6 :1 N/A 4.1 N/A 500 N/A 22 oz-in2 N/A Add To Cart
Request Quote
N/A Watertight Induction Motor N/A 3.15 in. sq. N/A 25 W (1/30 HP) N/A Three-Phase 200/220/230 VAC N/A 6 :1 N/A 6.9 N/A 300 N/A 61 oz-in2 N/A Add To Cart
Request Quote
N/A Watertight Induction Motor N/A 3.15 in. sq. N/A 25 W (1/30 HP) N/A Three-Phase 200/220/230 VAC N/A 9 :1 N/A 10.6 N/A 200 N/A 137 oz-in2 N/A Add To Cart
Request Quote
1 - 25 of 132 | Results Per Page | View |
 1 2 3 4 5 »