Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
DGII Series with Built-Controller (Legacy)
Legacy / Discontinued Products
The new DG Series uses the highly efficient and energy saving AR Series as the motor of the hollow rotary actuator. The built-in controller (stored data) allows for easy networking and simplified multi-axis control.
- Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
- Designed for continuous operation
- Lower heat generation
- Low vibration
- High response
- No hunting
- No gain tuning
- Package includes 3 m (9.8 ft.) motor cable
Item # |
Frame Size |
Power Supply |
Shaft |
Electromagnetic Brake |
Permissible Torque |
Permissible Speed (r/min) |
List Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|
| DG60-ARAKD-3 | Frame Size - 2.36 in60 mm | Power Supply - 24 VDC | Shaft - Single | Electromagnetic Brake - Not Equipped | Permissible Torque - 7.9 lb-in0.9 N·m | Permissible Speed (r/min) - 200 | List Price - | Request Quote |
| DG60-ARBKD-3 | Frame Size - 2.36 in60 mm | Power Supply - 24 VDC | Shaft - Double | Electromagnetic Brake - Not Equipped | Permissible Torque - 7.9 lb-in0.9 N·m | Permissible Speed (r/min) - 200 | List Price - | Request Quote |
| DG85R-ARAAD-3 | Frame Size - 3.35 in85 mm | Power Supply - Single-Phase 100-120 VAC | Shaft - Single | Electromagnetic Brake - Not Equipped | Permissible Torque - 24 lb-in2.80 N·m | Permissible Speed (r/min) - 200 | List Price - | Request Quote |
| DG85R-ARACD-3 | Frame Size - 3.35 in85 mm | Power Supply - Single-Phase 200-240 VAC | Shaft - Single | Electromagnetic Brake - Not Equipped | Permissible Torque - 24 lb-in2.80 N·m | Permissible Speed (r/min) - 200 | List Price - | Request Quote |
| DG85R-ARBAD-3 | Frame Size - 3.35 in85 mm | Power Supply - Single-Phase 100-120 VAC | Shaft - Double | Electromagnetic Brake - Not Equipped | Permissible Torque - 24 lb-in2.80 N·m | Permissible Speed (r/min) - 200 | List Price - | Request Quote |
| DG85R-ARBCD-3 | Frame Size - 3.35 in85 mm | Power Supply - Single-Phase 200-240 VAC | Shaft - Double | Electromagnetic Brake - Not Equipped | Permissible Torque - 24 lb-in2.80 N·m | Permissible Speed (r/min) - 200 | List Price - | Request Quote |
| DG130R-ARAAD-3 | Frame Size - 5.12 in130 mm | Power Supply - Single-Phase 100-120 VAC | Shaft - Single | Electromagnetic Brake - Not Equipped | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 200 | List Price - | Request Quote |
| DG130R-ARACD-3 | Frame Size - 5.12 in130 mm | Power Supply - Single-Phase 200-240 VAC | Shaft - Single | Electromagnetic Brake - Not Equipped | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 200 | List Price - | Request Quote |
| DG130R-ARBAD-3 | Frame Size - 5.12 in130 mm | Power Supply - Single-Phase 100-120 VAC | Shaft - Double | Electromagnetic Brake - Not Equipped | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 200 | List Price - | Request Quote |
| DG130R-ARBCD-3 | Frame Size - 5.12 in130 mm | Power Supply - Single-Phase 200-240 VAC | Shaft - Double | Electromagnetic Brake - Not Equipped | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 200 | List Price - | Request Quote |
| DG130R-ARMAD-3 | Frame Size - 5.12 in130 mm | Power Supply - Single-Phase 100-120 VAC | Shaft - Single | Electromagnetic Brake - Equipped | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 200 | List Price - | Request Quote |
| DG130R-ARMCD-3 | Frame Size - 5.12 in130 mm | Power Supply - Single-Phase 200-240 VAC | Shaft - Single | Electromagnetic Brake - Equipped | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 200 | List Price - | Request Quote |
| DG200R-ARAAD-3 | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase 100-120 VAC | Shaft - Single | Electromagnetic Brake - Not Equipped | Permissible Torque - 440 lb-in50 N·m | Permissible Speed (r/min) - 110 | List Price - | Request Quote |
| DG200R-ARACD-3 | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase 200-240 VAC | Shaft - Single | Electromagnetic Brake - Not Equipped | Permissible Torque - 440 lb-in50 N·m | Permissible Speed (r/min) - 110 | List Price - | Request Quote |
| DG200R-ARBAD-3 | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase 100-120 VAC | Shaft - Double | Electromagnetic Brake - Not Equipped | Permissible Torque - 440 lb-in50 N·m | Permissible Speed (r/min) - 110 | List Price - | Request Quote |
| DG200R-ARBCD-3 | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase 200-240 VAC | Shaft - Double | Electromagnetic Brake - Not Equipped | Permissible Torque - 440 lb-in50 N·m | Permissible Speed (r/min) - 110 | List Price - | Request Quote |
| DG200R-ARMAD-3 | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase 100-120 VAC | Shaft - Single | Electromagnetic Brake - Equipped | Permissible Torque - 440 lb-in50 N·m | Permissible Speed (r/min) - 110 | List Price - | Request Quote |
| DG200R-ARMCD-3 | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase 200-240 VAC | Shaft - Single | Electromagnetic Brake - Equipped | Permissible Torque - 440 lb-in50 N·m | Permissible Speed (r/min) - 110 | List Price - | Request Quote |