COMPANY HEADER

These products have been discontinued. Please contact your local sales office for replacement.

1 - 10 of 10 | Results Per Page | View | Unit of Measure
1 

Item #

Frame Size

Thickness

Power Supply

Function

Connection Type

Type

Speed (r/min)

Max. Air Flow

Max. Static Pressure

CAD

List Price

Add To Cart/Request Quote
N/A 4.69 in119 mm N/A 1 in.25.40 mm N/A 12 VDC N/A Low Speed Alarm - Electronic N/A Lead Wire N/A Standard Speed N/A 3000 N/A 95.3 CFM  2.7 m3/min   N/A 0.281 inH2O  70 Pa   N/A N/A Add To Cart
Request Quote
N/A 4.69 in119 mm N/A 1 in.25.40 mm N/A 24 VDC N/A Low Speed Alarm - Electronic N/A Lead Wire N/A Standard Speed N/A 3000 N/A 95.3 CFM  2.7 m3/min   N/A 0.281 inH2O  70 Pa   N/A N/A Add To Cart
Request Quote
N/A 6.77 in172 mm N/A 2.01 in.51 mm N/A 24 VDC N/A Low Speed Alarm - Normally Closed N/A Lead Wire N/A Standard Speed N/A 3200 N/A 212 CFM  6 m3/min   N/A 0.549 inH2O  137 Pa   N/A N/A Add To Cart
Request Quote
N/A 4.69 in119 mm N/A 1 in.25.40 mm N/A 12 VDC N/A Low Speed Alarm - Electronic N/A Connector N/A Standard Speed N/A 3000 N/A 95.3 CFM  2.7 m3/min   N/A 0.281 inH2O  70 Pa   N/A N/A Add To Cart
Request Quote
N/A 4.69 in119 mm N/A 1 in.25.40 mm N/A 24 VDC N/A Low Speed Alarm - Electronic N/A Connector N/A Standard Speed N/A 3000 N/A 95.3 CFM  2.7 m3/min   N/A 0.281 inH2O  70 Pa   N/A N/A Add To Cart
Request Quote
N/A 6.77 in172 mm N/A 2.01 in.51 mm N/A 24 VDC N/A Low Speed Alarm - Normally Closed N/A Connector N/A Standard Speed N/A 3200 N/A 212 CFM  6 m3/min   N/A 0.549 inH2O  137 Pa   N/A N/A Add To Cart
Request Quote
N/A 5.51 in140 mm N/A 2.01 in.51 mm N/A 24 VDC N/A Stall Alarm - Electronic N/A Lead Wire N/A Standard Speed N/A 3150 N/A 205 CFM  5.8 m3/min   N/A 0.521 inH2O  130 Pa   N/A N/A Add To Cart
Request Quote
N/A 5.51 in140 mm N/A 2.01 in.51 mm N/A 24 VDC N/A Stall Alarm - Electronic N/A Lead Wire N/A Standard Speed N/A 3150 N/A 205 CFM  5.8 m3/min   N/A 0.521 inH2O  130 Pa   N/A N/A Add To Cart
Request Quote
N/A 4.69 in119 mm N/A 1.5 in.38 mm N/A 24 VDC N/A Stall Alarm - Electronic N/A Lead Wire N/A Standard Speed N/A 3600 N/A 137 CFM  3.88 m3/min   N/A 0.542 inH2O  135 Pa   N/A N/A Add To Cart
Request Quote
N/A 4.69 in119 mm N/A 1.5 in.38 mm N/A 24 VDC N/A Stall Alarm - Electronic N/A Lead Wire N/A Standard Speed N/A 3600 N/A 137 CFM  3.88 m3/min   N/A 0.542 inH2O  135 Pa   N/A N/A Add To Cart
Request Quote
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1