Item # |
Frame Size |
Thickness |
Power Supply |
Function |
Connection Type |
Type |
Speed (r/min) |
Max. Air Flow |
Max. Static Pressure |
CAD |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
MDS1225-12M | Frame Size - 4.69 in119 mm | Thickness - 1 in.25.40 mm | Power Supply - 12 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Type - Standard Speed | Speed (r/min) - 3000 | Max. Air Flow - 95.3 CFM 2.7 m3/min | Max. Static Pressure - 0.281 inH2O 70 Pa | CAD - | List Price - |
Add To Cart
Request Quote |
MDS1225-12MH | Frame Size - 4.69 in119 mm | Thickness - 1 in.25.40 mm | Power Supply - 12 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Type - Standard Speed | Speed (r/min) - 3000 | Max. Air Flow - 95.3 CFM 2.7 m3/min | Max. Static Pressure - 0.281 inH2O 70 Pa | CAD - | List Price - |
Add To Cart
Request Quote |
MDS1225-24M | Frame Size - 4.69 in119 mm | Thickness - 1 in.25.40 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Type - Standard Speed | Speed (r/min) - 3000 | Max. Air Flow - 95.3 CFM 2.7 m3/min | Max. Static Pressure - 0.281 inH2O 70 Pa | CAD - | List Price - |
Add To Cart
Request Quote |
MDS1225-24MH | Frame Size - 4.69 in119 mm | Thickness - 1 in.25.40 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Type - Standard Speed | Speed (r/min) - 3000 | Max. Air Flow - 95.3 CFM 2.7 m3/min | Max. Static Pressure - 0.281 inH2O 70 Pa | CAD - | List Price - |
Add To Cart
Request Quote |
MDS1238-24L | Frame Size - 4.69 in119 mm | Thickness - 1.5 in.38 mm | Power Supply - 24 VDC | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Type - Standard Speed | Speed (r/min) - 3600 | Max. Air Flow - 137 CFM 3.88 m3/min | Max. Static Pressure - 0.542 inH2O 135 Pa | CAD - | List Price - |
Add To Cart
Request Quote |
MDS1451-24L | Frame Size - 5.51 in140 mm | Thickness - 2.01 in.51 mm | Power Supply - 24 VDC | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Type - Standard Speed | Speed (r/min) - 3150 | Max. Air Flow - 205 CFM 5.8 m3/min | Max. Static Pressure - 0.521 inH2O 130 Pa | CAD - | List Price - |
Add To Cart
Request Quote |
MDS1751-24B | Frame Size - 6.77 in172 mm | Thickness - 2.01 in.51 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Contact: ON | Connection Type - Lead Wire | Type - Standard Speed | Speed (r/min) - 3200 | Max. Air Flow - 212 CFM 6 m3/min | Max. Static Pressure - 0.549 inH2O 137 Pa | CAD - | List Price - |
Add To Cart
Request Quote |
MDS1751-24BH | Frame Size - 6.77 in172 mm | Thickness - 2.01 in.51 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Contact: ON | Connection Type - Connector | Type - Standard Speed | Speed (r/min) - 3200 | Max. Air Flow - 212 CFM 6 m3/min | Max. Static Pressure - 0.549 inH2O 137 Pa | CAD - | List Price - |
Add To Cart
Request Quote |
T-MDS1238-24L-G | Frame Size - 4.69 in119 mm | Thickness - 1.5 in.38 mm | Power Supply - 24 VDC | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Type - Standard Speed | Speed (r/min) - 3600 | Max. Air Flow - 137 CFM 3.88 m3/min | Max. Static Pressure - 0.542 inH2O 135 Pa | CAD - | List Price - |
Add To Cart
Request Quote |
T-MDS1451-24L-G | Frame Size - 5.51 in140 mm | Thickness - 2.01 in.51 mm | Power Supply - 24 VDC | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Type - Standard Speed | Speed (r/min) - 3150 | Max. Air Flow - 205 CFM 5.8 m3/min | Max. Static Pressure - 0.521 inH2O 130 Pa | CAD - | List Price - |
Add To Cart
Request Quote |