Item # |
Frame Size |
Motor Length |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Encoder Output |
Basic Step Angle |
Current per Phase (A/phase) |
Lead Wires |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PKP266D28AA-R16-L | Frame Size - 2.22 in56.4 mm | Motor Length - 2.13 in.54 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 198 oz-in1.40 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 2-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 2.80 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP266D28AA-R25-L | Frame Size - 2.22 in56.4 mm | Motor Length - 2.13 in.54 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 198 oz-in1.40 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 2.80 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP266D28AA-R26-L | Frame Size - 2.22 in56.4 mm | Motor Length - 2.13 in.54 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 198 oz-in1.40 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 2.80 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP266D28A-R2E-L | Frame Size - 2.22 in56.4 mm | Motor Length - 2.78 in.70.5 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 198 oz-in1.4 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 2.8 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP266D28BA-L | Frame Size - 2.22 in56.4 mm | Motor Length - 2.13 in.54 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 198 oz-in1.40 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 2.80 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP266D28M-L | Frame Size - 2.22 in56.4 mm | Motor Length - 3.56 in.90.5 mm |
Speed-Torque Characteristics
Speed - Torque Characteristicts |
Holding Torque - 198 oz-in1.4 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 2.8 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP266MD28A-R2F-L | Frame Size - 2.22 in56.4 mm | Motor Length - 2.87 in.70.5 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 187 oz-in1.32 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 3-Channel | Basic Step Angle - 0.9º | Current per Phase (A/phase) - 2.8 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP266MD28A-R2FL-L | Frame Size - 2.22 in56.4 mm | Motor Length - 2.87 in.70.5 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 187 oz-in1.32 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 3-Channel | Basic Step Angle - 0.9º | Current per Phase (A/phase) - 2.8 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP266MD28M-L | Frame Size - 2.22 in56.4 mm | Motor Length - 3.56 in.90.5 mm |
Speed-Torque Characteristics
Speed - Torque Characteristicts |
Holding Torque - 187 oz-in1.32 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - | Basic Step Angle - 0.9º | Current per Phase (A/phase) - 2.8 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP266MU20A-R2F | Frame Size - 2.22 in56.4 mm | Motor Length - 2.78 in.70.5 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 155 oz-in1.1 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 3-Channel | Basic Step Angle - 0.9º | Current per Phase (A/phase) - 2 | Lead Wires - 6 | $165.00 |
Add To Cart
Request Quote |
PKP266MU20A-R2FL | Frame Size - 2.22 in56.4 mm | Motor Length - 2.78 in.70.5 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 155 oz-in1.1 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 3-Channel | Basic Step Angle - 0.9º | Current per Phase (A/phase) - 2 | Lead Wires - 6 | $165.00 |
Add To Cart
Request Quote |
PKP266U10AA-R15 | Frame Size - 2.22 in56.4 mm | Motor Length - 2.13 in.54 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - Bipolar (Series) 198 oz-inUnipolar 156 oz-inBipolar (Series) 1.4 N·mUnipolar 1.1 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 2-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.71 [Bipolar (Series)] 1 [Unipolar] | Lead Wires - 6 | $174.00 |
Add To Cart
Request Quote |
PKP266U10AA-R16 | Frame Size - 2.22 in56.4 mm | Motor Length - 2.13 in.54 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - Bipolar (Series) 198 oz-inUnipolar 156 oz-inBipolar (Series) 1.4 N·mUnipolar 1.1 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 2-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.71 [Bipolar (Series)] 1 [Unipolar] | Lead Wires - 6 | $174.00 |
Add To Cart
Request Quote |
PKP266U10AA-R25 | Frame Size - 2.22 in56.4 mm | Motor Length - 2.13 in.54 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - Bipolar (Series) 198 oz-inUnipolar 156 oz-inBipolar (Series) 1.4 N·mUnipolar 1.1 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.71 [Bipolar (Series)] 1 [Unipolar] | Lead Wires - 6 | $186.00 |
Add To Cart
Request Quote |
PKP266U10AA-R26 | Frame Size - 2.22 in56.4 mm | Motor Length - 2.13 in.54 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - Bipolar (Series) 198 oz-inUnipolar 156 oz-inBipolar (Series) 1.4 N·mUnipolar 1.1 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.71 [Bipolar (Series)] 1 [Unipolar] | Lead Wires - 6 | $186.00 |
Add To Cart
Request Quote |
PKP266U20AA-R15 | Frame Size - 2.22 in56.4 mm | Motor Length - 2.13 in.54 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - Bipolar (Series) 198 oz-inUnipolar 156 oz-inBipolar (Series) 1.4 N·mUnipolar 1.1 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 2-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.4 [Bipolar (Series)] 2 [Unipolar] | Lead Wires - 6 | $174.00 |
Add To Cart
Request Quote |
PKP266U20AA-R16 | Frame Size - 2.22 in56.4 mm | Motor Length - 2.13 in.54 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - Bipolar (Series) 198 oz-inUnipolar 156 oz-inBipolar (Series) 1.4 N·mUnipolar 1.1 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 2-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.4 [Bipolar (Series)] 2 [Unipolar] | Lead Wires - 6 | $174.00 |
Add To Cart
Request Quote |
PKP266U20AA-R25 | Frame Size - 2.22 in56.4 mm | Motor Length - 2.13 in.54 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - Bipolar (Series) 198 oz-inUnipolar 156 oz-inBipolar (Series) 1.4 N·mUnipolar 1.1 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.4 [Bipolar (Series)] 2 [Unipolar] | Lead Wires - 6 | $186.00 |
Add To Cart
Request Quote |
PKP266U20AA-R26 | Frame Size - 2.22 in56.4 mm | Motor Length - 2.13 in.54 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - Bipolar (Series) 198 oz-inUnipolar 156 oz-inBipolar (Series) 1.4 N·mUnipolar 1.1 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.4 [Bipolar (Series)] 2 [Unipolar] | Lead Wires - 6 | $186.00 |
Add To Cart
Request Quote |
PKP266U20A-R2E | Frame Size - 2.22 in56.4 mm | Motor Length - 2.78 in.70.5 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 156 oz-in1.1 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 2 | Lead Wires - 6 | $165.00 |
Add To Cart
Request Quote |
PKP266U20A-R2EL | Frame Size - 2.22 in56.4 mm | Motor Length - 2.78 in.70.5 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 156 oz-in1.1 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 2 | Lead Wires - 6 | $165.00 |
Add To Cart
Request Quote |
PKP266U30AA-R15 | Frame Size - 2.22 in56.4 mm | Motor Length - 2.13 in.54 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - Bipolar (Series) 198 oz-inUnipolar 156 oz-inBipolar (Series) 1.4 N·mUnipolar 1.1 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 2-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 2.1 [Bipolar (Series)] 3 [Unipolar] | Lead Wires - 6 | $174.00 |
Add To Cart
Request Quote |
PKP266U30AA-R16 | Frame Size - 2.22 in56.4 mm | Motor Length - 2.13 in.54 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - Bipolar (Series) 198 oz-inUnipolar 156 oz-inBipolar (Series) 1.4 N·mUnipolar 1.1 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 2-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 2.1 [Bipolar (Series)] 3 [Unipolar] | Lead Wires - 6 | $174.00 |
Add To Cart
Request Quote |
PKP266U30AA-R25 | Frame Size - 2.22 in56.4 mm | Motor Length - 2.13 in.54 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - Bipolar (Series) 198 oz-inUnipolar 156 oz-inBipolar (Series) 1.4 N·mUnipolar 1.1 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 2.1 [Bipolar (Series)] 3 [Unipolar] | Lead Wires - 6 | $186.00 |
Add To Cart
Request Quote |
PKP266U30AA-R26 | Frame Size - 2.22 in56.4 mm | Motor Length - 2.13 in.54 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - Bipolar (Series) 198 oz-inUnipolar 156 oz-inBipolar (Series) 1.4 N·mUnipolar 1.1 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 2.1 [Bipolar (Series)] 3 [Unipolar] | Lead Wires - 6 | $186.00 |
Add To Cart
Request Quote |