Item # |
Frame Size |
Motor Length |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Encoder Output |
Basic Step Angle |
Current per Phase (A/phase) |
Lead Wires |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||||
PKP268U30AA-R25 | Frame Size - 2.22 in56.4 mm | Motor Length - 2.99 in.76 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - Bipolar (Series) 320 oz-inUnipolar 240 oz-inBipolar (Series) 2.3 N·mUnipolar 1.75 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 2.1 [Bipolar (Series)] 3 [Unipolar] | Lead Wires - 6 | $210.00 |
Add To Cart
Request Quote |
PKP268U30AA-R26 | Frame Size - 2.22 in56.4 mm | Motor Length - 2.99 in.76 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - Bipolar (Series) 320 oz-inUnipolar 240 oz-inBipolar (Series) 2.3 N·mUnipolar 1.75 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 2.1 [Bipolar (Series)] 3 [Unipolar] | Lead Wires - 6 | $210.00 |
Add To Cart
Request Quote |