Item # |
Frame Size |
Motor Length |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Encoder Output |
Basic Step Angle |
Current per Phase (A/phase) |
Lead Wires |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PKP223U09A2-R2EL | Frame Size - 1.1 in28 mm | Motor Length - 1.87 in.47.5 mm |
Speed-Torque Characteristics
|
Holding Torque - 10.6 oz-in0.075 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.95 | Lead Wires - 6 | $150.00 |
Add To Cart
Request Quote |
PKP225U09A2-R2EL | Frame Size - 1.1 in28 mm | Motor Length - 2.64 in.67 mm |
Speed-Torque Characteristics
|
Holding Torque - 19.1 oz-in0.135 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.95 | Lead Wires - 6 | $161.00 |
Add To Cart
Request Quote |
PKP233U12A-R2EL | Frame Size - 1.38 in35 mm | Motor Length - 1.99 in.50.5 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 22 oz-in0.16 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.2 | Lead Wires - 6 | $150.00 |
Add To Cart
Request Quote |
PKP235U12A-R2EL | Frame Size - 1.38 in35 mm | Motor Length - 2.57 in.65.5 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 42 oz-in0.3 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.2 | Lead Wires - 6 | $156.00 |
Add To Cart
Request Quote |
PKP243U09A-R2EL | Frame Size - 1.65 in42 mm | Motor Length - 1.83 in.46.5 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 35 oz-in0.25 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.95 | Lead Wires - 6 | $150.00 |
Add To Cart
Request Quote |
PKP244U12A-R2EL | Frame Size - 1.65 in42 mm | Motor Length - 2.07 in.52.5 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 55 oz-in0.39 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.2 | Lead Wires - 6 | $150.00 |
Add To Cart
Request Quote |
PKP245U12A-R2EL | Frame Size - 1.65 in42 mm | Motor Length - 2.83 in.60.5 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 63 oz-in0.45 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.2 | Lead Wires - 6 | $156.00 |
Add To Cart
Request Quote |
PKP246U12A-R2EL | Frame Size - 1.65 in42 mm | Motor Length - 2.85 in.72.5 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 106 oz-in0.75 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.2 | Lead Wires - 6 | $160.00 |
Add To Cart
Request Quote |
PKP264U20A-R2EL | Frame Size - 2.22 in56.4 mm | Motor Length - 2.19 in.55.5 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 72 oz-in0.51 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 2 | Lead Wires - 6 | $158.00 |
Add To Cart
Request Quote |
PKP266U20A-R2EL | Frame Size - 2.22 in56.4 mm | Motor Length - 2.78 in.70.5 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 156 oz-in1.1 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 2 | Lead Wires - 6 | $165.00 |
Add To Cart
Request Quote |
PKP268U20A-R2EL | Frame Size - 2.22 in56.4 mm | Motor Length - 3.64 in.92.5 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 240 oz-in1.75 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 2 | Lead Wires - 6 | $186.00 |
Add To Cart
Request Quote |
PKP223U09A2-R2E | Frame Size - 1.1 in28 mm | Motor Length - 1.87 in.47.5 mm |
Speed-Torque Characteristics
|
Holding Torque - 10.6 oz-in0.075 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.95 | Lead Wires - 6 | $134.00 |
Add To Cart
Request Quote |
PKP225U09A2-R2E | Frame Size - 1.1 in28 mm | Motor Length - 2.64 in.67 mm |
Speed-Torque Characteristics
|
Holding Torque - 19.1 oz-in0.135 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.95 | Lead Wires - 6 | $145.00 |
Add To Cart
Request Quote |
PKP233U12A-R2E | Frame Size - 1.38 in35 mm | Motor Length - 1.99 in.50.5 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 22 oz-in0.16 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.2 | Lead Wires - 6 | $150.00 |
Add To Cart
Request Quote |
PKP235U12A-R2E | Frame Size - 1.38 in35 mm | Motor Length - 2.57 in.65.5 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 42 oz-in0.3 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.2 | Lead Wires - 6 | $156.00 |
Add To Cart
Request Quote |
PKP243U09A-R2E | Frame Size - 1.65 in42 mm | Motor Length - 1.83 in.46.5 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 35 oz-in0.25 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.95 | Lead Wires - 6 | $150.00 |
Add To Cart
Request Quote |
PKP244U12A-R2E | Frame Size - 1.65 in42 mm | Motor Length - 2.07 in.52.5 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 55 oz-in0.39 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.2 | Lead Wires - 6 | $150.00 |
Add To Cart
Request Quote |
PKP245U12A-R2E | Frame Size - 1.65 in42 mm | Motor Length - 2.83 in.60.5 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 63 oz-in0.45 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.2 | Lead Wires - 6 | $156.00 |
Add To Cart
Request Quote |
PKP246U12A-R2E | Frame Size - 1.65 in42 mm | Motor Length - 2.85 in.72.5 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 106 oz-in0.75 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.2 | Lead Wires - 6 | $160.00 |
Add To Cart
Request Quote |
PKP264U20A-R2E | Frame Size - 2.22 in56.4 mm | Motor Length - 2.19 in.55.5 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 72 oz-in0.51 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 2 | Lead Wires - 6 | $158.00 |
Add To Cart
Request Quote |
PKP266U20A-R2E | Frame Size - 2.22 in56.4 mm | Motor Length - 2.78 in.70.5 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 156 oz-in1.1 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 2 | Lead Wires - 6 | $165.00 |
Add To Cart
Request Quote |
PKP268U20A-R2E | Frame Size - 2.22 in56.4 mm | Motor Length - 3.64 in.92.5 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 240 oz-in1.75 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 2 | Lead Wires - 6 | $186.00 |
Add To Cart
Request Quote |
PKP243MU09A-R2FL | Frame Size - 1.65 in42 mm | Motor Length - 1.83 in.46.5 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 35 oz-in0.25 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 3-Channel | Basic Step Angle - 0.9º | Current per Phase (A/phase) - 0.95 | Lead Wires - 6 | $162.00 |
Add To Cart
Request Quote |
PKP244MU12A-R2FL | Frame Size - 1.65 in42 mm | Motor Length - 2.07 in.2.07 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 49 oz-in0.35 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 3-Channel | Basic Step Angle - 0.9º | Current per Phase (A/phase) - 1.2 | Lead Wires - 6 | $162.00 |
Add To Cart
Request Quote |
PKP264MU20A-R2FL | Frame Size - 2.22 in56.4 mm | Motor Length - 2.18 in.55.5 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 72 oz-in0.51 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 3-Channel | Basic Step Angle - 0.9º | Current per Phase (A/phase) - 2 | Lead Wires - 6 | $158.00 |
Add To Cart
Request Quote |