Item # |
Frame Size |
Motor Length |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Encoder Output |
Basic Step Angle |
Current per Phase (A/phase) |
Lead Wires |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||||
PKP266MU20A-R2FL | Frame Size - 2.22 in56.4 mm | Motor Length - 2.78 in.70.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 155 oz-in1.1 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 3-Channel | Basic Step Angle - 0.9º | Current per Phase (A/phase) - 2 | Lead Wires - 6 | $165.00 |
Add To Cart
Request Quote |
PKP268MU20A-R2FL | Frame Size - 2.22 in56.4 mm | Motor Length - 3.64 in.92.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 247 oz-in1.75 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 3-Channel | Basic Step Angle - 0.9º | Current per Phase (A/phase) - 2 | Lead Wires - 6 | $186.00 |
Add To Cart
Request Quote |
PKP243MU09A-R2F | Frame Size - 1.65 in42 mm | Motor Length - 1.83 in.46.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 35 oz-in0.25 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 3-Channel | Basic Step Angle - 0.9º | Current per Phase (A/phase) - 0.95 | Lead Wires - 6 | $162.00 |
Add To Cart
Request Quote |
PKP244MU12A-R2F | Frame Size - 1.65 in42 mm | Motor Length - 2.07 in.2.07 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 49 oz-in0.35 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 3-Channel | Basic Step Angle - 0.9º | Current per Phase (A/phase) - 1.2 | Lead Wires - 6 | $162.00 |
Add To Cart
Request Quote |
PKP264MU20A-R2F | Frame Size - 2.22 in56.4 mm | Motor Length - 2.18 in.55.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 72 oz-in0.51 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 3-Channel | Basic Step Angle - 0.9º | Current per Phase (A/phase) - 2 | Lead Wires - 6 | $158.00 |
Add To Cart
Request Quote |
PKP266MU20A-R2F | Frame Size - 2.22 in56.4 mm | Motor Length - 2.78 in.70.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 155 oz-in1.1 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 3-Channel | Basic Step Angle - 0.9º | Current per Phase (A/phase) - 2 | Lead Wires - 6 | $165.00 |
Add To Cart
Request Quote |
PKP268MU20A-R2F | Frame Size - 2.22 in56.4 mm | Motor Length - 3.64 in.92.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 247 oz-in1.75 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 3-Channel | Basic Step Angle - 0.9º | Current per Phase (A/phase) - 2 | Lead Wires - 6 | $186.00 |
Add To Cart
Request Quote |
PKP213D05A-R2E-L | Frame Size - 0.79 in20 mm | Motor Length - 1.18 in.30 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 2.8 oz-in0.02 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.5 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP214D06A-R2E-L | Frame Size - 0.79 in20 mm | Motor Length - 1.57 in.40 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 5.1 oz-in0.036 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.6 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP233D15M-L | Frame Size - 1.38 in35 mm | Motor Length - 2.79 in.71 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 28 oz-in0.2 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.5 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP235D15M-L | Frame Size - 1.38 in35 mm | Motor Length - 3.39 in.86 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 52 oz-in0.37 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.5 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP243D15M-L | Frame Size - 1.65 in42 mm | Motor Length - 2.64 in.67 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristicts |
Holding Torque - 49 oz-in0.35 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.5 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP243MD15M-L | Frame Size - 1.65 in42 mm | Motor Length - 2.64 in.67 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristicts |
Holding Torque - 42 oz-in0.3 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - | Basic Step Angle - 0.9º | Current per Phase (A/phase) - 1.5 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP244D15M-L | Frame Size - 1.65 in42 mm | Motor Length - 2.87 in.73 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristicts |
Holding Torque - 68 oz-in0.48 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.5 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP244MD15M-L | Frame Size - 1.65 in42 mm | Motor Length - 2.87 in.73 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristicts |
Holding Torque - 59 oz-in0.42 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - | Basic Step Angle - 0.9º | Current per Phase (A/phase) - 1.5 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP245D15M-L | Frame Size - 1.65 in42 mm | Motor Length - 3.19 in.81 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristicts |
Holding Torque - 82 oz-in0.58 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.5 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP246D15M-L | Frame Size - 1.65 in42 mm | Motor Length - 3.66 in.93 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristicts |
Holding Torque - 132 oz-in0.93 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.5 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP264D28M-L | Frame Size - 2.22 in56.4 mm | Motor Length - 2.97 in.75.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristicts |
Holding Torque - 85 oz-in0.6 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 2.8 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP264MD28M-L | Frame Size - 2.22 in56.4 mm | Motor Length - 2.97 in.75.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristicts |
Holding Torque - 85 oz-in0.6 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - | Basic Step Angle - 0.9º | Current per Phase (A/phase) - 2.8 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP266D28M-L | Frame Size - 2.22 in56.4 mm | Motor Length - 3.56 in.90.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristicts |
Holding Torque - 198 oz-in1.4 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 2.8 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP266MD28M-L | Frame Size - 2.22 in56.4 mm | Motor Length - 3.56 in.90.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristicts |
Holding Torque - 187 oz-in1.32 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - | Basic Step Angle - 0.9º | Current per Phase (A/phase) - 2.8 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP268D28M-L | Frame Size - 2.22 in56.4 mm | Motor Length - 4.43 in.112.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristicts |
Holding Torque - 320 oz-in2.3 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 2.8 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP268MD28M-L | Frame Size - 2.22 in56.4 mm | Motor Length - 4.43 in.112.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristicts |
Holding Torque - 325 oz-in2.23 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - | Basic Step Angle - 0.9º | Current per Phase (A/phase) - 2.8 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP223D15A2-L | Frame Size - 1.1 in28 mm | Motor Length - 1.26 in.32 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 9.20 oz-in0.07 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.50 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP223D15B2-L | Frame Size - 1.1 in28 mm | Motor Length - 1.26 in.32 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 9.20 oz-in0.07 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.50 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |