Item # |
Frame Size |
Motor Length |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Encoder Output |
Basic Step Angle |
Current per Phase (A/phase) |
Lead Wires |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PKP243U09A-R25 | Frame Size - 1.65 in42 mm | Motor Length - 1.3 in.33 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - Bipolar (Series) 49 oz-inUnipolar 35 oz-inBipolar (Series) 0.35 N·mUnipolar 0.25 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.67 [Bipolar (Series)] 0.95 [Unipolar] | Lead Wires - 6 | $161.00 |
Add To Cart
Request Quote |
PKP243U09A-R26 | Frame Size - 1.65 in42 mm | Motor Length - 1.3 in.33 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - Bipolar (Series) 49 oz-inUnipolar 35 oz-inBipolar (Series) 0.35 N·mUnipolar 0.25 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.67 [Bipolar (Series)] 0.95 [Unipolar] | Lead Wires - 6 | $161.00 |
Add To Cart
Request Quote |
PKP233D15A-L | Frame Size - 1.38 in35 mm | Motor Length - 1.46 in.37 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 28 oz-in0.20 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.50 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP233D15B-L | Frame Size - 1.38 in35 mm | Motor Length - 1.46 in.37 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 28 oz-in0.20 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.50 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP233D15A-R15-L | Frame Size - 1.38 in35 mm | Motor Length - 1.46 in.37 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 28 oz-in0.20 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 2-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.50 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP233D15A-R16-L | Frame Size - 1.38 in35 mm | Motor Length - 1.46 in.37 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 28 oz-in0.20 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 2-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.50 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP233D15A-R25-L | Frame Size - 1.38 in35 mm | Motor Length - 1.46 in.37 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 28 oz-in0.20 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.50 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP233D15A-R26-L | Frame Size - 1.38 in35 mm | Motor Length - 1.46 in.37 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 28 oz-in0.20 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.50 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP233U12A-R15 | Frame Size - 1.38 in35 mm | Motor Length - 1.46 in.37 mm |
Speed-Torque Characteristics
|
Holding Torque - Bipolar (Series) 28 oz-inUnipolar 22 oz-inBipolar (Series) 0.2 N·mUnipolar 0.16 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 2-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.85 [Bipolar (Series)] 1.2 [Unipolar] | Lead Wires - 6 | $146.00 |
Add To Cart
Request Quote |
PKP233U12A-R16 | Frame Size - 1.38 in35 mm | Motor Length - 1.46 in.37 mm |
Speed-Torque Characteristics
|
Holding Torque - Bipolar (Series) 28 oz-inUnipolar 22 oz-inBipolar (Series) 0.2 N·mUnipolar 0.16 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 2-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.85 [Bipolar (Series)] 1.2 [Unipolar] | Lead Wires - 6 | $146.00 |
Add To Cart
Request Quote |
PKP233U12A-R25 | Frame Size - 1.38 in35 mm | Motor Length - 1.46 in.37 mm |
Speed-Torque Characteristics
|
Holding Torque - Bipolar (Series) 28 oz-inUnipolar 22 oz-inBipolar (Series) 0.2 N·mUnipolar 0.16 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.85 [Bipolar (Series)] 1.2 [Unipolar] | Lead Wires - 6 | $158.00 |
Add To Cart
Request Quote |
PKP233U12A-R26 | Frame Size - 1.38 in35 mm | Motor Length - 1.46 in.37 mm |
Speed-Torque Characteristics
|
Holding Torque - Bipolar (Series) 28 oz-inUnipolar 22 oz-inBipolar (Series) 0.2 N·mUnipolar 0.16 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.85 [Bipolar (Series)] 1.2 [Unipolar] | Lead Wires - 6 | $158.00 |
Add To Cart
Request Quote |
PKP233D08A-L | Frame Size - 1.38 in35 mm | Motor Length - 1.46 in.37 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 28 oz-in0.2 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.85 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP233D08B-L | Frame Size - 1.38 in35 mm | Motor Length - 1.46 in.37 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 28 oz-in0.2 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.85 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP264D28AA-R15-L | Frame Size - 2.22 in56.4 mm | Motor Length - 1.54 in.39 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 85 oz-in0.60 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 2-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 2.80 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP264D28AA-R16-L | Frame Size - 2.22 in56.4 mm | Motor Length - 1.54 in.39 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 85 oz-in0.60 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 2-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 2.80 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP264D28AA-R25-L | Frame Size - 2.22 in56.4 mm | Motor Length - 1.54 in.39 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 85 oz-in0.60 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 2.80 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP264D28AA-R26-L | Frame Size - 2.22 in56.4 mm | Motor Length - 1.54 in.39 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 85 oz-in0.60 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 2.80 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP264D28AA-L | Frame Size - 2.22 in56.4 mm | Motor Length - 1.54 in.39 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 85 oz-in0.60 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 2.80 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP264D28BA-L | Frame Size - 2.22 in56.4 mm | Motor Length - 1.54 in.39 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 85 oz-in0.60 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 2.80 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP264U10AA-R15 | Frame Size - 2.22 in56.4 mm | Motor Length - 1.54 in.39 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - Bipolar (Series) 85 oz-inUnipolar 72 oz-inBipolar (Series) 0.6 N·mUnipolar 0.51 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 2-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.71 [Bipolar (Series)] 1 [Unipolar] | Lead Wires - 6 | $167.00 |
Add To Cart
Request Quote |
PKP264U10AA-R16 | Frame Size - 2.22 in56.4 mm | Motor Length - 1.54 in.39 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - Bipolar (Series) 85 oz-inUnipolar 72 oz-inBipolar (Series) 0.6 N·mUnipolar 0.51 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 2-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.71 [Bipolar (Series)] 1 [Unipolar] | Lead Wires - 6 | $167.00 |
Add To Cart
Request Quote |
PKP264U10AA-R25 | Frame Size - 2.22 in56.4 mm | Motor Length - 1.54 in.39 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - Bipolar (Series) 85 oz-inUnipolar 72 oz-inBipolar (Series) 0.6 N·mUnipolar 0.51 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.71 [Bipolar (Series)] 1 [Unipolar] | Lead Wires - 6 | $179.00 |
Add To Cart
Request Quote |
PKP264U10AA-R26 | Frame Size - 2.22 in56.4 mm | Motor Length - 1.54 in.39 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - Bipolar (Series) 85 oz-inUnipolar 72 oz-inBipolar (Series) 0.6 N·mUnipolar 0.51 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.71 [Bipolar (Series)] 1 [Unipolar] | Lead Wires - 6 | $179.00 |
Add To Cart
Request Quote |
PKP264U20AA-R15 | Frame Size - 2.22 in56.4 mm | Motor Length - 1.54 in.39 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - Bipolar (Series) 85 oz-inUnipolar 72 oz-inBipolar (Series) 0.6 N·mUnipolar 0.51 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 2-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.4 [Bipolar (Series)] 2 [Unipolar] | Lead Wires - 6 | $167.00 |
Add To Cart
Request Quote |