Item # |
Frame Size |
Motor Length |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Encoder Output |
Basic Step Angle |
Current per Phase (A/phase) |
Lead Wires |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PKP214D06A-R2E-L | Frame Size - 0.79 in20 mm | Motor Length - 1.57 in.40 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 5.1 oz-in0.036 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.6 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP224D15A-L | Frame Size - 1.1 in28 mm | Motor Length - 1.57 in.40 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 13.70 oz-in0.10 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.50 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP224D15B-L | Frame Size - 1.1 in28 mm | Motor Length - 1.57 in.40 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 13.70 oz-in0.10 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.50 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP224D15A-R15-L | Frame Size - 1.1 in28 mm | Motor Length - 1.57 in.40 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 13.70 oz-in0.10 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 2-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.50 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP224U09A-R15 | Frame Size - 1.1 in28 mm | Motor Length - 1.57 in.40 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - Bipolar (Series) 13.7 oz-inUnipolar 10.6 oz-inBipolar (Series) 0.097 N·mUnipolar 0.075 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 2-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.67 [Bipolar (Series)] 0.95 [Unipolar] | Lead Wires - 6 | Request Quote |
Add To Cart
Request Quote |
PKP243D15A-R2E-L | Frame Size - 1.65 in42 mm | Motor Length - 1.83 in.46.5 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 49 oz-in0.35 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.5 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP243MD15A-R2FL-L | Frame Size - 1.65 in42 mm | Motor Length - 1.83 in.46.5 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 42 oz-in0.3 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 3-Channel | Basic Step Angle - 0.9º | Current per Phase (A/phase) - 1.5 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP243MD15A-R2F-L | Frame Size - 1.65 in42 mm | Motor Length - 1.83 in.46.5 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 42 oz-in0.3 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 3-Channel | Basic Step Angle - 0.9º | Current per Phase (A/phase) - 1.5 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP243U09A-R2EL | Frame Size - 1.65 in42 mm | Motor Length - 1.83 in.46.5 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 35 oz-in0.25 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.95 | Lead Wires - 6 | $150.00 |
Add To Cart
Request Quote |
PKP243U09A-R2E | Frame Size - 1.65 in42 mm | Motor Length - 1.83 in.46.5 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 35 oz-in0.25 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.95 | Lead Wires - 6 | $150.00 |
Add To Cart
Request Quote |
PKP243MU09A-R2FL | Frame Size - 1.65 in42 mm | Motor Length - 1.83 in.46.5 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 35 oz-in0.25 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 3-Channel | Basic Step Angle - 0.9º | Current per Phase (A/phase) - 0.95 | Lead Wires - 6 | $162.00 |
Add To Cart
Request Quote |
PKP243MU09A-R2F | Frame Size - 1.65 in42 mm | Motor Length - 1.83 in.46.5 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 35 oz-in0.25 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 3-Channel | Basic Step Angle - 0.9º | Current per Phase (A/phase) - 0.95 | Lead Wires - 6 | $162.00 |
Add To Cart
Request Quote |
PKP245D15A-L | Frame Size - 1.65 in42 mm | Motor Length - 1.85 in.47 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 82 oz-in0.58 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.50 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP245D15B-L | Frame Size - 1.65 in42 mm | Motor Length - 1.85 in.47 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 82 oz-in0.58 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.50 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP245D15A-R15-L | Frame Size - 1.65 in42 mm | Motor Length - 1.85 in.47 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 82 oz-in0.58 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 2-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.50 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP245D15A-R16-L | Frame Size - 1.65 in42 mm | Motor Length - 1.85 in.47 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 82 oz-in0.58 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 2-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.50 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP245D15A-R25-L | Frame Size - 1.65 in42 mm | Motor Length - 1.85 in.47 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 82 oz-in0.58 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.50 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP245D15A-R26-L | Frame Size - 1.65 in42 mm | Motor Length - 1.85 in.47 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 82 oz-in0.58 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.50 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP245U05A-R15 | Frame Size - 1.65 in42 mm | Motor Length - 1.85 in.47 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - Bipolar (Series) 82 oz-inUnipolar 63 oz-inBipolar (Series) 0.58 N·mUnipolar 0.45 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 2-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.35 [Bipolar (Series)] 0.5 [Unipolar] | Lead Wires - 6 | $161.00 |
Add To Cart
Request Quote |
PKP245U05A-R16 | Frame Size - 1.65 in42 mm | Motor Length - 1.85 in.47 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - Bipolar (Series) 82 oz-inUnipolar 63 oz-inBipolar (Series) 0.58 N·mUnipolar 0.45 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 2-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.35 [Bipolar (Series)] 0.5 [Unipolar] | Lead Wires - 6 | $161.00 |
Add To Cart
Request Quote |
PKP245U05A-R25 | Frame Size - 1.65 in42 mm | Motor Length - 1.85 in.47 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - Bipolar (Series) 82 oz-inUnipolar 63 oz-inBipolar (Series) 0.58 N·mUnipolar 0.45 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.35 [Bipolar (Series)] 0.5 [Unipolar] | Lead Wires - 6 | $173.00 |
Add To Cart
Request Quote |
PKP245U05A-R26 | Frame Size - 1.65 in42 mm | Motor Length - 1.85 in.47 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - Bipolar (Series) 82 oz-inUnipolar 63 oz-inBipolar (Series) 0.58 N·mUnipolar 0.45 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.35 [Bipolar (Series)] 0.5 [Unipolar] | Lead Wires - 6 | $173.00 |
Add To Cart
Request Quote |
PKP245U08A-R15 | Frame Size - 1.65 in42 mm | Motor Length - 1.85 in.47 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - Bipolar (Series) 82 oz-inUnipolar 63 oz-inBipolar (Series) 0.58 N·mUnipolar 0.45 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 2-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.56 [Bipolar (Series)] 0.8 [Unipolar] | Lead Wires - 6 | $161.00 |
Add To Cart
Request Quote |
PKP245U08A-R16 | Frame Size - 1.65 in42 mm | Motor Length - 1.85 in.47 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - Bipolar (Series) 82 oz-inUnipolar 63 oz-inBipolar (Series) 0.58 N·mUnipolar 0.45 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 2-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.56 [Bipolar (Series)] 0.8 [Unipolar] | Lead Wires - 6 | $161.00 |
Add To Cart
Request Quote |
PKP245U08A-R25 | Frame Size - 1.65 in42 mm | Motor Length - 1.85 in.47 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - Bipolar (Series) 82 oz-inUnipolar 63 oz-inBipolar (Series) 0.58 N·mUnipolar 0.45 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.56 [Bipolar (Series)] 0.8 [Unipolar] | Lead Wires - 6 | $173.00 |
Add To Cart
Request Quote |