Item # |
Frame Size |
Motor Length |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Encoder Output |
Basic Step Angle |
Current per Phase (A/phase) |
Lead Wires |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||||
PKP243MD15A-R2F-L | Frame Size - 1.65 in42 mm | Motor Length - 1.83 in.46.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 42 oz-in0.3 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 3-Channel | Basic Step Angle - 0.9º | Current per Phase (A/phase) - 1.5 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP235U12A-R2EL | Frame Size - 1.38 in35 mm | Motor Length - 2.57 in.65.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 42 oz-in0.3 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.2 | Lead Wires - 6 | $156.00 |
Add To Cart
Request Quote |
PKP235U12A-R2E | Frame Size - 1.38 in35 mm | Motor Length - 2.57 in.65.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 42 oz-in0.3 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.2 | Lead Wires - 6 | $156.00 |
Add To Cart
Request Quote |
PKP243MD15M-L | Frame Size - 1.65 in42 mm | Motor Length - 2.64 in.67 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristicts |
Holding Torque - 42 oz-in0.3 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - | Basic Step Angle - 0.9º | Current per Phase (A/phase) - 1.5 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP264D14A-SG18-L | Frame Size - 2.36 in60 mm | Motor Length - 3.09 in.78.50 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 420 oz-in3 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 18 :1 | Shaft - Single | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.40 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP264D14B-SG18-L | Frame Size - 2.36 in60 mm | Motor Length - 3.09 in.78.50 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 420 oz-in3 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 18 :1 | Shaft - Double | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.40 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP264D28A-SG18-L | Frame Size - 2.36 in60 mm | Motor Length - 3.09 in.78.50 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 420 oz-in3 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 18 :1 | Shaft - Single | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 2.80 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP264D28B-SG18-L | Frame Size - 2.36 in60 mm | Motor Length - 3.09 in.78.50 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 420 oz-in3 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 18 :1 | Shaft - Double | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 2.80 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP243D15A-L | Frame Size - 1.65 in42 mm | Motor Length - 1.3 in.33 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 49 oz-in0.35 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.50 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP243D15B-L | Frame Size - 1.65 in42 mm | Motor Length - 1.3 in.33 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 49 oz-in0.35 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.50 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP243D15A-R15-L | Frame Size - 1.65 in42 mm | Motor Length - 1.3 in.33 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 49 oz-in0.35 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 2-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.50 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP243D15A-R16-L | Frame Size - 1.65 in42 mm | Motor Length - 1.3 in.33 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 49 oz-in0.35 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 2-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.50 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP243D15A-R25-L | Frame Size - 1.65 in42 mm | Motor Length - 1.3 in.33 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 49 oz-in0.35 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.50 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP243D15A-R26-L | Frame Size - 1.65 in42 mm | Motor Length - 1.3 in.33 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 49 oz-in0.35 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.50 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP243D15A-R2E-L | Frame Size - 1.65 in42 mm | Motor Length - 1.83 in.46.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 49 oz-in0.35 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.5 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP244MU12A-R2FL | Frame Size - 1.65 in42 mm | Motor Length - 2.07 in.2.07 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 49 oz-in0.35 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 3-Channel | Basic Step Angle - 0.9º | Current per Phase (A/phase) - 1.2 | Lead Wires - 6 | $162.00 |
Add To Cart
Request Quote |
PKP244MU12A-R2F | Frame Size - 1.65 in42 mm | Motor Length - 2.07 in.2.07 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 49 oz-in0.35 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 3-Channel | Basic Step Angle - 0.9º | Current per Phase (A/phase) - 1.2 | Lead Wires - 6 | $162.00 |
Add To Cart
Request Quote |
PKP243D15M-L | Frame Size - 1.65 in42 mm | Motor Length - 2.64 in.67 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristicts |
Holding Torque - 49 oz-in0.35 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.5 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP214D06A-R2E-L | Frame Size - 0.79 in20 mm | Motor Length - 1.57 in.40 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 5.1 oz-in0.036 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.6 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP235D15A-L | Frame Size - 1.38 in35 mm | Motor Length - 2.05 in.52 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 52 oz-in0.37 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.50 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP235D15B-L | Frame Size - 1.38 in35 mm | Motor Length - 2.05 in.52 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 52 oz-in0.37 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.50 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP235D15A-R15-L | Frame Size - 1.38 in35 mm | Motor Length - 2.05 in.52 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 52 oz-in0.37 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 2-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.50 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP235D15A-R16-L | Frame Size - 1.38 in35 mm | Motor Length - 2.05 in.52 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 52 oz-in0.37 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 2-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.50 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP235D15A-R25-L | Frame Size - 1.38 in35 mm | Motor Length - 2.05 in.52 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 52 oz-in0.37 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.50 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP235D15A-R26-L | Frame Size - 1.38 in35 mm | Motor Length - 2.05 in.52 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 52 oz-in0.37 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.50 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |